Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Compact Modular Pressure Switches - Discontinued

PSW8

Compact Pressure Switches | PSW8

Compact Pressure Switches

CE
  • Easy Field Setting, with Hex 5 Allen Screw
  • Silver Switch Contacts Rated for 3 A @ 250 Vac, 5 A @ 120 Vac or 0.4 A @ 120 Vdc
  • Gold Switch Contacts Rated for 0.1 A @ 125 Vac, 01. A @ 30 Vdc
  • DIN 43650A or M12 (M12 4-Pin Female Cable Assemblies Sold Separately)
  • Modular Design Allows for Fast Delivery

Description

The PSW8 series has been discontinued. Please see the PSW-500 as a possible alternative or contact our Engineering department.

OMEGA’s new modular series general purpose compact pressure switches, offer a proven design for stationary or mobile hydraulic applications. Applications include factory automation, balers, compactors, overload controls, machine tools, hydraulic power packs, railway, and marine applications. PSW8 series is available in a wide range of configurations. Low pressure ranges feature a diaphragm pressure switch design. Higher pressure ranges feature a compact piston design. A SPDT micro switch will change state on increasing pressure at your set-point, and will reset when your pressure decreases back below the set-point by the amount of the deadband.

SPECIFICATIONS
Set-Point Repeatability:
    Diaphragm Models: ±2% typical
    Piston Models: ±1% typical
Setpoint Adjustment: Upon delivery, set-point is in the middle of the adjustable range. Turn adjustment screw CW to increase, and CCW to decrease.
Hysteresis/Deadband: Less than or equal to 15% of maximum adjustable range
Contact Rating:
    1 Amp: Gold-plated 0.1 A @ 125 Vac, 01. A @ 30 Vdc
    5 Amp: Silver 3 A @ 250 Vac, 5 A @ 120 Vac or 0.4 A @ 120 Vdc
Wiring:
    Pin 1: Common
    Pin 2: Normally closed
    Pin 3: Normally open
Switching Frequency: Maximum 30/minimum for diaphragm models; maximum 60/minimum for piston models
Ambient Temperature Range:
    Diaphragm Models: -20 to 80°C (-4 to 176°F)
    Piston Models: -40 to 80°C (-40 to 176°F)
Wetted Parts:
    Process Fitting: 304 SS
    Housing: Aluminum die-cast 230
    Seals and Diaphragms: See table, Buna-N or FKM. EPDM or Neoprene (available upon request, consult engineering)
    Adjustment Screw: 300 SS (HEX5)
Approvals: UL/cULus(CSA)
Environmental: IP65
Shipping Weight: 620 g (1.36 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
1 amp
PSW8-AA1DB
Consult Sales  
Availability: 
 
 
Pressure switch with 8.7 to 87 psi (0.6 to 6.0 BAR) and 1 amp gold contacts
PSW8-AB1DB
Consult Sales  
Availability: 
 
 
Pressure switch with 45 to 290 psi (3.1 to 20 BAR) and 1 amp gold contacts
PSW8-AC1DB
Consult Sales  
Availability: 
 
 
Pressure switch with 60 to 650 psi (4.1 to 45 BAR) and 1 amp gold contacts
PSW8-AD1DB
Consult Sales  
Availability: 
 
 
Pressure switch with 75 to 2610 psi (5 to 180 BAR) and 1 amp gold contacts
PSW8-AE1DB
Consult Sales  
Availability: 
 
 
Pressure switch with 750 to 5000 psi (50 to 350 BAR) and 1 amp gold contacts
PSW8-AF1DB
Consult Sales  
Availability: 
 
 
Pressure switch with 1200 to 8700 psi (80 to 600 BAR) and 1 amp gold contacts
5 amp
PSW8-AA5DB
Consult Sales  
Availability: 
 
 
Pressure switch with 8.7 to 87 psi (0.6 to 6.0 BAR) and 5 amp silver contacts
PSW8-AB5DB
Consult Sales  
Availability: 
 
 
Pressure switch with 45 to 290 psi (3.1 to 20 BAR) and 5 amp silver contacts
PSW8-AC5DB
Consult Sales  
Availability: 
 
 
Pressure switch with 60 to 650 psi (4.1 to 45 BAR) and 5 amp silver contacts
PSW8-AD5DB
Consult Sales  
Availability: 
 
 
Pressure switch with 75 to 2610 psi (5 to 180 BAR) and 5 amp silver contacts
PSW8-AE5DB
Consult Sales  
Availability: 
 
 
Pressure switch with 750 to 5000 psi (50 to 350 BAR) and 5 amp silver contacts
PSW8-AF5DB
Consult Sales  
Availability: 
 
 
Pressure switch with 1200 to 8700 psi (80 to 600 BAR) and 5 amp silver contacts
All amounts shown in AUD
Note: Comes complete with operator’s manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Pressure Connection select from:
A for 1/4 NPT female
C for 1/8 NPT female
E for 7/16-20 UNF (SAE-4 O-ring boss)
2 for G 1/4 female

(2) Setpoint Range (increasing) select from:
A for 8.7 to 87 psi (0.6 to 6.0 bar)
B for 45 to 290 psi (3.1 to 20 bar)
C for 60 to 650 psi (4.1 to 45 bar)
D for 75 to 2610 psi (5 to 180 bar)
E for 750 to 5000 psi (50 to 350 bar)
F for 1200 to 8700 psi (80 to 600 bar)

(3) Switch Contacts select from:
1 for 1 amp gold contacts
5 for 5 amp silver contacts

(4) Electrical Connector select from:
D for DIN EN 175301-803 (DIN 43650) size A 6-8 mm cable
M for M12x21 connector

(5) Seal Material select from:
B for Buna-N (NBR)
V for FKM
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.