Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN High Performance Process Timer/Controller - Discontinued

PTC41 Series

Timer Counter Controller | PTC41 Series

Timer Counter Controller

  • 6-Digit Alphanumeric Display
  • Configurable Via Front Panel Pushbuttons and/or Via RS-232 or RS-485
  • 8 Built-In Time Bases
  • Resolution to 0.01 Sec
  • Count Up or Down Modes
  • Four Isolated Open Collector Outputs
  • Five Controller Output Modes
  • Time or Day Clock
  • Battery Backup–Optional

Description

Starting from Oct 6th 2017, PTC41 meter will be discontinued. Looking for a possible substitute, please check out the PTC-13 Series and DPF20 for details.

The PTC41 multifunctional panel meter is designed to be set up as a clock/timer controller or stopwatch. The unit contains eight different time bases and has a built-in date function. The meter employs five controller output modes, which enables the user to set up the unit to virtually any timer control application.

The PTC41 is perfectly suited for life cycle testing, turning four loads on and off based on timing cycle. The clock time base is derived from the 50 or 60 Hz power line and from the internal crystal oscillator.

Front-panel pushbuttons provide a convenient means of configuration and access to the meter’s many features. These features can also be accessed through RS-232 or RS-485 serial communications. The front-panel displays values and messages with six, 14-segment LED’s.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PTC41
Consult Sales  
Availability: 
 
 
Programmable timer
PTC41-230
Consult Sales  
Availability: 
 
 
Programmable timer with 230 Vac power option
Accessories
DP40-R
Consult Sales  
Availability: 
 
 
Dual 7 A mechanical relays
DP40-R4
AUD568.89
Availability: 7 weeks
 
Dual 7 A and dual 1 A relays
DP40-S24
AUD355.56
Availability: 7 weeks
 
Isolated RS-232/RS-484 communications
PTC41-BATTBKUP
Consult Sales  
Availability: 
 
 
Battery back-up
All amounts shown in AUD
Note: * DP40-S2 and DP40-S4 options are mutually exclusive; only one can be installed in a unit.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Battery Backup and Power Options select from:
Nothing(leave field blank) for Standard Unit
-BB1 for Battery backup
-230 for 230 Vac power
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.