Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Panel-Mount Programmable Timer and Real-Time Clock - Discontinued

PTC900/PTC901 Series

Programmable Timer | PTC900/PTC901 Series

Programmable Timer

CE
  • 1/8 DIN (50 mm x 97 mm)
  • 6-Digit, 14.2 mm (0.56") LED Display
  • Green Display or Red, Sunlight-Readable Display
  • Elapsed Timer with Preset Capability
  • Counter with Preset Capability
  • Cycle Counting Capability
  • Programmable Function Keys and User Inputs
  • 4 Setpoint Alarm Outputs
  • Communications and Bus Capabilities
  • PC Software Available for Meter Configuration
  • NEMA 4X (IP65)
Controllers, Meters and Switching Devices - View related products

Description

The PTC900 series has been discontinued. Please see the PTC-20 Series as a possible alternative or contact our sales department.

The PTC900 timer and PTC901 clock/timer offer many features and performance capabilities that suit a wide range of industrial applications. Both can function as an elapsed timer or preset timer, while the PTC901 also offers real-time clock with date capability. The Plug-in option cards allow the user to configure the meter for the present application, while providing easy upgrades for future needs. Both models can function as an elapsedtime indicator. By using 2 separate signal inputs and 23 selectable timer ranges, the meters can be programmed to meet most any timing application. With the addition of a plug-in setpoint output card, they can easily become a dual or quad output preset timer. The PTC901 can also operate as a realtime clock with the real-time clock card already installed.
The meters are capable of displaying time in 12- or 24-hour time formats. The 12-hour format can be displayed in hours and minutes, with or without an am/pm indication or in hours, minutes, and seconds. The 24-hour format can be displayed in hours and minutes or in hours, minutes, and seconds.
The PTC901 also has a calendar display in which the day, month and/or year can be displayed. The meter will recognize leap years, and can automatically adjust for Daylight Savings time. If the application calls simultaneously for a preset timer and a real-time clock, the PTC901 can handle this requirement as well. A battery-backed real-time clock plug-in card is provided with the PTC901. This card, which includes a lithium coin-cell battery, will maintain the time and date when main power is removed.
The meters accept inputs from a variety of sources, including switch contacts and outputs from CMOS or TTL circuits. The input can be configured to trigger on the edge or level of the incoming pulse. Internal jumpers are available for selecting sinking inputs (active-low) or sourcing inputs (active-high). The front panel keys and three user inputs are programmable to perform various meter functions. The meters can have up to 4 setpoint outputs, determined by the optional plug-in cards. The setpoint plug-in cards provide dual form “C” relays (5A), quad form “A” relays (3A) or either quad-sinking or quad-sourcing open collector logic outputs. The outputs can be assigned to the timer, counter, RTC date, and RTC time. The outputs can also be independently configured to suit a variety of control and alarm requirements.
Plug-in cards can also provide serial communications. These include RS232, RS485 and MODBUS. Display values, setpoint alarm values and setpoint states can be controlled through serial communications. Once the meters have been initially configured, the parameter list may be locked out from further modification entirely, or the setpoint, timer start/stop values, counter start/stop values, RTC time “set”, and display intensity can be made accessible. Lockouts are activated through a security code or user input.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Description (Display Meter Only, No Outputs)
  
PTC900
Consult Sales  
Availability: 
 
 
Timer, red display, 85 to 250 Vac, 50/60 Hz
  
PTC900-LV
Consult Sales  
Availability: 
 
 
Timer, red display, 11 to 36 Vdc, 24 Vac
  
PTC900-GN
Consult Sales  
Availability: 
 
 
Timer, green display, 85 to 250 Vac, 50/60 Hz
  
PTC900-GN-LV
Consult Sales  
Availability: 
 
 
Timer, green display, 11 to 36 Vdc, 24 Vac
  
PTC901
Consult Sales  
Availability: 
 
 
Timer/real-time clock, red display, 85 to 250 Vac, 50/60 Hz
  
PTC901-LV
AUD540.00
Availability: 1 week
 
Timer/real-time clock, red display, 11 to 36 Vdc, 24 Vac
  
PTC901-GN
Consult Sales  
Availability: 
 
 
Timer/real-time clock, green display, 85 to 250 Vac, 50/60 Hz
  
PTC901-GN-LV
Consult Sales  
Availability: 
 
 
Timer/real-time clock, green display, 11 to 36 Vdc, 24 Vac
Optional Plug-in Output Cards (Field Installable)
Setpoint Alarms (Only 1 Alarm Card Can Be Installed Into Base Meter)
Click to expand/minimize a list of what others bought with theLDP6-CDS10
LDP6-CDS10
Consult Sales  
Availability: 
 
 
Dual setpoint relay output card
Click to expand/minimize a list of what others bought with theLDP6-CDS20
LDP6-CDS20
AUD153.00
Availability: 1 week
 
Quad setpoint relay output card
  
LDP6-CDS30
Consult Sales  
Availability: 
 
 
Quad setpoint sinking open collector output card
Click to expand/minimize a list of what others bought with theLDP6-CDS40
LDP6-CDS40
AUD122.00
Availability: 1 week
 
Quad setpoint sourcing open collector output card
Communications (Only 1 Communications Card Can Be Installed Into Base Meter)*
  
LDP6-CDC10
AUD163.00
Availability: 1 week
 
RS485 serial communications output card with terminal block
  
LDP6-CDC1C
AUD163.00
Availability: 1 week
 
Extended RS485 serial communications output card with dual RJ11 connector
Click to expand/minimize a list of what others bought with theLDP6-CDC20
LDP6-CDC20
AUD163.00
Availability: 1 week
 
RS232 serial communications output card with terminal block
  
LDP6-CDC2C
AUD163.00
Availability: 1 week
 
Extended RS232 serial communications output card with 9-pin D connector
  
LDP6-CDC40
AUD189.00
Availability: 1 week
 
MODBUS communications card
  
LDP6-CDC4C
Consult Sales  
Availability: 
 
 
Extended MODBUS communications card with dual RJ11 connector
Accessories
  
PTC9-RTC00
Consult Sales  
Availability: 
 
 
Real-Time clock card (replacement)
All amounts shown in AUD
Note: *Software is free. Download from omega.com
Comes with complete operator’s manual.
Note: Adding option cards—meters can be fitted with up to 2 optional plug-in cards, however, only 1 card from each function type can be installed at a time. The function types include setpoint alarms and communications. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions.
 
We noticed you are from the US. Visit your local site for regional offers and live support.