Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued Flush Diaphragm Pressure Transducer

PX102 Series

Flush Diaphragm Pressure Transducer | PX102 Series

Flush Diaphragm Pressure Transducer

AUD1,295.00 PX102-050GV

CE
  • 100 mV Output
  • Models from 6 to 50 psig, 100 to 3000 psis
  • 36 in (0.9 m) cable standard

Description

The PX102 series has been discontinued. Please see the PX42G or PX44 as a possible alternatives or contact our Pressure Engineering department.

SPECIFICATIONS
Excitation: 5 Vdc 35 mA (6 Vdc max)
Output: 0 to 100 mV ±1%
Input Impedance: 150 ± 50 Ω
Output Impedance: 115 ± 25 Ω
Insulation Resistance: 20 MΩ at 50 Vdc
Accuracy: 100 to 5000 psi = 0.25% BFSL, all other ranges = 0.5% BFSL
Zero Balance: ±5 mV
Operating Temperature Range: -51 to 93°C (-60 to 200°F)
Compensated Temperature Range: -1 to 71°C (30 to 160°F)
Thermal Zero Effect: ±0.1% rdg/°C (±0.05% rdg/°F)
Thermal Sensitivity Effect: ±0.02%/°C (±0.01% rdg/°F)
Proof Pressure: 2x full scale
Burst Pressure: 5x full scale minimum
Fatigue: >160 million cycles
Gages: Semiconductors on bending beam
Body/Diaphragm Material:
316 L SS: ¡Ü50 psi
-15-5 PH SS: >50 psi
Pressure Port: Flush
Electrical Connection: 1 m (36"); shielded PVC cable, 4 leads
Weight: 57 g (2 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Gage Pressure Ranges
PX102-006GV
Consult Sales  
Availability: 
 
 
0-6 psi Gage transducer
PX102-025GV
Consult Sales  
Availability: 
 
 
0-25 psi Gage transducer
PX102-050GV
Consult Sales  
Availability: 
 
 
0-50 psi Gage transducer
Sealed Gage Pressure Ranges
PX102-100SV
Consult Sales  
Availability: 
 
 
0-100 psi Sealed Gage transducer
PX102-200SV
Consult Sales  
Availability: 
 
 
0-200 psi Sealed Gage transducer
PX102-500SV
Consult Sales  
Availability: 
 
 
0-500 psi Sealed Gage transducer
PX102-1KSV
Consult Sales  
Availability: 
 
 
0-1000 psi Sealed Gage transducer
PX102-3KSV
Consult Sales  
Availability: 
 
 
0-3000 psi Sealed Gage transducer
All amounts shown in AUD
Note: Units 100 psi and above have cases sealed from the surrounding atmosphere, providing maximum reliability in humid or corrosive environment (psis). Ranges below 100 psi are vented to the atmosphere and read gage pressure (psig).
Ordering Example: (1) AD-1SS to mount in a 1/4 NPT fitting, AUD346.00 
We noticed you are from the US. Visit your local site for regional offers and live support.