Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Sanitary Pressure Transmitter, 2" Tri-Grip Style, High Temperature, 4-20 mA Output

PX22-I Superceded

Sanitary Flange Transducers, 2

  • FM Approved Intrinsically Safe
  • NIST
  • All Stainless Steel Construction
  • High Temperature Operation 121°C (250°F)
  • Hermetically Sealed for Harsh Environments
  • Available in Gage, Sealed Gage or Absolute Pressure Models
  • Also Available with 1 1 /2 " and 3 /4 " Tri-Clover Fitting

Description

The PX22 has been discontinued. Please see the PX409S or PX792 as possible substitutes or contact our Pressure department.


OMEGA’s PX22 Series is a rugged, 2" Tri-Clover transducer for use in sanitary, pharmaceutical and food processing applications. The PX22 with 4-20 mA output has very high operating temperature ratings making it ideal for use in industrial and processing applications. The hermetically sealed case and all stainless steel construction makes it suitable for the harshest wet environments. The PX22 is available in gage, sealed gage, or absolute models. A Bendix style connector is standard.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
PX22U1-015AI
Consult Sales  
Availability: 
 
 
15 psi Absolute Pressure model with 4-20 mA output and 2" Tri-Clover fitting
  
PX22U1-30HGAI
Consult Sales  
Availability: 
 
 
30 in-Hg range Absolute Pressure model with 4-20 mA output and 2" Tri-Clover fitting
  
PX22U1-050AI
Consult Sales  
Availability: 
 
 
50 psi Absolute Pressure model with 4-20 mA output and 2" Tri-Clover fitting
  
PX22U1-015SI
Consult Sales  
Availability: 
 
 
15 psi Sealed Gage Pressure model with 4-20 mA output and 2" Tri-Clover fitting
  
PX22U1-020SI
Consult Sales  
Availability: 
 
 
20 psi Sealed Gage Pressure model with 4-20 mA output and 2" Tri-Clover fitting
  
PX22U1-100SI
Consult Sales  
Availability: 
 
 
100 psi Sealed Gage Pressure model with 4-20 mA output and 2" Tri-Clover fitting
  
PX22U1-500GI
Consult Sales  
Availability: 
 
 
500 psi Gage Pressure model with 4-20 mA output and 2" Tri-Clover fitting
  
PX22U1-500SI
Consult Sales  
Availability: 
 
 
500 psi Sealed Gage Pressure model with 4-20 mA output and 2" Tri-Clover fitting
  
PX22U1-1KSI
Consult Sales  
Availability: 
 
 
1000 psi Sealed Gage Pressure model with 4-20 mA output and 2" Tri-Clover fitting
Click to expand/minimize a list of what others bought with thePT06F10-6S
PT06F10-6S
AUD65.77
Availability: 7 weeks
 
Mating connector (sold separately)
All amounts shown in AUD
Note: Metric Ranges Available - Consult Engineering
Ordering Example:  (1) PT06F10-6S Mating connector (sold separately), AUD65.77

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Fitting select from:
22U for 2 inch Tri-Clover fitting
21U for 1 1/2 inch Tri-Clover fitting
23U for 3/4 inch Tri-Clover fitting

(2) Electrical Termination select from:
0 for 10 foot PVC cable
1 for PT1H-10-6P connector (mating connector sold separately)

(3) Range select from:
010 for 0-10 psi
015 for 0-15 psi
020 for 0-20 psi
025 for 0-25 psi
030 for 0-30 psi
050 for 0-50 psi
075 for 0-75 psi
100 for 0-100 psi
200 for 0-200 psi
300 for 0-300 psi
500 for 0-500 psi
750 for 0-750 psi
1K for 0-1000 psi

(4) Gage/Sealed Gage/Absolute select from:
G for Gage Model
S for Sealed Gage Model
A for Absolute Model

(5) Output select from:
V for Millivolt output
5T for 0-5 Volt output
I for 4-20 mA output
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.