Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Rangeable Very Low Differential Pressure Transmitter - Discontinued

PX2600

Rangeable Very Low Differential Pressure Transmitter | PX2600

Rangeable Very Low Differential Pressure Transmitter

AUD680.00 PX2600-001dx

CE
  • Each Model has 4 Unidirectional and 4 Bi-Directional Ranges
  • 3 Selectable Outputs, 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA (2-Wire)
  • Pushbutton or Remote Zero
  • 4-Digit LCD can Show Either Static or Differential Pressure
  • Durable Glass Filled Polyester Case
  • Applications
  • Building Energy Management Systems
  • Process Control Systems
  • Pressure Drops Across Ductwork

Description

The PX2600 series has been discontinued. Please see the PX2650 as a possible alternative or contact our Pressure Engineering department.

The PX2600 transducers can output either static (gage) pressure or differential pressure. Standard features include range selection, output type and field zeroing. The 4-digit display can also be set to read either static pressure or differential pressure. A rugged stainless steel sensor offers excellent accuracy, stability, and low long term drift and the durable fire retardant glass filled polyester case provide long life in building management environments. A high accuracy microprocessor assures range to range accuracy and performance.

SPECIFICATIONS
Accuracy (All Ranges): ±1.0% RSS full scale (RSS includes lineratiy, hysteresis and repeatability) (calibrated in verticle 0g position)
Position Effect: Zero offset 0.2% full scale/g
Operating Temperature: 0 to 50°C (32 to 122°F)
Compensated Range: 0 to 50°C (32 to 122°F)
Zero/Span Shift (Over Compensated Range): 3% full scale
Maximum Line Pressure: 10 psi
Overpressure: Up to 10 psi (range dependent)
Long Term Stability: 2.0%/full scale/year
Zero and Span: Pushbutton selection
Excitation (Voltage Out): 13 to 30 Vdc @ 5 mA (typical)/18 to 28 Vac, 40 mA (typical)
    Field Selectable Voltage: 0 to 5 Vdc, 0 to 10 Vdc 3-wire system
    Output Impedance: 300 Ω
Excitation (Current Out): 24 Vdc
Field Selectable Current: 4 to 20 mA 2-wire system (0 to 800 Ω load)
    Bi-Directional Voltage at Zero: 2.5V for 0 to 5 Vdc or 5V for 0 to 10 Vdc
    Bi-Directional Current at Zero: 12 mA
    Full Scale Span Setting: ±1%
Electrical Connection: Removeable screw terminal block
Pressure Connection: 3/16 OD barbed brass tube fittings
Case: Fire-retardant glass filled polyester (UL94 V-O approved)
Mounting: Two external screw holes (verticle position)
Pressure Media: Air or similar non-conductive gas
Dimensions: 105 L x 108 W x 38 mm diameter (4.15 x 4.75 x 1.5")
Weight: 225 g (8 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PX2600-2.5KDX
Consult Sales  
Availability: 
 
 
Rangeable low differential pressure transmitter with selectable voltage or current output, 0 to 2500 pascal maximum range
All amounts shown in AUD
Note: Comes complete with operator’s manual.
Ordering Example: (1) PX2600-010DX 0 to 10 inch of water differential transducer with selectable ranges and outputs, AUD680.00
We noticed you are from the US. Visit your local site for regional offers and live support.