Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued General Purpose Pressure Sensor

PX302 Series

General Purpose Pressure Sensor | PX302 Series

General Purpose Pressure Sensor

Description

The PX302 series has been discontinued. Please see the PX309 as a possible alternative or contact our Pressure Engineering department.

SPECIFICATIONS
Excitation: 10 Vdc (5 to 15 Vdc limits)
Output: 10 mV/V ratiometric 100 mV ± mV @ 10 Vdc
Accuracy: 0.25% BFSL (linearity, hysteresis, repeatability)
Zero Balance: 0 mV ± 2 mV
Input Resistance: 15,000 Ω nominal
Long-Term Stability: ± 0.5% FS
Typical Life: 100 million cycles
Operating Temperature: -18 to 71°C (0 to 160°F)
Compensated Temperature: -1 to 71°C (30 to 160°F)
Total Thermal Effects: ±1% FS max
Proof Pressure: 200%, 13,000 psi max
Response Time: 1 ms
Shock: 50 g @ 11 ms
Vibration: 15 g 10 to 2000 Hz
Wetted Parts: 17-4 PH and 300 Series stainless steel
Pressure Port: 1/4 NPT male
Electrical Connection:
   PX302: 1 m (3') 4-conductor unshielded cable
   PX312: mini DIN connector (included)
Weight: 131 g (4.6 oz) to 1000 psi 190 g (6.7 oz) from 1000 psi
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
GAGE PRESSURE - CABLE TERMINATION
PX302-0500GV
Consult Sales  
Availability: 
 
 
cable style pressure transducer with 500 psig full scale rating
ABSOLUTE PRESSURE - CABLE TERMINATION
PX302-015AV
Consult Sales  
Availability: 
 
 
cable style pressure transducer with 15 psia full scale rating
PX302-050AV
Consult Sales  
Availability: 
 
 
cable style pressure transducer with 50 psia full scale rating
All amounts shown in AUD
Note: Comes with complete operator’s manual.
Ordering Example: (1) PS-4E pressure snubber for water and light oils, AUD32.89 
We noticed you are from the US. Visit your local site for regional offers and live support.