Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

USB Output Sanitary Fitting Pressure Transducer - Discontinued

PX409S-USB Sanitary Series

USB Output Sanitary Fitting Pressure Transducer | PX409S-USB Sanitary Series

USB Output Sanitary Fitting Pressure Transducer

CE
  • Gage and Absolute Pressure to 600 psi
    Compound Gage ±10 inH2O to ±15 psi
    Sealed Gage 100 to 600 psi
    Vacuum 10 inH2O to 15 psi
    Barometric Ranges 32 inHg or 1100 Torr
  • FREE SOFTWARE INCLUDED!
  • Micromachined Silicon Sensor
  • 316L SS Wetted Parts
  • High 0.08% Accuracy Typ. (0.14% Max)
  • Excellent Long Term Stability
  • USB 2.0 and Below Compatible
  • Standard USB Cable Termination
  • Ruggedized with Secondary Containment System
  • Select Engineering Units via Software

Description

The PX409S Sanitary USB Series connects directly to your computer. The Sanitary Series is 3A approved and available with 1-1/2 or 2" Tri-GripTM (Tri-Clamp® compatible) fittings to work with most common applications. Free software makes data logging and charting your readings a simple task. The micromachined silicon design is ideal for pressure or level applications in laboratory, test platforms, or bio/pharmaceutical applications as well as industrial applications that require a rugged, high accuracy transducer. The micromachined silicon sensor provides a very stable transducer with exceptional high accuracy of 0.08% typical (0.14% max) and a broad compensated range. The modular construction allows for fast delivery of most configurations and fittings. Delivery is typically stock to 1 week!

Specifications (See spec sheet for full specifications)
Accuracy: 0.08% typical best straight line, 0.14% max (linearity, hysteresis and repeatability combined) compound gage models calibrated in positive direction only
Calibration: 5-point NIST traceable calibration with zero and span values calibrated in horizontal direction
Operating Temperature Range: -15 to 115°C (-5 to 240°F)
Compensated Temperature Range:
  Ranges = 5 psi: 4.4 to 60°C (40 to 140°F)
  Ranges > 5 psi: -4 to 85°C (25 to 185°F)
Long Term Stability (1-Year): ±0.1% FS typical
Shock: 50 g, 11 mS half sine shock, (under test)
Vibration: ±20 g (under test)
Bandwidth: DC to 3 Hz typical
A to D Conversion: 14 bit
Fill Fluid: NEOBEE M5 food grade Approved to 3A Sanitary Specification 74-03
CE Compliant: Meets industrial emissions and immunity standard IEC61326 Environmental
Protection: IP65 or IP67 depending upon electrical termination
Pressure Rating: 11/2 and 2" Tri-GripTM
Fitting: 600 psi using suitable clamp
Over Pressure: 4 x rated pressure to maximum rated flange pressure
Secondary Containment: 6 x rated pressure to a maximum of 2000 psi (not in clamp)
Wetted Parts: 316L SS
Weight: 285 g (10 oz)

Models with 1.5" Fittings are shown below. To order with 2.0" fitting change "S15" to "S20" in the model number. No extra charge.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Gage Pressure
PX409S15-10WGUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 10 inH2O gage pressure, USB Output
PX409S15-001GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 1 psi Gage pressure, USB Output
PX409S15-2.5GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 2.5 psi Gage pressure, USB Output
PX409S15-005GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 5 psi Gage pressure, USB Output
PX409S15-015GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 15 psi Gage pressure, USB Output
PX409S15-030GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 30 psi Gage pressure, USB Output
PX409S15-050GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 50 psi Gage pressure, USB Output
PX409S15-100GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 100 psi Gage pressure, USB Output
PX409S15-150GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 150 psi Gage pressure, USB Output
PX409S15-250GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 250 psi Gage pressure, USB Output
PX409S15-500GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 500 psi Gage pressure, USB Output
PX409S15-600GUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 600 psi Gage pressure, USB Output
Absolute Pressure
PX409S15-015AUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 15 psi absolute pressure, USB Output
PX409S15-030AUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 30 psi absolute pressure, USB Output
PX409S15-050AUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 50 psi absolute pressure, USB Output
PX409S15-100AUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 100 psi absolute pressure, USB Output
PX409S15-150AUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 150 psi absolute pressure, USB Output
PX409S15-250AUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 250 psi absolute pressure, USB Output
PX409S15-500AUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 500 psi absolute pressure, USB Output
Vacuum (Negitive Gage Pressure)
PX409S15-10WVUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to -10 inH2O vacuum, USB output
PX409S15-001VUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to -1 psi vacuum, USB output
PX409S15-2.5VUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to -2.5 psi vacuum, USB output
PX409S15-005VUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to -5 psi vacuum, USB output
PX409S15-015VUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to -10 psi vacuum, USB output
Compound Gage Pressure
PX409S15-10WCGUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, ±10 inH2O compound gage, USB output
PX409S15-001CGUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, ±1 psi compound gage, USB output
PX409S15-2.5CGUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, ±2.5 psi compound gage, USB output
PX409S15-005CGUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, ±5 psi compound gage, USB output
PX409S15-015CGUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, ±15 psi compound gage, USB output
Barometric Ranges
PX409S15-32BUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 32 inHg barometric range, USB output
PX409S15-32HBUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 0 to 1100 hPa barometric range, USB output
PX409S15-16BUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 16 to 32 inHg barometric range, USB output
PX409S15-16HBUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 550 to 1100 hPa barometric range, USB output
PX409S15-26BUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 26 to 32 inHg barometric range, USB output
PX409S15-26BUSB
Consult Sales  
Availability: 
 
 
1.5" Tri-Grip, 880 to 1100 hPa barometric range, USB output
All amounts shown in AUD
Note: Comes complete with 5-point NIST traceable calibration certificate, CD with set-up, databasing, charting and driver software.
We noticed you are from the US. Visit your local site for regional offers and live support.