Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Diffused Semiconductor Pressure Transmitter
Rugged Aerospace Design

PX6000-I

Diffused Semiconductor Pressure Transmitter | PX6000-I

Diffused Semiconductor Pressure Transmitter

  • High Reliability
  • Long Term Stability
  • All Stainless Steel Case
  • Vacuum Range Available
  • 5 Point NIST Traceable Certificate Included

    Applications

  • Automotive Test
  • Research & Development
  • Engineering Test & Evaluation
  • Production Testing
  • Flight Recorders
  • Engine Monitoring
  • Ground Support Equipment
  • Built-In Temperature Sensor
Pressure Transducers - View related products

Description

This item is being discontinued.


OMEGA's PX6000 Series pressure transducers fit easily into many applications. These low-cost transducers are small and light, and mounting requires no bulky structures. Users can select from 3 electrical terminations and 6 pressure fittings. The sensor is a small [about 2.54 mm (0.1") square] silicon chip, with 4 diffused strain gages mounted in the stainless steel case. Laser-trimmed resistors provide temperature compensation and adjust zero balance and span. The 4 to 20 mA output easily interfaces with most control and data acquisition systems. The PX6000 uses solid state media isolation for improved reliability. Thin films of chemically inert materials are deposited or grown on the chip surface to provide electrical isolation between the sensor and pressure medium. The sensor is less sensitive to vibration and more dependable in high-shock environments because the films add no significant mass. Corrosion resistance is outstanding, and the isolation will remain effective because there are no gel or oil columns to deteriorate.

The PX6000 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-1 to 0-25 bar pressure ranges. Please see the PXM6000 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
4 to 20 mA Models

Excitation: 12 to 40 Vdc unregulated
Output: 4 to 20 mA adjustable ±10% FS
Load Impedance (Max): 50 x (V - 10) Ω where V = supply voltage (40 Vdc max)
Zero Balance: 4 mA adjustable ±10% FS
Dielectric Isolation Resistance: 100 MΩ minimum at 45 Vdc applied between the case or a conductive medium and the bridge circuit
Sensing Element: 4-active-arm bridge using a micromachined diffused silicon diaphragm sensor, thin-film media and dielectric isolation barriers
Temperature Sensor: Output resistance @ 24°C (75°F) 900 to 1500
Temperature Coefficient: 8% min, 10% max per 55.5°C (100°F)
Accuracy: Combined linearity, hysteresis and repeatability ≤±0.25% FS for all ranges
Operating Temp Range: -29° to 85°C (-20° to 185°F)
Compensated Temp Range: -29° to 85°C (-20° to 185°F)
Thermal Effects:
    Span: ≤±0.02% of FS/°F.
    Zero: ≤±0.02% of FS/°F
Vibration Sensitivity: At 20 g peak sinusoidal vibration from 10 Hz to 2000 Hz (½" D.A.), the output shall not exceed 0.04% FS/g for 15 psi range to 0.005% FS/g for 100 psi and above
Natural Frequency: Greater than 35 kHz for 100 psi and above
Shock: 100 g, 11 ms half sine wave without damage
Proof Pressure: 2 times rated pressure will not cause changes in performance beyond the specified tolerances
Burst Pressure: 3 times rated pressure for pressure ranges below 200 psi, or 2.5 times rated pressure for pressure ranges above 200 psi, will not cause rupture of the pressure sensor
Wetted Parts: 316 stainless steel, silicon, Pyrex® glass, epoxy, Kovar®
Electrical Connection: PTIH-10-6P (standard), 0.6 m (2') cable or 4-pin solder terminal header (optional)
Pressure Port: MS33656-4 male (std)
Optional: MS33649-4 female, ¼-18 or 18-27 NPT male or female
Weight: 170 g (6 oz) typical
Mating Connector: PTS06A-10-6S (not included)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PX6000L1-30VACI
Consult Sales  
Availability: 
 
 
30-0 in-Hg Vacuum Range transducer with 4-20 mV output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-015AI
Consult Sales  
Availability: 
 
 
15 psi Absolute Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-020AI
Consult Sales  
Availability: 
 
 
20 psi Absolute Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-050AI
Consult Sales  
Availability: 
 
 
50 psi Absolute Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-100AI
Consult Sales  
Availability: 
 
 
100 psi Absolute Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-200AI
Consult Sales  
Availability: 
 
 
200 psi Absolute Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-300AI
Consult Sales  
Availability: 
 
 
300 psi Absolute Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-015GI
Consult Sales  
Availability: 
 
 
15 psi Gage Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-020GI
Consult Sales  
Availability: 
 
 
20 psi Gage Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-050GI
Consult Sales  
Availability: 
 
 
50 psi Gage Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-100GI
Consult Sales  
Availability: 
 
 
100 psi Gage Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-200GI
Consult Sales  
Availability: 
 
 
200 psi Gage Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
PX6000L1-300GI
Consult Sales  
Availability: 
 
 
300 psi Gage Pressure transducer with 4-20 mA output, PT1H-10-6P electrical connection and MS33656-4 Male Pressure Port
All amounts shown in AUD
Note: Metric Ranges Available - Consult Engineering

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Pressure Port select from:
A for 1/8-27 NPT Male
B for 1/8-27 NPT Female
C for 1/4-18 NPT Male
D for 1/4-18 NPT Female
L for MS33656-4 Male
M for MS33649-4 Female

(2) Electrical Connection select from:
0 for 2' (6m) cable (std) +2$/ft over 2'
1 for PT1H-10-6P Connector or equal (no charge) (mating connector not included)
3 for 4-pin Eyelet Header (no charge)

(3) Range select from:
30 for 30 to 0 in-Hg (Vacuum only)
015 for 0-15 psi
020 for 0-20 psi
050 for 0-50 psi
100 for 0-100 psi
200 for 0-200 psi
300 for 0-300 psi

(4) Units select from:
VAC for Vacuum Model
G for Gage Model
A for Absolute Model

(5) Output select from:
V for mV/V Output
5T for 0 to 5 Vdc Output
I for 4 to 20mA Output

(6) Options select from:
for No Options
-CAL11 for 11 point NIST Calibration $250 adder
-xxFT for Extra length of cable $2/ft over 3ft
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.