Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thin Film Pressure Transducer Gage, Vacuum and Compound Ranges

PX603 and PX613

Thin Film Transducer for Gage or Vacuum, Rugged Stainless Steel Construction | PX603 and PX613

AUD908.54 PX603-500G5V

  • Excellent Long Term Stability
  • All Stainless Steel Construction
  • NEMA 4 Cable or Connector Models
  • 0.4% Accuracy
  • Thin Film Design For High Reliability
  • Ideal for Liquid and Gas
  • Zero and Span Adjustments
Pressure Transducers - View related products

Description

SPECIFICATIONS
Excitation: 10 to 30 Vdc unregulated
Output: 1 to 5 Vdc (3 wire)
Supply Current: <3.0 mA
Insulation Resistance: 100 MΩ @ 50 V
Accuracy: ±0.4% BFSL (Includes non-linearity, hysteresis and non-repeatability errors)
±1.0% Terminal Point Method Includes non-linearity, hysteresis, non-repeatability, zero offset and span setting errors
Hysteresis: ±0.2% FS
Repeatability: ±0.05% FS
Stability: ±1.0%/year
Durability: 100 million cycles
Operating Temperature: -48 to 90°C (-55 to 195°F)
Compensated Temperature: -29 to 82°C (-20 to 180°F)
Thermal Zero Effect: ±0.07% FS/°C
Thermal Span Effect: ±0.07% FS/°C
Proof Pressure:
    15 to 2000 psi = 200% FS
    3000 to 5000 psi = 150% FS
    7500 to 20,000 psi = 120% FS
Burst Pressure:
    15 to 2000 psi = 800% FS
    3000 to 5000 psi = 500% FS
    7500 to 20,000 psi = 500% FS
Gages: Thin-film polysilicone
Diaphragm: 17-4 PH stainless steel
Case: 300 Series stainless steel
Pressure Connection:
    15 to 10,000 psi = ¼ NPT
    15,000 and 20,000 psi = female Aminco fitting
Electrical Connection: 0.9 m (36") braided-shield PVC cable or connector
Mating Connector: PT06F8-4S (not included)
Weight: 128 g (4.5 oz) without cable
Response Time: 5 ms
Construction: Sealed units, except PX603 ≤500 psi is vented to room
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with thePX603-30VAC5V
PX603-30VAC5V
AUD1,042.36
Availability: 5 weeks
 
0-30 inch of Mercury vacuum transducer with 3 foot cable and 1-5 Vdc output
Click to expand/minimize a list of what others bought with thePX603-30V15G5V
PX603-30V15G5V
AUD1,045.00
Availability: 1 week
 
30 inch vacuum to 15 psi transducer with 3 foot cable and 1-5 Vdc output
Click to expand/minimize a list of what others bought with thePX603-015G5V
PX603-015G5V
AUD970.00
Availability: 1 week
 
0-15 psi gage pressure transducer with 3 foot cable and 1-5 Vdc output
Click to expand/minimize a list of what others bought with thePX603-060G5V
PX603-060G5V
AUD942.25
Availability: 1 week
 
0-60 psi gage pressure transducer with 3 foot cable and 1-5 Vdc output
  
PX603-3KG5V
AUD942.25
Availability: 1 week
 
0 to 3,000 psi gage pressure transducer with 3 foot cable and 1-5 Vdc output
  
PX603-7.5KG5V
AUD942.25
Availability: 4 weeks
 
0-10,000 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output
  
PX613-30VAC5V
AUD1,050.00
Availability: 1 week
 
0-30 inch vacuum to 0 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output
  
PX613-100G5V
AUD1,024.70
Availability: 8 weeks
 
0-100 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output
Click to expand/minimize a list of what others bought with thePX613-300G5V
PX613-300G5V
AUD1,020.00
Availability: 8 weeks
 
0-300 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output
Click to expand/minimize a list of what others bought with thePX613-1KG5V
PX613-1KG5V
AUD1,020.00
Availability: 1 week
 
0-1,000 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output
Click to expand/minimize a list of what others bought with thePX613-5KG5V
PX613-5KG5V
AUD969.94
Availability: 1 week
 
0 to 5,000 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output
  
PX613-10KG5V
AUD1,113.03
Availability: 8 weeks
 
0-10,000 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output
Click to expand/minimize a list of what others bought with thePT06F8-4S
PT06F8-4S
AUD57.97
Availability: 8 weeks
 
Mating connector for PX613 series (sold separately)
All amounts shown in AUD
Note: 15,000 and 20,000 psi models supplied with female AMINCO fitting.
Ordering Example: (1) PT06F8-4S mating connector (sold separately), AUD57.97  plus (1) PX613-500G5V is a connector style transducer with a range of 0 to 500 psi, AUD1,024.70, AUD57.97 + 1,024.70 = AUD1,082.67

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Style select from:
03 for Cable Style
13 for Connector Style

(2) Range select from:
30VAC for 0-30 Inches of Mercury vacuum
30V15G for 30 In Hg vacuum to 15 psig
30V30G for 30 In Hg vacuum to 30 psig
30V60G for 30 In Hg vacuum to 60 psig
015G for 0-15 psig
030G for 0-30 psig
060G for 0-60 psig
100G for 0-100 psig
150G for 0-150 psig
200G for 0-200 psig
300G for 0-300 psig
500G for 0-500 psig
1KG for 0-1000 psig
2KG for 0-2000 psig
3KG for 0-3000 psig
5KG for 0-5000 psig
7.5KG for 0-7500 psig
10KG for 0-10000 psig
15KG for 0-15000 psig
20KG for 0-20000 psig
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.