Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Accurate, Low Pressure Laboratory Transmitter

PX655

High Accurate, Low Pressure Laboratory Transmitter | PX655

High Accurate, Low Pressure Laboratory Transmitter

AUD1,195.00 PX655-01DI

  • IDEAL APPLICATIONS
  • Clean Rooms
  • HVAC
  • Fume Hoods
  • Laboratory Monitoring
Pressure Transducers - View related products

Description

SPECIFICATIONS
Excitation: 12 to 36 Vdc
Output: 4 to 20 mA (2 wire)
Linearity: 0.3% FS (BFSL)
Hysteresis: 0.02% FS
Repeatability: 0.05% FS
Operating Temp: -29 to 72°C (-20 to 160°F)
Compensated Temp: 2 to 57°C (35 to 135°F)
Thermal Effects:
    Zero: 0.015% FS/°F
    Span: 0.015% rdg/°F
Proof Pressure: 15 psi
Burst Pressure: 20 psi
Static Pressure: 25 psi
Gage Type: Capacitance
Max Loop Resistance: (Supply voltage - 12) x 50 Ω
Calibration Report: NIST cal at 25, 50, 75 and 100% FS; upscale and downscale provided
Response Time: 250 ms
Wetted Parts: Dry, clean, non-corrosive gases only
Enclosure: NEMA 2 (IP62), 107 H x 117 W x 53 mm D (4.2 x 4.6 x 2.1")
Pressure Port: ¼ barbed fittings (tubing TY-316-100)
Electrical Connection: Screw terminal
Weight: 368 g (13 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
UNIDIRECTIONAL MODELS
  
PX655-0.1DI
AUD1,455.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a range of 0-0.1' of water
  
PX655-0.25DI
AUD1,375.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a range of 0-0.25' of water
  
PX655-0.5DI
AUD1,290.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a range of 0-0.5' of water
  
PX655-01DI
AUD1,195.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a range of 0-1' of water
  
PX655-02DI
AUD1,137.16
Availability: 4 weeks
 
low pressure, laboratory transmitter with a range of 0-2' of water
  
PX655-03DI
AUD1,195.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a range of 0-3' of water
  
PX655-05DI
AUD1,140.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a range of 0-5' of water
Click to expand/minimize a list of what others bought with thePX655-10DI
PX655-10DI
AUD1,140.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a range of 0-10' of water
  
PX655-25DI
AUD1,201.37
Availability: 1 week
 
low pressure, laboratory transmitter with a range of 0-25' of water
  
PX655-50DI
AUD1,200.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a range of 0-50' of water
BIDIRECTIONAL MODELS
  
PX655-0.05BDI
AUD1,475.00
Availability: 1 week
 
low pressure, laboratory transmitter with a bidirectional range of ±0.05' of water
Click to expand/minimize a list of what others bought with thePX655-0.25BDI
PX655-0.25BDI
AUD1,285.00
Availability: 1 week
 
low pressure, laboratory transmitter with a bidirectional range of ±0.25' of water
  
PX655-0.5BDI
AUD1,195.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a bidirectional range of ±0.5' of water
  
PX655-01BDI
AUD1,200.00
Availability: 1 week
 
low pressure, laboratory transmitter with a bidirectional range of ±1' of water
Click to expand/minimize a list of what others bought with thePX655-2.5BDI
PX655-2.5BDI
AUD1,200.00
Availability: 1 week
 
low pressure, laboratory transmitter with a bidirectional range of ±2.5' of water
  
PX655-05BDI
AUD1,200.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a bidirectional range of ±5' of water
  
PX655-10BDI
AUD1,195.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a bidirectional range of ±10' of water
  
PX655-25BDI
AUD1,195.00
Availability: 7 weeks
 
low pressure, laboratory transmitter with a bidirectional range of ±25' of water
  
PX655-50BDI
AUD1,195.00
Availability: 1 week
 
low pressure, laboratory transmitter with a bidirectional range of ±50' of water
All amounts shown in AUD
Note: Comes with complete operator’s manual and NIST calibration certificate.
Ordering Example: (1) PX655-01DI is a low pressure, laboratory transmitter, AUD1,195.00
We noticed you are from the US. Visit your local site for regional offers and live support.