Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Sanitary Pressure Transmitter, Proven Thin Film Technology - Discontinued

PX792-I Sanitary Pressure Transmitter

Sanitary Current Output Pressure Transmitter with Proven Thin Film Technology and Meets 3-A Sanitary Standards | PX792-I Sanitary Pressure Transmitter

  • All Stainless Steel Construction
  • Meets 3A Sanitary Standards
  • NEMA 4X Enclosure
  • Dairy, Food Processing, Pharmaceutical, Biotech Applications
  • High Reliability
  • 1½ or 2" Tri-GripTM (Tri-Clamp® Compatible)
  • NIST

Description

The PX791 and PX792 Series has been discontinued. Please see the PX409S Sanitary Series as possible alternatives or contact our Pressure Engineering department.

PX792 Series transducers use proven thin-film technology and precision machining and electro-polishing to meet 3-A standards.

SPECIFICATIONS
Excitation: 10 to 36 Vdc unregulated reverse voltage protected
Output: 4 to 20 mA 2-wire, 1 to 5 Vdc unregulated
Zero Balance: ±1% FS Vmin = 10V + (0.022A) x RL
Linearity: ±0.4% BFSL
Hysteresis: +0.2%
Repeatability: ±0.07%
Stability: ±1% FS/year
Durability: 100M cycles
Operating Temperature: -29 to 82°C (-20 to 180°F)
Compensated Temperature: -1 to 54°C (30 to 130°F)
Thermal Effects:
Zero: ±0.04% FS/°F
Span: ±0.04% FS/°F
Proof Pressure: 200% range
Burst Pressure: 800% range
Gage Type: Stainless steel diaphragm, diffused silicon sensor
Vibration: <±0.1% FS effect for 20 g, 0 to 2000 Hz in any axis
Shock: Less than ±0.05% FS effect for 100 g, 20 ms shock in any axis
Position Effect: <0.1% FS
Response Time: 5 ms
Wetted Parts: 316L stainless steel electro-polished
Fill Fluid: USP grade 99.5% glycerin
Pressure Port: 1½ or 2" Tri-Grip style
Case: 300 Series SS
Electrical Connection: 24 AWG, 91.4 cm (36") PVC, shielded, vented, UL approved
Weight: 383 g (13.5 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PX792-V30GI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, vacuum to 30 psig range and 4 to 20 mA output
PX792-V60GI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, vacuum to 60 psig range and 4 to 20 mA output
PX792-V100GI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, vacuum to 100 psig range and 4 to 20 mA output
PX792-30GI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, 0-30 psig range and 4 to 20 mA output
PX792-60GI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, 0-60 psig range and 4 to 20 mA output
PX792-100GI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, 0-100 psig range and 4 to 20 mA output
PX792-200GI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, 0-200 psig range and 4 to 20 mA output
PX792-300GI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, 0-300 psig range and 4 to 20 mA output
PX792-500GI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, 0-500 psig ange and 4 to 20 mA output
PX792-750GI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, 0-750 psig range and 4 to 20 mA output
PX792-1KGI
Consult Sales  
Availability: 
 
 
Sanitary transmitter with 2' Tri-Clamp fitting, 0-1,000 psig range and 4 to 20 mA output
All amounts shown in AUD
Note: To order with 1½" Tri-Clamp fitting, change model number to PX791, no additional charge.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Fitting select from:
1 for 1 1/2 inch sanitary fitting
2 for 2 inch sanitary fitting

(2) Range select from:
V30 for Vacuum to 30 psig
V60 for Vacuum to 60 psig
V100 for Vacuum to 100 psig
30 for 0-30 psig
60 for 0-60 psig
100 for 0-100 psig
200 for 0-200 psig
300 for 0-300 psig
500 for 0-500 psig
750 for 0-750 psig
1K for 0-1000 psig

(3) Output select from:
I for 4-20 mA output
5V for 1-5 Vdc output
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.