Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Industrial Wet/Wet Differential Pressure Transmitter, Measures Differentials on High Line Pressures

PXM80 Series

PXM80-I-HEAD | PXM80 Series

PXM80-I-HEAD

CE
  • Low Differential Pressure at High Line Pressure-100 bar Standard, Optional Up to 200 bar
  • All Stainless Steel Construction
  • Sealed for Harsh Environments
  • High Overpressure
  • Rugged Lightning-Protected Housing
Pressure Transducers - View related products

Description

OMEGA’s PX80/PXM80 is a heavy-duty, wet/wet, differential pressure transducer that comes in ranges of 0-30 to 0-5000 psi (0-2 to 0-350 bar). Models are available in any of 3 outputs: mV/V, amplified 0 to 5 Vdc, or 4 to 20 mA. All are suitable for interface with most PLCs and computer-based control systems. An extremely high overpressure capacity of 1500 psi or 150% of capacity (whichever is greater) makes the PX80/PXM80 an extremely durable transducer. The all stainless steel construction, and high overpressure protection offer high reliability in harsh industrial environments.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PXM80MD5-002BARDI
Consult Sales  
Availability: 
 
 
0 to 2 bar (0 to 29 psi)
PXM80MD5-3.50BARDI
Consult Sales  
Availability: 
 
 
0 to 3.5 bar (0 to 51 psi)
PXM80MD5-007BARDI
Consult Sales  
Availability: 
 
 
0 to 7 bar (0 to 101 psi)
PXM80MD5-014BARDI
Consult Sales  
Availability: 
 
 
0 to 14 bar (0 to 203 psi)
PXM80MD5-020BARDI
Consult Sales  
Availability: 
 
 
0 to 20 bar (0 to 290 psi)
PXM80MD5-035BARDI
Consult Sales  
Availability: 
 
 
0 to 35 bar (0 to 508 psi)
PXM80MD5-050BARDI
Consult Sales  
Availability: 
 
 
0 to 50 bar (0 to 725 psi)
PXM80MB5-070BARDI
Consult Sales  
Availability: 
 
 
0 to 70 bar (0 to 1015 psi)
PXM80MB5-100BARDI
Consult Sales  
Availability: 
 
 
0 to 100 bar (0 to 1450 psi)
PXM80MB5-140BARDI
Consult Sales  
Availability: 
 
 
0 to 140 bar (0 to 2031 psi)
PXM80MB5-175BARDI
Consult Sales  
Availability: 
 
 
0 to 175 bar (0 to 2538 psi)
PXM80MB5-200BARDI
Consult Sales  
Availability: 
 
 
0 to 200 bar (0 to 2901 psi)
PXM80MB5-350BARDI
Consult Sales  
Availability: 
 
 
0 to 350 bar (0 to 5076 psi)
All amounts shown in AUD
Note: Each unit comes complete with 5-point NIST traceable calibration.
We noticed you are from the US. Visit your local site for regional offers and live support.