Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Range Wet/Wet Differential Pressure Transducers with mV/V Output

PXM82-MV Series, Metric

Low Range Wet/Wet Differential Pressure Transducers with mV/V Output | PXM82-MV Series, Metric

CE
  • Inches of Water Differential at Line Pressure - up to 1500 psi
  • Stainless Steel/Inconel Construction for Harsh Industrial Environments
  • High Overpressure Capability High Operating Temperature
  • 5 Point Calibration Provided 0%, 50%, 100%, 50%, 0%
  • mV/V Output
Pressure Transducers - View related products

Description

OMEGA’s PXM82 Series wet/wet, differential pressure transducers can measure inches of water differential at line pressure up to 1500 psi. This high line pressure capacity, high operating temperature and excellent temperature compensation makes the PXM82 Series an extremely accurate and reliable transducer. The rugged Inconel diaphragms and stainless steel body gives the PXM82 Series high reliability in harsh industrial environments.

The PXM82 is also available in standard/Imperial configurations, with 1/8 and 1/4 NPT ports, and models from 0-50 inH2O to 0-22 psi pressure ranges. Please see the PX82 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output: 1.5 mV/V nominal
Input Resistance: 5000 Ω min
Output Resistance: 5000 ±25 Ω
Zero Balance: ±2% FS
Accuracy: 0.25% linearity, hysteresis and repeatability combined
Operating Temp Range: -34 to 107°C (-30 to 225°F)
Compensated Temp Range: -1 to 54°C (30 to 130°F)
Pressure Effects:
   Zero: <2%/1000 psi (70 bar) line pressure
   Span: -2.45%/1000 psi (70 bar) line pressure
Thermal Effects:
   Zero: ±0.50% FSO maximum over compensated range
   Span: ±0.50% rdg maximum over compensated range
Line Operating Pressure: 1500 psi (100 bar)
Safe Overpressure:    1000 psi (70 bar) each side
Burst Pressure: 2500 psi (170 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Inconel 625
Pressure Port: See dimensional drawings on specs pages
Electrical Connection:
Style 0: 1.2 m (4') cable
Style 1: PTIH-10-6P (or equal)
Style 6: mini DIN
Mating Connector:
Style 1: PT06F10-6S, sold separately
Style 6: Mating connector (included)
Weight: 1.8 kg (4 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Below are example part numbers. See the "Part Number Builder" beneath this box for your exact configuration.
PXM82MB0-130mBARDV
Consult Sales  
Availability: 
 
 
Pressure transducer with 0 to 130 mbar range and 3 m cable
PXM82MB1-130mBARDV
Consult Sales  
Availability: 
 
 
Pressure transducer with 0 to 130 mbar range and twist lock connector
PXM82MB0-001BARDV
Consult Sales  
Availability: 
 
 
Pressure transducer with 0 to 1.00 bar range and 3 m cable
PXM82MB1-001BARDV
Consult Sales  
Availability: 
 
 
Pressure transducer with 0 to 1.00 bar range and twist lock connector
All amounts shown in AUD
Note: To order extra cable on Cable Style models, add suffix "-(total length in metres)M" and add $6.50/m over the standard 3 m length.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Termination select from:
0 for 3m cable
1 for twist lock connector

(2) Pressure Range select from:
130m for 0 to 130 mbar
190m for 0 to 190 mbar
250 for 0 to 250 mbar
370 for 0 to 370 mbar
500 for 0 to 3.5 bar
007 for 0 to 500 mbar
750 for 0 to 750 mbar
001 for 0 to 1.0 bar
1.25 for 0 to 1.25 bar
002 for 0 to 2.0 bar
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.