Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Accuracy Precision Electronic Recorder, 250mm Chart, Up to 12 Channels - Discontinued

RD-250 Series

 | RD-250 Series

  • J, K, T, E, or R Thermocouple, RTD, or Voltage Input
  • Up to 12 Channels
  • Continuous and Multipoint Models
  • Linearized Temperature Input Scale
  • Rugged Design
  • High Accuracy
  • Color-Coded Display

    Applications
  • Laboratories
  • Processing Plants
  • Industry
  • Research Labs
  • Aerospace

Description

The RD-250 series has been discontinued. Please see the RD100B_RD1800B series as a possible alternative or contact our Data Acquisition Engineering department.

The Model RD-250 is available as either a single-channel continuous recorder or as a multipoint recorder in 6- or 12-channel models. A 3 1/2 digit LED display of temperature is standard on the 12-channel model. Multipoint models offer a variable dotting rate as a standard feature. A three-speed chart drive of 15, 30, 60 mm/hr (1 mm = 0.03937 in). is provided on all models with a momentary fast forward (60 cm/min.) to advance the chart to the desired time line.

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
RD-250-12-K-0-2400F
Consult Sales  
Availability: 
 
 
12 channel recorder with Input range module for K thermocouple 0 to 2400°F
  
RD-250-06-K-0-1000F
Consult Sales  
Availability: 
 
 
6 channel recorder with Input range module for K thermocouple 0 to 1000°F
  
RD-250-06-K-0-2400F
Consult Sales  
Availability: 
 
 
6 channel recorder with Input range module for K thermocouple 0 to 2400°F
  
RD-250-K-0-2000F
Consult Sales  
Availability: 
 
 
Input range module for K thermocouple 0 to 2000°F
  
RD-250-J-0-500F
Consult Sales  
Availability: 
 
 
Input range module for J thermocouple 0 to 500°F
  
RD-250-J-0-1000F
Consult Sales  
Availability: 
 
 
Input range module for J thermocouple 0 to 1000°F
  
RD-250-T-0-200C
Consult Sales  
Availability: 
 
 
Input range module for K thermocouple 0 to 200°C
  
RD-250-MV-0-100
Consult Sales  
Availability: 
 
 
Input range module for 0 to 100 mV
  
RD-250-RTD-0-100F
Consult Sales  
Availability: 
 
 
Input range module for RTD 0 to 100deg F
  
RD-250-T-0-200C
Consult Sales  
Availability: 
 
 
Input range module for RTD 0 to 200 deg C
  
RD-250-PEN-RD
Consult Sales  
Availability: 
 
 
Cartridge pen, red (box of 5)
  
RD-250-CP--100-400
Consult Sales  
Availability: 
 
 
Z-fold strip chart paper 100 to 400
  
RD-250-CP-0-1000
Consult Sales  
Availability: 
 
 
Z-fold strip chart paper 0 to 1000
  
RD-250-CP-0-1600
Consult Sales  
Availability: 
 
 
Z-fold strip chart paper 0 to 1600
  
RD-250-CP-0-200
AUD35.00
Availability: 1 week
 
Z-fold strip chart paper 0-200
  
RD-250-CP-0-2400
AUD37.00
Availability: 1 week
 
Z-fold strip chart paper 0 to 2400
  
RD-250-CP-0-250
Consult Sales  
Availability: 
 
 
Z-fold strip chart paper 0-250
  
RD-250-CP-0-400
AUD35.00
Availability: 1 week
 
Z-fold strip chart paper 0-400
  
RD-250-CP-0-5
Consult Sales  
Availability: 
 
 
Z-fold strip chart paper 0-5
  
RD-250-CP-0-500
Consult Sales  
Availability: 
 
 
Z-fold strip chart paper 0-500
  
RD-250-CP-0-100MV
Consult Sales  
Availability: 
 
 
Z-fold strip chart paper 0-100
Click to expand/minimize a list of what others bought with the180A-PAD-06
180A-PAD-06
AUD50.00
Availability: 1 week
 
24-channel ink pad, 6 channel
  
180A-PAD-12
AUD50.00
Availability: 1 week
 
24-channel ink pad, 12 channel
Click to expand/minimize a list of what others bought with the180A-INK-06
180A-INK-06
AUD53.00
Availability: 1 week
 
Ink, 6 channel box of 6 colors
  
180A-INK-12
AUD105.00
Availability: 1 week
 
Ink, 12 channel box of 12 colors
All amounts shown in AUD
Note:
* Requires one input module per recorder from input module table. To order recorder with module installed, include input module as suffix in recorder part number.
Input modules include chart scale and package of paper. Modules may be ordered separately, but are typically included as suffix to recorder part number to have unit shipped complete. Other ranges available. Consult Sales Department
We noticed you are from the US. Visit your local site for regional offers and live support.