Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Touch Screen Paperless Recorders with Expandable I/O

RD1000_RD2000_RD3000

Paperless Recorders | Touch Screen Chart Recorders | RD1000_RD2000_RD3000

Paperless Recorders | Touch Screen Chart Recorders

CE
  • Color TFT Touch Screen Display: 4.3", 5.6" and 12.1"
  • Expandable Inputs and Outputs via Plug and Play I/O Cards: RD1000/2000 Series–4 Slots; RD3000 Series–16 Slots
  • Analog Inputs: RD1000 Series–Up to 6, RD2000 Series–Up to 24, RD3000 Series–Up to 48
  • User Friendly with Bar Graph, Numerical, Vertical or Horizontal Trend Display
  • Ethernet Interface Standard with Optional RS232/422/485 Communications
  • Built-In Web Server for Remote Data Monitoring
  • Stores Data on 256 MB Internal Flash Memory
  • Windows® Graphical Software Standard and Optional Software for Real Time Monitoring
Data Loggers - View related products

Description

The RD1000/2000/3000 Series paperless recorders offer real time display of data in a variety of formats on a high resolution TFT touch screen display. The user friendly unit with plug and play cards can easily be set to monitor, record, and evaluate any application. The user can access data on the screen, as well as from a remote site via the standard Ethernet, Web Server or optional RS232/422/485 serial interface. The historical data may be stored in a flash ROM, compact flash card, or collected in a remote host PC for evaluation and print out. The unit’s compact size saves space and minimizes depth required behind the panel.

Expandable Input and Output Cards
Each recorder is equipped with rear expansion slots (RD1000/RD2000 Series has 4 slots, RD3000 Series has 16 slots) which work flexibly with the following plug and play I/O cards:
Analog Input Cards (RD1000-3AI & RD1000-6AI): These two cards are used for 3 or 6-channel analog inputs. Each input is isolated from each other to avoid noise and to ensure stable measurement.
Relay Output Card (RD1000-6R):
Each card includes 6 alarm relays. Contacts are rated 5 A/240 Vac
Digital Input Card (RD1000-6DI):
Each card includes 6 channels. Logic Low: -5V minimum, 0.8V maximum, Logic High: 3.5V minimum, 24V maximum
Combination Relay Output and Digital Input Card (RD1000-3R-3DI): Each card includes 3 digital Inputs and 3 relay outputs. For digital inputs, Logic Low: -5V minimum, 0.8V maximum, Logic High: -3.5V minimum, 24V maximum. For relay outputs, the contacts are rated 5 A/240 Vac.
Analog Output Card (RD1000- 6AO): Each card includes 6 channels. They are used for 4 to 20 mA, 0 to 20 mA current output, 0 to 5 V, 1 to 5 V, 0 to 10 Vdc voltage output.
Communication
The standard communication interface is Ethernet with protocol IEEE 802.3 – 10/100 Base T. RS232/422/485 serial communications is optional.

SPECIFICATIONS
General
Display: LCD, 65K color
Resolution: RD1000: 480 x 272; RD2000: 640 x 480; RD3000: 1024 x 768
Backlight: LED
MTBF Backlight @ 25°C: RD1000, RD2000: 30,000 hrs; RD3000: 60,000 hrs
CPU: ARM Cortex-A8, 1 GHz
Internal Flash Memory: 256 MB
SD Card Slot: Standard
USB Host: 2 ports (one front, one back)
Start/Stop Key: Start/stop recording and turn off display only (for quick re-start), does not turn off power to the unit
Web Server: The recorder trend and digital data can be viewed in any place in the world with the recorder connected to Internet with a fixed IP address
Multilingual Programming: 19 languages including English, Japanese, Chinese (simplified, traditional), French, German, Spanish, Swedish, Danish, Italian, Polish, Russian, Dutch, Korean, Thai, Turkish, Portuguese, Brazil Portuguese and Czech
PC Software: Standard software supplied for historical data viewing and configuration; optional Data Acquisition Studio software for real-time monitoring; supports Windows XP/Vista/7/8 (32-bit and 64-bit)
Real Time Clock Accuracy vs. Temperature Inside of Housing: 18 sec typical error per month (10 to 40°C); 52 sec typical error per month at 0°C or 50°C; 107 sec typical error per month at -10°C or 60°C
Power: 90 to 250 Vac, 47 to 63 Hz, 52 VA, 26 W max; 11 to 36 Vdc, 26 VA, 26 W max (optional)

Environmental and Physical
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -30 to 70°C (-22 to 158°F)
Humidity: 20 to 90% RH (noncondensing), maximum relative humidity of 90% RH is for ambient temperature up to 38°C (100°F) decreasing linearly to 50% RH at 50°C (122°F)
Operation Position: no inclined restriction
Dimensions (Panel Mount Style): RD1000/RD2000 Series: 144 H x 144 W x 189 mm D (5.67 x 5.67 x 7.44");
RD3000 Series: 288 H x 288 W x 189 mm D (11.34 x 11.34 x 7.44")
Standard Panel Cutout: RD1000/RD2000 Series: 137 x 137 mm (5.39 x 5.39");
RD3000 Series: 281 x 281 mm (11.06 x 11.06")
Mounting Depth Behind Panel: 171 mm (6.73")
Enclosure: IP65 front panel for indoor use; IP20 housing and terminals
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RD1000 Series Paperless Recorders with 4.3" TFT Display, 4 Slots, up to 6 Analog Inputs
RD1003
AUD4,080.00
Availability: 20 weeks
 
Recorder, 3-input, 3 spare I/O slots (includes one RD1000-3AI card)
RD1006
AUD4,785.00
Availability: 1 week
 
Recorder, 6-input, 3 spare I/O slots (includes one RD1000-6AI card)
RD2000 Series Paperless Recorders with 5.6" TFT Display, 4 Slots, up to 24 Analog Inputs
RD2003
AUD5,810.00
Availability: 20 weeks
 
Recorder, 3-input, 3 spare I/O slots (includes one RD1000-3AI card)
RD2006
AUD6,500.00
Availability: 20 weeks
 
Recorder, 6-input, 3 spare I/O slots (includes one RD1000-6AI card)
RD2012
AUD8,670.00
Availability: 20 weeks
 
Recorder, 12-input, 2 spare I/O slots (includes two RD1000-6AI cards)
RD2018
AUD10,818.25
Availability: 1 week
 
Recorder, 18-input, 1 spare I/O slots (includes three RD1000-6AI cards)
RD2024
AUD12,980.00
Availability: 20 weeks
 
Recorder, 24-input, no spare I/O slots (includes four RD1000-6AI card)
RD3000 Series Paperless Recorders with 12.1" TFT Display, 16 Slots, up to 48 Analog Inputs
RD3006
AUD17,740.00
Availability: 20 weeks
 
Recorder, 6-input, 15 spare I/O slots (includes one RD1000-6AI card)
RD3012
AUD19,890.00
Availability: 1 week
 
Recorder, 12-input, 14 spare I/O slots (includes two RD1000-6AI cards)
RD3018
AUD22,065.00
Availability: 20 weeks
 
Recorder, 18-input, 13 spare I/O slots (includes three RD1000-6AI cards)
RD3024
AUD24,225.00
Availability: 20 weeks
 
Recorder, 24-input, 12 spare I/O slots (includes four RD1000-6AI cards)
RD3030
AUD26,390.00
Availability: 20 weeks
 
Recorder, 30-input, 11 spare I/O slots (includes five RD1000-6AI cards)
RD3036
AUD28,525.00
Availability: 20 weeks
 
Recorder, 36-input, 10 spare I/O slots (includes six RD1000-6AI cards)
RD3042
AUD30,690.00
Availability: 20 weeks
 
Recorder, 42-input, 9 spare I/O slots (includes seven RD1000-6AI cards)
RD3048
AUD32,845.00
Availability: 20 weeks
 
Recorder, 48-input, 8 spare I/O slots (includes eight RD1000-6AI cards)
Options (Field Installable in Spare I/O Slots, One Slot Required for Each Module)
RD1000-3AI
AUD1,305.00
Availability: 20 weeks
 
Analog input card, 3 channel
RD1000-6AI
AUD2,175.00
Availability: 20 weeks
 
Analog input card, 6 channel
RD1000-6DI
AUD720.00
Availability: 20 weeks
 
Digital input card, 6 channel
RD1000-6R
AUD720.00
Availability: 20 weeks
 
Relay output card, 6 relays
RD1000-3R-3DI
AUD720.00
Availability: 20 weeks
 
Relay output/digital input card, 3 relays, 3 inputs
RD1000-6AO
AUD1,565.00
Availability: 1 week
 
Analog output card, 6 outputs
Accessories
RD1000-SW
AUD877.45
Availability: 20 weeks
 
Data Acquisition Studio Software
2GB-SD
Consult Sales  
Availability: 
 
 
Spare 2GB SD card
All amounts shown in AUD
Note: Comes complete with operator’s manual, panel mounting brackets and standard software.
Notes: Recorder offers Ethernet interface as standard. To include RS232 communications add “-RS232” suffix to model no. for an additional cost of $185. To include RS422/485 communications add "-RS422/485" suffix to model no. for an additional cost of $185.
Standard power for recorders is 90 to 250 Vac, 47 to 63 Hz. To order recorder with optional 11 to 36 Vdc power, add suffix “-DC” to model number (no additional cost).
To include Firmware Option 1 add "-FW1" suffix to model no. for an additional cost of $365. To include Firmware Option 2 add "-FW2" suffix to model no. for an additional cost of $185. To include Firmware Option 3 add "-FW3" suffix to model no. for an additional cost of $550.
For mounting options 1 through 6 add "-1", "-2", "-3", "-4", "-5" or "-6" suffix to model no. for an additional cost of $220.
Ordering Example: (1) RD1000-SW Data Acquisition Studio Software, AUD877.45  plus (1) RD1006 Recorder, 6-input, 3 spare I/O slots (includes one RD1000-6AI card), AUD4,785.00, AUD877.45 + 4,785.00 = AUD5,662.45
We noticed you are from the US. Visit your local site for regional offers and live support.