Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

200mm (8") Single and Dual Channel Flatbed Recorders, 14 Input Ranges from 1mV to 20Vdc

RD45A & RD46A

Flatbed Recorder | RD45A & RD46A

Flatbed Recorder

CE
  • 14 input Ranges from 1 mV to 20 Vdc
  • HOME Function Returns Pen to Plot Start
  • GRID Function Aligns Pen to Paper Grid
  • Zero Suppression from –100 to 500%
  • Even Marker Standard
  • Electric Pen Lift and Remote Control Options
  • Pen Offset Compensation Optional
Recorders and Data Loggers - View related products

Description

The RD45A single channel and RD46A dual channel flatbed recorders are ideal instruments for use in research, development and production, as well as in service and education applications. Designed for ease of use, these recorders have an ergonomic shape which allows the user to easily write comments on the chart, even next to the pen.

The wide, 200 mm (8") chart is capable of recording measurements from 1 mV full scale to 20 V. Chart speeds from 0.1 mm/min to 20 mm/sec (1 mm = 0.03937") are available. The electric pen lift function will automatically lift the pens if the chart has not been advanced for 30 seconds; this will lengthen pen life, as well as keep the chart paper clean and easy to read.

The RD45A and RD46A have built-in HOME and GRID functions.
The home function is useful for comparative measurements, where the chart is rewound automatically to the same starting point. The grid function moves the pen to an exact grid line on the chart, which allows for easy repetitive measurements. As an option, pen offset compensation is available. This eliminates the recording offset caused by the distance between the two pens.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
RD45A-EPL
AUD8,545.60
Availability: 6 weeks
 
Single channel recorder with electrical pen lift, 200 mm (8")
  
RD46A-EPL
AUD12,810.00
Availability: 10 weeks
 
Dual channel recorder with electrical pen lift, 200 mm (8")
Click to expand/minimize a list of what others bought with theRDX40-RD1
RDX40-RD1
AUD163.66
Availability: 1 week
 
6 red pens, channel 1; also event marker
Click to expand/minimize a list of what others bought with theRDX40-BL
RDX40-BL
AUD163.66
Availability: 1 week
 
6 blue pens, channel 1
Click to expand/minimize a list of what others bought with theRDX40-GR
RDX40-GR
AUD164.00
Availability: 1 week
 
6 green pens, channel 1
Click to expand/minimize a list of what others bought with theRDX40-BK
RDX40-BK
AUD163.66
Availability: 1 week
 
6 black pens, channel 1
Click to expand/minimize a list of what others bought with theRDX40-RD2
RDX40-RD2
AUD163.66
Availability: 1 week
 
6 red pens, channel 2
Click to expand/minimize a list of what others bought with theRDX40-BK2
RDX40-BK2
AUD164.00
Availability: 1 week
 
6 black pens, channel 2
Click to expand/minimize a list of what others bought with theRDX40-RP
RDX40-RP
AUD402.86
Availability: 1 week
 
10 rolls of chart paper, 25 m (82') each
All amounts shown in AUD
Note:
* One Pen Offset Compensation module required in RD46A for POC feature or one per channel for RS-232 data transmission. Transmission of data occurs after each step of the chart drive.
Each recorder comes with one pen for each channel, one 25 m (82') roll of paper, power cord, fuse, input adaptor connectors and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.