Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Humidity & Temperature Sensor with USB Output

RH-USB

Relative Humidity & Temperature Sensor with USB Output | RH-USB

Relative Humidity & Temperature Sensor with USB Output

  • We’re sorry, but the item is on a temporary hold. Please contact Sales for possible availability.
  • USB Probe for Humidity and Temperature
  • Free Software Converts Your PC into a Humidity and Temperature Meter, Data Logger or Chart Recorder
  • Accurate to ±3% Relative Humidity, ±1°C (±1.8°F) Temperature
  • 316 SS Housing and Removable Stainless Steel Sensor Filter
  • Suited for Wall or Duct Mounting
Relative Humidity Measurement Instruments - View related products

Description

The RH-USB relative humidity/ temperature sensor provides a standard USB output that directly feeds relative humidity and temperature directly into your PC. The free software displays,datalogs, and graphs the measurements. The compact design is ideal for wall or duct mounting. Each unit is factory calibrated to provide excellent sensitivity, fast response, and stability. The unit features a simple installation with a direct USB connection. The free user software converts your PC into both a humidity and temperature meter, chart recorder or data logger. The design features a 316 SS NEMA 4 (IP66) housing. A mounting kit is also available that allows for wall or duct mounting.

SPECIFICATIONS
Temperature:
    Range: -17 to 49ºC (1 to 120ºF)
    Accuracy: ±1ºC (±1.8°F)
Relative Humidity:
    Range: 2 to 98% RH
    Accuracy: ±3% RH (@ 15 to 90% RH)
Repeatability: ±1% RH
PC Interface: USB
USB Cable: Integral to sensor, 2 m (6') (shielded) Type A plug
Software (Included): Requires Windows® 2000, XP, or Vista operating system
Housing: 316 stainless steel
Dimensions: 138 L x 16 mm D (5.5 x 0.625")
Weight: 67 g (0.18 lbs)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theRH-USB
RH-USB
AUD440.65
Availability: 4 weeks
 
Humidity temperature sensor with USB Output and free software
Accessories
Click to expand/minimize a list of what others bought with theHX70-MKIT
HX70-MKIT
AUD43.60
Availability: 1 week
 
Wall/duct mounting kit
All amounts shown in AUD
Note: Comes complete with an integral shielded 2 m (6') USB cable with Type-A connector, free software, removable protective sensor filter and operator’s manual.
Ordering Example: (1) HX70-MKIT Wall/duct mounting kit, AUD43.60  plus (1) RH-USB USB Output RH/temp sensor, AUD440.65, AUD43.60 + 440.65 = AUD484.25
We noticed you are from the US. Visit your local site for regional offers and live support.