Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Screw Plug Immersion Heaters for Small Tanks - RIN Series

RIN Series

Screw Plug Immersion Heaters for Small Tanks | RIN Series

Screw Plug Immersion Heaters for Small Tanks

AUD785.00 RIN-10/120V

  • 1/2" and 3/4" NPT Brass or Steel Screw Plugs
  • 100 to 1000 Watts
  • 120 and 240 V, 1 Phase
  • Dual Pipe Thread Construction
  • Premium Grade Incoloy or Stainless Steel Sheath
Immersion Heaters - View related products

Description

There screw plug immersion heaters feature dual pipe thread construction which allows easy installation into your process and quick connection of electrical conduit.

SPECIFICATIONS Wattage: 100 to 1000 Watt Power: 120, or 240 V, 1 phase Watt Density: 17-40 W/in2 Sheath: Type RIN has 5/8" or 3/4" diameter Incoloy sheath; Type RINO has a 5/8" or 3/4" diameter stainless steel sheath. Screw Plug: Type RIN has 1/2" or 3/4" NPT brass fitting. Type RINO has 1/2" or 3/4" NPT steel fitting.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RIN-10/120V
AUD785.00
Availability: 5 weeks
 
100 W, 120 Vac, 1 Phase, 1/2 inch Pipe Thread
RIN-25/120V
AUD725.00
Availability: 5 weeks
 
250 W, 120 Vac, 1 Phase, 1/2 inch Pipe Thread
RIN-50/120V
AUD855.00
Availability: 5 weeks
 
500 W, 120 Vac, 1 Phase, 1/2 inch Pipe Thread
RIN-75/120V
AUD715.00
Availability: 7 weeks
 
750 W. 120Vac, 1 Phase, 1/2 inch Pipe Thread
RINO-130/240V
AUD775.00
Availability: 7 weeks
 
300 W,240 Vac, 1 Phase, 3/4 inch Pipe Thread
RIN-150/120V
AUD940.00
Availability: 7 weeks
 
500 W. 120Vac, 1 Phase, 3/4 inch Pipe Thread
RIN-1100/240V
AUD945.00
Availability: 1 week
 
1000 W,240 Vac, 1 Phase, 3/4 inch Pipe Thread

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: CAUTION AND WARNING! Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel.
Ordering Example: (1) RIN-10/120V 100 Watt, 120 V screw plug immersion heater, AUD785.00

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Sheath and Screw Materials select from:
RIN for Incoloy sheath—brass screw plug
RINO for stainless steel sheath — Steel screw plug

(2) Wattage and Screw Plug Thread Size select from:
10/ for 100 Watts with 1/2 inch NPT
15/ for 150 Watts with 1/2 inch NPT
25/ for 250 Watts with 1/2 inch NPT
50/ for 500 Watts with 1/2 inch NPT
75/ for 750 Watts with 1/2 inch NPT
130/ for 300 Watts with 3/4 inch NPT
150/ for 500 Watts with 3/4 inch NPT
175/ for 750 Watts with 3/4 inch NPT
1100/ for 1000 Watts with 3/4 inch NPT

(3) Voltage select from:
120V for 120 Vac
240V for 240 Vac
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.