Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

RVB

Viscometer - RVB Series - OMEGA | RVB

Viscometer - RVB Series - OMEGA

CE
  • Analog or Digital Models
  • Measurement Range: 10 to 2,000,000 CPS (RVB-2)
  • Spindle Speeds: 0.3 to 60 RPM
  • Backlit LCD Display (RVB-2)
  • User Controlled Stepper Motor
  • Stainless Steel Spindles (4 Included)
Water and Soil Analysis Instrumentation - View related products

Description

The rotational viscometer RVB-2 Series is a highly sensitive and reliable instrument used to measure and test the viscosity of a fluid. The motor is used to drive and regulate the constant speed of the rotor. When rotated the liquid will produce a viscosity moment. The higher the viscosity of liquids, the higher the viscosity moment and the lower the viscosity of liquids, the lower the viscosity moment. The viscosity moment is determined by the resistance to the sensor rotation, and the viscosity of measured liquids is calculated and displayed by the processor. The RVB-2 is used to determine viscosities of greases, paints, plastics, foods, pharmaceuticals, adhesives, and various other fluids.

Specifications
Measurement Range:
    RVB-1: 10 to 1,000,000 CPS
    RVB-2: 10 to 2,000,000 CPS
Rotor Specification: Number 1 to 4, four types of rotors
Rotation Speed of Rotor:
    RVB-1: 6, 12, 30 or 60 RPM
    RVB-2: 0.3, 0.6, 1.5, 3, 6, 12, 30 or 60 RPM
Measurement Error:
    RVB-1: ±5% (Full Scale)
    RVB-2: ±3% (Full Scale)
Power Supply: AC 120V ±10%, 50 Hz ± 10%
Ambient Temperature: 5 to 35°C (41 to 95°F)
Relative Humidity: Not more than 80% RS232 output
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RVB-1
Consult Sales  
Availability: 
 
 
Needle indicating rotational viscometer 10 to 1,000,000 CPS range
RVB-2
Consult Sales  
Availability: 
 
 
Digital rotational viscometer 10 to 2,000,000 CPS range
RVB-PP
Consult Sales  
Availability: 
 
 
RVB-2 replacement printer paper
All amounts shown in AUD
Note: Comes complete with power cord, 4 spindles, mounting stand, printer (RVB-2 only) and operator’s manual.

Product Manuals:

Download Rotational Viscometer Manual
Download Rotational Viscometer Manual
We noticed you are from the US. Visit your local site for regional offers and live support.