Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

NEMA 4 & 12 Operator Work Stations

SCE-DC Series Desk Consoles

Operator Work Stations, DESK CONSOLES, NEMA 4 and 12 | SCE-DC Series Desk Consoles

Operator Work Stations, DESK CONSOLES, NEMA 4 and 12

AUD3,400.00 SCE-402516SDC

  • One & Two Door Models with Front or Front & Rear Access
  • 0.075" Thick Carbon Steel, Custom Orders for 304 and 316 Stainless Steel
  • 25° Sloped Top, Hardware Installed to Prop in Open Position
  • Key Locking Black 3-Point Flush Swing-Handles on Door
  • Black Quarter Turn Latches on Top Door, Optional Key Latches Available
  • Rubber Pads on Bottom of Enclosure with Provision for Leveling Pads
  • Oil and Water Resistant Gasket
  • Flange Trough Collar Around All Sides of Door Opening
  • Mounting Studs and Channels Welded on Sides of Interior Body for Mounting Additional Panels on Dual Access Console
NEMA Electrical Enclosures - View related products

Description

The SCE-DC Series of operator desk consoles are intended for indoor use to house electronic and electrical instruments and controls. These operator control consoles will protect electrical components against introduction of solid foreign objects, falling dirt and water. The SCE-DC operator work stations can be used in a standing or sitting position and can allow for installation of operator interface, control pushbuttons and selector switches. The desk top includes hardware so it can be propped open for easy access, optional key lock latches are available for additional security. Models are available with one or two door access in both the front or front and rear of the enclosure. Sub-panels are available for mounting electrical components and dual access models come with channels for more then one sub-panel installation.

SPECIFICATIONS
Finish: ANSI-61 gray powder coating inside and out. Optional sub-panels are powder coated white.
Industry Standards (IS2):
NEMA: Type 4, 12 and Type 13
UL Listed: Type 4 and 12
CSA: Type 4 and 12
IEC: 60529 IP 66
Industry Standards (IS1):
NEMA: Type 12 and Type 13
UL Listed: Type 12
CSA: Type 12
IEC: 60529 IP 55

For Generic Drawings of this Series please refer to Manuals link above
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
All Models Must Ship LTL Freight - Additional Shipping Charges May Apply
Single Door Front Access Console
SCE-402516SDC
AUD3,400.00
Availability: 3 weeks
 
NEMA 4 Console, 40.25 H x 25.25 W x 15.5" D
SCE-30P24
AUD244.92
Availability: 3 weeks
 
Sub-Panel for SCE-402516SDC, 27H x 21" W
 
SCE-403716SDC
AUD3,865.00
Availability: 3 weeks
 
NEMA 12 Console, 40.25 H x 37.25 W x 15.5" D
SCE-36P30
AUD415.00
Availability: 3 weeks
 
Sub-Panel for SCE-403716SDC, 33H x 27" W
 
SCE-462519SDC
AUD4,965.00
Availability: 3 weeks
 
NEMA 4 Console, 46.25 H x 25.25 W x 18.5" D
SCE-36P24
AUD309.00
Availability: 3 weeks
 
Sub-Panel for SCE-462519SDC, 33H x 21" W
 
SCE-463719SDC
AUD5,321.93
Availability: 3 weeks
 
NEMA 12 Console 46.25 H x 37.25 W x 18.5" D
SCE-36P36
AUD525.00
Availability: 3 weeks
 
Sub-Panel for SCE-463719SDC, 33H x 33" W
 
Single Door Console with Front and Rear Access
SCE-462519DC
AUD5,295.00
Availability: 3 weeks
 
NEMA 4 Console, 46.25 H x 25.25 W x 18.5" D
SCE-36P24
AUD309.00
Availability: 3 weeks
 
Sub-Panel for SCE-462519DC, 33H x 21" W
 
SCE-463719DC
AUD5,840.00
Availability: 3 weeks
 
NEMA 12 Console, 46.25 H x 37.25 W x 18.5" D
SCE-36P36
AUD525.00
Availability: 3 weeks
 
Sub-Panel for SCE-463719DC, 33H x 33" W
 
Overlapping Two Door Front Access Console
SCE-464919SDC
AUD6,370.00
Availability: 3 weeks
 
NEMA 12 Console 46.25 H x 49.25 W x 18.5" D
SCE-48P36
AUD590.00
Availability: 3 weeks
 
Sub-Panel for SCE-464919SDC, 45H x 33" W
 
SCE-466019SDC
AUD8,240.00
Availability: 3 weeks
 
NEMA 12 Console 46.25 H x 59.88 W x 18.5" D
SCE-60PC36
AUD640.00
Availability: 1 week
 
Sub-Panel for SCE-466019SDC, 55.6 H x 33" W
 
Overlapping Two Door Console with Front and Rear Access
SCE-464919DC
AUD6,710.00
Availability: 3 weeks
 
NEMA 12 Console, 46.25 H x 49.25 W x 18.5" D
SCE-48P36
AUD590.00
Availability: 3 weeks
 
Sub-Panel for SCE-464919DC, 45H x 33" W
 
SCE-466019DC
AUD8,910.00
Availability: 3 weeks
 
NEMA 12 Console, 46.25 H x 59.88 W x 18.5" D
SCE-60PC36
AUD640.00
Availability: 1 week
 
Sub-Panel for SCE-466019DC, 55.6 H x 33" W
 
Two Door Console with Removable Center Channel in Front and Rear
SCE-464919DCC
AUD7,875.00
Availability: 3 weeks
 
NEMA 4 Console, 46.25 H x 49.25 W x 18.5" D
SCE-48P36
AUD590.00
Availability: 3 weeks
 
Sub-Panel for SCE-464919DCC, 45H x 33" W
 
SCE-466019DCC
AUD10,110.00
Availability: 3 weeks
 
NEMA 4 Console, 46.25 H x 59.88 W x 18.5" D
SCE-60PC36
AUD640.00
Availability: 1 week
 
Sub-Panel for SCE-466019DCC, 55.6 H x 33" W
 
Accessories
SCE-LPD2
AUD160.00
Availability: 3 weeks
 
Set of 4 Leveling Pads, 3/8-16 thread, zinc plated with plastic base.
SCE-DLKLD
AUD124.00
Availability: 3 weeks
 
Chrome Key Lock Door Latch
SCE-DLKLDB
AUD133.00
Availability: 1 week
 
Black Key Lock Door Latch
SCE-DL8SB
AUD60.00
Availability: 3 weeks
 
Black 8mm Square Door Latch Key
SCE-DL8SC
AUD57.28
Availability: 5 weeks
 
Chrome 8mm Square Door Latch Key
SCE-FSPS4
AUD197.00
Availability: 3 weeks
 
Mounting Hardware for Sub-panels - only required when using more than one sub-panel
All amounts shown in AUD
Note: Mounting hardware is supplied with the first sub-panel, if additional sub-panels are required you will need additional mounting hardware.
Ordering Example: (1) SCE-30P24 Sub-panel with mounting hardware, 27 H x 21, AUD244.92  plus (1) SCE-402516SDC Operator desk console with sloped top, single door, AUD3,400.00  plus (2) SCE-DLKLD Crome Key locking door latches, AUD124.000  plus (1) SCE-LPD2 Set of 4 leveling pads, AUD160.00, AUD244.92 + 3,400.00 + 124.00 X 2 + 160.00 = AUD4,052.92
We noticed you are from the US. Visit your local site for regional offers and live support.