Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

NEMA Type 3R & 12 Free-Standing Two-Door Single-Access Indoor/Outdoor Electrical Enclosures - Sizes from 60x24 to 90x72"

SCE-FSD Series Electrical Enclosure and Control Panel

NEMA Type 3R & 12 Free-Standing Two-Door Single-Access Metal Electrical Enclosures and Control Panels by Saginaw Control | SCE-FSD Series Electrical Enclosure and Control Panel

AUD7,090.00 SCE-604818FSD

  • 0.104" Carbon Steel, Indoor/Outdoor Enclosure
  • Removable and Interchangeable Doors
  • Concealed Hinge
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Strong, Rigid Construction with Stiffeners Welded On Backs of Single Access Boxes
  • Lifting Eyes for Easy Handling
  • Black ZInc Die Cast Keylocking/ Padlocking Handle
  • 3-Point Latching Mechanism
  • Latch Rods have Rollers for Easier Door Closing
  • Flange Trough Collar Around All Sides of Door Opening
  • Removable Print Pocket Provided On Door
  • Flange Trough Collar Around All Sides of Door Opening
  • Mounting Channels Welded Horizontally On Sides of Interior Body At Top, Bottom and Middle for Mounting Optional Panels or Rack Mounting Angles
  • Oil Resistant Gasket
  • Ground Stud on Door
NEMA Electrical Enclosures - View related products

Description

Application
The SCE-FSD Series indoor/outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications. The enclosures are extra deep for applications requiring more interior space and have provisions for optional surface mounting or rack mounting of almost any type of equipment.
by Saginaw Control
Finish
White powder coating inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Optional panels are powder coated white.

Industry Standard IS3
NEMA Type 3R, 12 & Type 13
UL Listed Type 3R, 12
CSA TYpe 3R, 12
IEC 60529 IP 55
Note: To meet NEMA 3R rating, a drip shield is required.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SINGLE ACCESS ELECTRICAL ENCLOSURES

Must Ship LTL Truck Freight
 
SCE-604818FSD
AUD7,090.00
Availability: 3 weeks
 
60" H, 48" W, 18" D
SCE-60P48F1
AUD1,460.00
Availability: 3 weeks
 
Full sub-panel for 60 x 48
 
SCE-724818FSD
AUD7,135.00
Availability: 3 weeks
 
72" H, 48" W, 18" D
SCE-724824FSD
AUD7,720.00
Availability: 3 weeks
 
72" H, 48" W, 24" D
SCE-72P48F1
AUD1,620.00
Availability: 3 weeks
 
Full sub-panel for 72 x 48
SCE-72P48F2
AUD1,050.00
Availability: 3 weeks
 
Half sub-panel for 72 x 48
 
SCE-726018FSD
AUD8,790.00
Availability: 3 weeks
 
72" H, 60" W, 18" D
SCE-726024FSD
AUD9,515.00
Availability: 3 weeks
 
72" H, 60" W, 24" D
SCE-726036FSD
AUD10,950.00
Availability: 3 weeks
 
72" H, 60" W, 36" D
SCE-72P60F1
AUD1,885.00
Availability: 3 weeks
 
Full sub-panel for 72 x 60
SCE-72P60F2
AUD1,175.00
Availability: 3 weeks
 
Half sub-panel for 72 x 60
 
SCE-727218FSD
AUD8,900.00
Availability: 3 weeks
 
72" H, 72" W, 18" D
SCE-727224FSD
AUD10,555.00
Availability: 3 weeks
 
72" H, 72" W, 24" D
SCE-72P72F1
AUD2,120.00
Availability: 3 weeks
 
Full sub-panel for 72 x 72
SCE-72P72F2
AUD1,300.00
Availability: 3 weeks
 
Half sub-panel for 72 x 72
 
SCE-904820FSD
AUD9,145.00
Availability: 3 weeks
 
90" H, 48" W, 20" D
SCE-90P48F1
AUD1,905.00
Availability: 3 weeks
 
Full sub-panel for 90 x 48
SCE-90P48F2
AUD1,175.00
Availability: 3 weeks
 
Half sub-panel for 90 x 48
 
SCE-907220FSD
AUD11,520.00
Availability: 3 weeks
 
90" H, 72" W, 20" D
SCE-907224FSD
AUD12,100.00
Availability: 3 weeks
 
90" H, 72" W, 24" D
SCE-907236FSD
AUD13,880.00
Availability: 3 weeks
 
90" H, 72" W, 36" D
SCE-90P72F1
AUD2,545.00
Availability: 3 weeks
 
Full sub-panel for 90 x 72
SCE-90P72F2
AUD1,530.00
Availability: 3 weeks
 
Half sub-panel for 90 x 72
 
Drip Shield is Required for NEMA 3R Rating
SCE-DS48N4
AUD243.00
Availability: 3 weeks
 
Drip shield for 48" wide outdoor enclsoure
SCE-DS60N4
AUD293.00
Availability: 3 weeks
 
Drip shield for 60" wide outdoor enclsoure
SCE-DS72N4
AUD330.00
Availability: 3 weeks
 
Drip shield for 72" wide outdoor enclsoure
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.