Description
OMEGA high temperature jack panels feature SHX series ceramic connectors mounted in a steel plate for service temperatures up to 1000°F(537°C). They are also available with unglazed connectors, type USHX, for applications where glazed connectors, would contaminate a vacuum system. Other panels are available upon request. Send an email to custom@omega.com for pricing & availability. Custom panels are $1000 minimum order for custom SKU part number."Circuits Per Rows |
1 Row (13/4" H) |
2 Rows (31/4" H) |
3 Rows (41/2" H) |
4 Rows (57/8" H) |
6 (43/8" L) |
SHXJP1-06-(*) | SHXJP2-12-(*) | SHXJP3-18-(*) | SHXJP4-24-(*) |
12(81/8" L) | SHXJP1-12-(*) | SHXJP2-24-(*) | SHXJP3-36-(*) | SHXJP4-48-(*) |
18(117/8" L) | SHXJP1-18-(*) | SHXJP2-36-(*) | SHXJP3-54-(*) | SHXJP4-72-(*) |
Part Number Builder