Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Micro-Plate Orbital Shakers

SKR-11 and SKR-12

Laboratory Micro-Plate Orbital Shakers | SKR-11 and SKR-12

Laboratory Micro-Plate Orbital Shakers

CE
  • Orbital Motion
  • Analog or Digital Models
  • Integral Timer
Technical Reference - View related products

Description

The SKR-11 and SKR-12 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

SKR-11 and SKR-12 are large micro-plates shakers. Combining high speed, small orbital distance and elastic refraining, the shakers generate the ideal shaking and agitating effects. It is perfect for the mixing of micro-plate and other small samples. There are different trays sizes that all have a slip-proof mat for convenient sample handling. There are two models to choose from, both are microprocessor controlled; the digital SKR-12 provides a digital timer with up to 9 hours setting and speed control in 1 rpm increments. The analog, SKR-11 provides 2 hour timers (in 10 minute integral) and 10 step speed control without digital display, as shown in MOS.

Specifications
Speed Range:
    SKR-11: Analog, 250 to 1250 rpm
    SKR-12: Digital, 250 to 1250 rpm
Motion: Orbital
Timer:
    SKR-11: 120 minutes
    SKR-12: 540 minutes, digital
Orbit: 0.7 mm (0.027")
Maximum Load: 1 kg (2.2 lb)
Platform: 306 x 306 mm (12 x 12")
Dimensions: 360 W x 420 L x 160 mm H (14 x 16.5 x 6.3")
Operational Temperature: 4 to 40°C (39.2 to 104°F)
Maximum Humidity: 80%
CO2 Environment Safe: Yes
Net Weight: 10 kg (22 lb)
Power Supply: 120V, 60 Hz, 50 watt
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SKR-11
Consult Sales  
Availability: 
 
 
Micro-plate shaker, analog
SKR-12
Consult Sales  
Availability: 
 
 
Micro-plate shaker, digital
All amounts shown in AUD
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.