Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

“SNAP-IN” FITTINGS FOR FLEXIBLE AND COPPER TUBING

FT Series

"Snap-In” Fittings For Flexible and Copper Tubing

AUD144.00 FT-020400-S1

  • 100%Leakproof Installations, EveryTime
  • Efficient, Rapid Connections, Even in Tight Working Quarters
  • Reductions in Maintenance Cost
  • Suitable for Plastic and Copper Tubing Applications (For Stainless Steel Applications Consult Factory)
  • Rapid Disconnect and Reusability
Pumps & Mixers - View related products

Description

Connectors for use in, Food Service, Research and Industrial, Laboratories, Fluid Applications, Compressed Air, Plastic and Copper, Tubing Applications

fittings and color coded caps are manufactured using food grade Acetal Copolymers and stainless steel - Our O-rings are produced from food grade Nitrile rubber. fittings meet stringent ISO 9001 requirements and exceed all specifications implemented by the FDA, NSF and Water Quality Association. Together, and in combination with patented, proprietary design, your customer’s health and safety are never compromised.

Application Adaptability
Our fittings are modular in design, they can be coupled together to form new integral fittings, making any complex connection requirement fast and simple.

Easy, Quick Installation
Contrasting the time consuming procedure of sweating traditional copper connections, the installation of fittings is a click and a snap. There is no need to drain systems, remake leaky solder joints, or adjust awkward compression fittings—an especially important feature when working in confined spaces. Typical installation times can be cut by as much as 40%. Despite this drastic cut in installation time, tests show that fittings have a substantial service life of 20 years, while withstanding temperatures and pressures well in excess of normal working situations.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FT-020600-S
AUD144.00
Availability: 19 weeks
 
3/16in. Union Tee
FT-010821-S
AUD72.00
Availability: 19 weeks
 
1/8in. NPT Threaded Adapter
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.