Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Beaker Heaters

SRBH Series

Beaker Heaters | SRBH Series

Beaker Heaters

AUD199.00 SRBH0250-1

CE
  • Easy-to-Install and Remove
  • Moisture and Chemical Resistant
  • Evenly Heats Across Beaker Surface
  • Fits Griffin and Standard Size Beakers
  • Hook and Loop Closure Allow for Quick Installation and Removal
  • Easily View Graduation During Set-Up and Operation
  • Requires a Temperature or Power Controller (not included)
Laboratory Equipment - View related products

Description

SPECIFICATIONS
Max Exposure Temperature: 232°C (450°F)
Power Density: 5.0 watts/in2 (0.008 watts/mm2)
Dielectric Strength: Over 2000V
Power Leads: 61 cm (2')
Standard 2-Prong Plug: 120 Vac (NEMA 1 to 15)
Bare Wire Connection: 240 Vac
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SRBH0250-1
AUD199.00
Availability: 1 week
 
120 Vac, 250ml (8.45oz)
SRBH0400-1
AUD212.00
Availability: 11 weeks
 
120 Vac, 400ml (13.5oz)
SRBH0600-1
AUD202.00
Availability: 11 weeks
 
120 Vac, 600ml (20.3oz)
SRBH1000-1
AUD209.00
Availability: 11 weeks
 
120 Vac, 1000ml (33.8oz)
SRBH0250-2
AUD203.49
Availability: 11 weeks
 
240 Vac, 250ml (8.45oz)
SRBH0400-2
AUD212.00
Availability: 11 weeks
 
240 Vac, 400ml (13.5oz)
SRBH0600-2
AUD204.00
Availability: 11 weeks
 
240 Vac, 600ml (20.3oz)
SRBH1000-2
AUD211.00
Availability: 11 weeks
 
240 Vac, 1000ml (33.8oz)
All amounts shown in AUD
Note: Comes complete with operator’s manual.
Ordering Example: (1) SRBH0250-1 Beaker Heater, 150 Watts, 120 Vac, AUD199.00
We noticed you are from the US. Visit your local site for regional offers and live support.