Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Self-Regulating Rapid-Trace Heating Cable/Medium Temperature

SRM/E Series

Self-Regulating Rapid Trace Heating Cable | SRM/E Series

Self-Regulating Rapid Trace Heating Cable

  • 3, 5, 8, 10, 15 & 20 Watts/ft.
  • 120 and 240V
  • 150°C (302°F) Maximum Maintenance Temperature
Electrical Heating Cable Systems - View related products

Description

APPLICATIONS SRM/E self-regulating heating cable provides safe, reliable heat tracing for process temperature maintenance and freeze protection of pipes, valves, tanks and similar applications. The 190°C (375°F) maximum exposure temperature rating allows steam cleaning of process equipment with up to 170 psig steam. OMEGALUX ® SRM/E trace heating cables can be used in hazardous as well as certain corrosive areas.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Prices below are per foot
SRM/E5-2C
Consult Sales  
Availability: 
 
 
Heat cable,5 watts/ft, 240 vac, metallic braid
SRM/E8-1C
Consult Sales  
Availability: 
 
 
Heat cable, 8 watts/ft, 120 vac, metallic braid
SRM/E10-1CT
AUD61.00
Availability: 5 weeks
 
Heat cable,10 watts/ft, 120 vac, fluoropolymer overcoated
SRM/E10-2CT
AUD60.03
Availability: 1 week
 
Heat cable,10 watts/ft, 240 vac, fluoropolymer overcoated
SRM/E20-1C
Consult Sales  
Availability: 
 
 
Heat cable,20 watts/ft, 120 vac, metallic braid
SRM/E20-2CT
AUD82.00
Availability: 1 week
 
Heat cable,20 watts/ft, 240 vac, flouropolymer overcoated

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: All Prices are shown in price per foot
*Minimum length of heating cable is 25 ft. SRM/E cable is also available in 15 Watts per foot. Contact Sales for price and delivery.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Watts per foot select from:
3 for 3 Watts/ft
5 for 5 Watts/ft
8 for 8 Watts/ft
10 for 10 Watts/ft
15 for 15 Watts/ft
20 for 20 Watts/ft

(2) Voltage and Jacket Style select from:
-1C for 120 Vac Metallic Braid
-2C for 240 Vac Metallic Braid
-1CT for 120 Vac Fluoropolymer Overcoat
-2CT for 240 Vac Fluoropolymer Overcoat
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.