Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Solenoid Valve, 2-Way General Purpose - Brass Body, Normally Open - Discontinued

SV210 Series

 | SV210 Series

CE
  • Durable Brass Valve Body
  • Rugged NEMA 4 (IP65) Housing
  • Mounts in Any Position
  • Rated for Continuous Duty

Description

The SV210 series has been discontinued. Please see the SV6000 as a possible alternative or contact our Flow and Level Engineering department.

TYPICAL APPLICATIONS:
Water Treatment, Dry Cleaning, Commercial Laundry Equipment, Irrigation, Cooling, Petroleum Processing, Dish and Bottle Washing, Pollution Control, Heat Exchangers

The SV210 series are pilot operated solenoid valves. These valves use the energy stored in the pressurized fluid to actuate the valving mechanism. They require the minimum pressure differential specified for proper valve operation. A direct-acting, normally closed solenoid valve is an integral part of the pilot-operated valve and is used to affect the balance of pressure above and below a diaphragm or piston.

SPECIFICATIONS
Operation: Pilot operated
Wetted Parts: Brass, Stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 5 times max psid
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 10 W, 120 Vac, class F
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
SV212
Consult Sales  
Availability: 
 
 
Pilot operated valve with 1/2 NPT fitting, 9/16" orifice and Buna-N seal
Accessories
  
SVCOIL-110AC
AUD153.00
Availability: 1 week
 
Replacement coil, 110 Vac
  
SVCOIL-220AC
AUD182.23
Availability: 9 weeks
 
Replacement coil, 220 Vac
Click to expand/minimize a list of what others bought with theSVCOIL-24VDC
SVCOIL-24VDC
AUD168.78
Availability: 1 week
 
Replacement coil, 24 Vdc
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.