Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

2-Way Direct Acting Solenoid Valves

SV3100 Series

Low Cost Solenoid Valves Direct-Acting | SV3100 Series

Low Cost Solenoid Valves Direct-Acting

AUD149.20 SV3105

CE
  • Ideal for Compressed Air, Inert Gas, Water, and Synthetic Oils
  • Normally Closed
  • Process Temperature to 137°C (280°F)
  • 8 W AC Coils Standard
  • Optional 12 Vdc, 24 Vdc, 24 Vac, 220-240 Vac Coils Available
Valves - View related products

Description

SV-3100 Series 2-way solenoid valves are direct-acting valves featuring brass and stainless steel construction and FKM seal material.The temperature range of -10 to 137°C (14 to 280°F) is ideal for neutral media such as compressed air, inert gases, water, and synthetic oils.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Maximum Process Temperature: 137°C (280°F) due to FKM O-ring
Maximum Ambient Temperature: Coil dependent (See ratings on coils)
Voltage Tolerance: ±10%
Opening Time (msec):
   AC: 10 to 20
   DC: 20 to 80 depending on orifice and pressure
Closing Time (msec):
   AC and DC: Approx. 20 to 30
Cycling Rate: Approx. 1000 cpm
Duty Cycle: Continuous (100%)
Coil Molding Material:
   Black Polyester (Class F): SV8COIL-115AC, SV8COIL-24DC/60HZ, SV8COIL-24AC/50 to 60HZ, SV8COIL-220AC
   Black Polyamide (Class F): SV8COIL-12DC, SV8COIL-24DC
   Black Polyphenylensulphide (Class H): SV8COIL-115/60HZ

Materials of Construction Body: Brass
Armature Tube: Brass
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Brass
Sealing Material: FKM

Coil Specifications
Coil: 8 W
Inrush: 25 VA
Holding: 14 VA
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
SV3101
AUD149.00
Availability: 3 weeks
 
2-way normally closed valve 1/8 NPT Cv=0.10
  
SV3103
AUD143.00
Availability: 3 weeks
 
2-way normally closed valve 1/8 NPT Cv=0.14
  
SV3104
AUD149.00
Availability: 3 weeks
 
2-way normally closed valve 1/8 NPT Cv=0.24
  
SV3105
AUD149.20
Availability: 1 week
 
2-way normally closed valve 1/8 NPT Cv=0.35
  
SV3106
AUD149.20
Availability: 3 weeks
 
2-way normally closed valve 1/4 NPT Cv=0.10
  
SV3108
AUD149.20
Availability: 3 weeks
 
2-way normally closed valve 1/4 NPT Cv=0.14
Click to expand/minimize a list of what others bought with theSV3109
SV3109
AUD149.20
Availability: 3 weeks
 
2-way normally closed valve 1/4 NPT Cv=0.24
Click to expand/minimize a list of what others bought with theSV3110
SV3110
AUD149.00
Availability: 1 week
 
2-way normally closed valve 1/4 NPT Cv=0.35
CONNECTOR ACCESSORIES
Click to expand/minimize a list of what others bought with theSV-CGC
SV-CGC
AUD29.05
Availability: 1 week
 
Cable grip connector
Click to expand/minimize a list of what others bought with theSV-CC
SV-CC
AUD29.05
Availability: 1 week
 
1/2" conduit connector
COIL ACCESSORIES
Click to expand/minimize a list of what others bought with theSV8COIL-115AC
SV8COIL-115AC
AUD88.05
Availability: 1 week
 
8W coil for 110 to 120 Vac, 154°C (310°F) (Class F)
Click to expand/minimize a list of what others bought with theSV8COIL-12DC
SV8COIL-12DC
AUD90.50
Availability: 3 weeks
 
8 W coil for 12 Vdc,154°C (310°F) (Class F)
Click to expand/minimize a list of what others bought with theSV8COIL-24DC
SV8COIL-24DC
AUD90.50
Availability: 4 weeks
 
8 W coil for 24 Vdc; 154°C (310°F) (Class F)
Click to expand/minimize a list of what others bought with theSV8COIL-24AC/60HZ
SV8COIL-24AC/60HZ
AUD88.05
Availability: 1 week
 
8 W coil for 24 Vac; 154°C (310°F) (Class F)
Click to expand/minimize a list of what others bought with theSV8COIL-220AC
SV8COIL-220AC
AUD88.05
Availability: 1 week
 
8 W coil for 220 to 240 Vac; 154°C (310°F) (Class F)
Click to expand/minimize a list of what others bought with theSV8COIL-115/60HZ
SV8COIL-115/60HZ
AUD126.00
Availability: 1 week
 
8 W coil for 115 Vac; 182°C (360°F) (Class H)
All amounts shown in AUD
Note: Comes complete with operator's manual, 8 W coil and cable grip connector.


Ordering Example: (1) SV3109 1/4 NPT normally closed valve, AUD149.20
We noticed you are from the US. Visit your local site for regional offers and live support.