Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Brass 2-Way Solenoid Valves

SV6100 Series

Brass 2-Way Solenoid Valves | SV6100 Series

Brass 2-Way Solenoid Valves

CE
  • Normally Closed
  • Ideal for Compressed Air, Inert Gas, Synthetic Oils and Water
  • 120 Vac Standard (220 Vac and DC Coils are Optional)
  • 8 W, AC Coils Standard
  • 12 or 14 W, AC or dc Coils Available For Many Models
Valves - View related products

Description

SV6100 Series 2-way solenoid valves are internally piloted with assisted lift valves featuring Brass, stainless steel construction and FKM seal material. The temperature range from -10 to 137°C (14 to 280°F) and FKM O-ring material is ideal for neutral media such as compressed air, inert gases, synthetic oils and water. A strain-relief connector is supplied with each unit. A ½" conduit plug is also available.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Operating Ambient:
    FKM O-Ring: -10 to 137°C (14 to 280°F)
Maximum Process Temperature: Coil dependent (see ratings on coils)
Voltage Tolerance: ±10%
Opening Time (msec): 200 to 500 approximately
Closing Time (msec): 100 to 4000 approximately
Cycling Rate: approximately 10 to 50 cpm
Duty Cycle: Continuous (100%)
Coil Molding Material:
    Black Polyester (Class F): SV8COIL-115AC, SV8COIL-24DC/60HZ, SV8COIL-220AC
    Black Polyamide (Class F): SV8COIL-12DC, SV8COIL-24DC, All 12 Watt coils
    Black Polyphenylensulphide (Class H): SV8COIL-115/60HZ
Black Epoxy Resin (Class H): All 14 watt coils
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SV6104
Consult Sales  
Availability: 
 
 
Pipe size3/4", Orifice Size 3/4", Cv Flow Factor 9.8, O-Ring FKM, Coils 8 W, Minimum psi 2, AC/DC psi 230
SV6105
Consult Sales  
Availability: 
 
 
Pipe size1", Orifice Size 1", Cv Flow Factor 14, O-Ring FKM, Coils 8 W, Minimum psi 2, AC/DC psi 230
SV6106
AUD1,555.00
Availability: 3 weeks
 
Pipe size11/4", Orifice Size 13/8", Cv Flow Factor 28, O-Ring FKM, Coils 8 W, Minimum psi 2, AC/DC psi 150
SV6107
AUD1,025.00
Availability: 3 weeks
 
Pipe size11/2", Orifice Size 11/2", Cv Flow Factor 36, O-Ring FKM, Coils 8 W, Minimum psi 2, AC/DC psi 150
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.