Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Dual Thermocouple or RTD Pipe Plug Probe with NPT Fitting

TC-K-1/4NPT-G-72-DUAL

Dual Thermocouple or RTD Pipe Plug Probe with NPT Fitting | TC-K-1/4NPT-G-72-DUAL

Dual Thermocouple or RTD Pipe Plug Probe with NPT Fitting

AUD199.23 TC-K-NPT-G-36-DUAL-SMPW-M

  • Two Sensors Provide Same Temperatures Signals to Different Instruments, eg, Meter and Recorder, Controller and Datalogger
  • 1/8" NPT Mounting
  • Thermocouple Types: J, K, T, E
  • Grounded Thermocouple Probes, Standard
  • RTD Alpha Values: .00385 (European) or .00392 (American)
  • Miniature Connectors
  • Lead Lengths: 36" for Thermocouples, 72" for RTDs
Thermocouples - View related products

Description

Dual Thermocouple Probe with NPT Fitting

1/8" NPT SS fitting for installation into any standard pipe opening. Dual sensors standard for critical applications.

View the Thermocouple Accuracy and Color Code charts
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theTC-K-1/4NPT-U-72-DUAL
TC-K-1/4NPT-U-72-DUAL
AUD224.14
Availability: 4 weeks
 
Dual Pipe Plug Thermocouple Probe, Ungrounded, Type K with strip leads
  
TC-K-1/4NPT-U-72-SMP-DUAL
AUD256.51
Availability: 1 week
 
Dual Pipe Plug Thermocouple Probe, Ungrounded, Type K with connectors
  
TC-K-1/4NPT-G-72-SMP-DUAL
AUD223.00
Availability: 4 weeks
 
Dual Pipe Plug Thermocouple Probe, Grounded, Type K with connector
  
RTD-NPT-72-E-DUAL-MTP
Consult Sales  
Availability: 
 
 
Dual Pipe Plug RTD Probe, European Curve
  
RTD-NPT-72-A-DUAL-MTP
Consult Sales  
Availability: 
 
 
Dual Pipe Plug RTD Probe, American Curve
All amounts shown in AUD
Ordering Example: (1) TC-T-NPT-G-36-DUAL-SMPW-M Dual Pipe Plug Thermocouple Probe, TypeT, AUD197.00
We noticed you are from the US. Visit your local site for regional offers and live support.