Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Thermal Cyclers

TCY20, TCY25, TCY30, TCY48

Laboratory Thermal Cyclers | TCY20, TCY25, TCY30, TCY48

Laboratory Thermal Cyclers

CE
  • Perfect for Education
  • Fast Ramp Times
  • Flexible Block Format
  • Economical
Laboratory Equipment - View related products

Description

The TCY20, TCY25,TCY30 and TCY48 model has been discontinued. Please contact our Flow and Level Engineering department for possible alternative.

The TCY20, TCY25, TCY30 and TCY48 thermal cyclers are designed with today’s laboratory in mind. Its small footprint and easy programing make it a perfect choice for any lab. The user friendly programming can perform virtually any protocol. Two major sample blocks formats can be chosen for maximum flexibility: 1. The small personal block: 25 x 0.2 ml and 20 x 0.5 ml 2. The half-full-size blocks: 48 x 0.2 ml and 30 x 0.5 ml

Specifications
Temperature Range: 4 to 99°C (39.2 to 210°F)
Block Uniformity: ±0.5°C (32.9°F)
Temperature Accuracy: ±0.5°C (32.9°F)
End of Program Cooling Below Ambient Maximum Ramp Rate: 2.3°C/second
Heated Lid Temperature: 100 to 115°C (212 to 239°F)
Heated Lid Enable/Disable Program Naming Using Alpha Keys Program Password Protection Number of Programs: 37 (3 step)
Dimensions: 185 H x 185 W x 330 mm L (7.2 x 7.2 x 13")
Weight: 6.8 kg (15 lb)
AC Power Input: 120V or 230V with switch
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TCY20
Consult Sales  
Availability: 
 
 
Thermal cycler for 20 x 0.5 ml micro-tubes, 120V/230V
TCY25
Consult Sales  
Availability: 
 
 
Thermal cycler for 25 x 0.2 ml micro-tubes, 120V/230V
TCY30
Consult Sales  
Availability: 
 
 
Thermal cycler for 30 x 0.5 ml micro-tubes, 120V/230V
All amounts shown in AUD
Note: Comes complete with operator’s manual (tubes sold separately).
We noticed you are from the US. Visit your local site for regional offers and live support.