Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Fine Wire and Thermocoupl Welder

Model TL-WELD

Commercial Grade Fine Wire and Thermocouple Welder | Model TL-WELD

Commercial Grade Fine Wire and Thermocouple Welder

AUD4,028.82 TL-WELD

CE
  • Thermocouple Welder Designed for Production of Commercial Grade Thermocouple Junctions
  • No Special Skills Needed to Operate
  • 120/220 Vac Selectable
  • Weld Wires up to 1.1mm(0.043in.) Diameter
  • Standard Accessories
  • Wire Holding Pliers and Lead
  • Safety Glasses (Optical Class 1 Rating)
  • Magnifying Eyeglass
  • Carbon Electrodes
  • Spare 2A Fuse
  • Argon Hose
  • Power Cord
  • Footswitch for Greater Ease of Use
Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products

Description

The TL-WELD is designed for sensor manufacturers who produce commercial-grade thermocouple junctions, and for users of large numbers of exposed junction thermocouples, such as test and development laboratories where multipoint temperature sensing of test pieces is required.

No special skills are needed and most people will be capable of producing quality work with minimal practice. The instrument can be operated via the front panel or by using the footswitch.

This model is suitable for welding wires up to 1.1 mm (0.043") in diameter and has an argon gas shield facility.

A satisfactory thermocouple junction is produced without using argon, but where argon is available a momentary purge is automatically triggered immediately prior to the weld to give optimum weld integrity.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theTL-WELD
TL-WELD
AUD4,028.82
Availability: 13 weeks
 
Thermocouple and fine wire welder
Click to expand/minimize a list of what others bought with theTL-WELD-CAR
TL-WELD-CAR
AUD105.93
Availability: 1 week
 
Replacement carbon electrodes(package of 5)
Click to expand/minimize a list of what others bought with theTL-WELD-PL
TL-WELD-PL
AUD149.90
Availability: 8 weeks
 
Spare Insulated Pliers for TL-WELD
All amounts shown in AUD
Note: Comes with complete operators manual, Wire-Holding Pliers and Lead, Safety Glasses (Optical Class 1 Rating), Magnifying Eyeglass, Carbon Electrodes, Spare 2 A Fuse, Argon Hose, Power Cord, Footswitch
Ordering Example: (1) TL-WELD Thermocouple and fine wire welder, AUD4,028.82
We noticed you are from the US. Visit your local site for regional offers and live support.