Call Us
Now
Cart
|
Contact
|
Help
|
auinfo@dwyeromega.com
|
1800 106 210
|
Toll-Free in Australia:
1800 106 210
International
+65 6415 5353
search term
Part Number
All OMEGA
Menu
Part Number
All OMEGA
Quick Order
Products
Products by Book
Temperature
Data Acquisition
Pressure
Flow & Level
pH & Conductivity
Automation
Product by Category
Test & Measurement
Lab Equipment
Environmental
Process Control
Power Monitoring
Search Tools
Product Finders
Thermocouples
Handheld Meters
Wireless Sensors
Load Cells
Pressure Transducers
Strain Gauges
Data Acquisition
Data Loggers
More...
Support
Sales
e-Quotes
Shipping
Reference
SDS
Downloads
Product Manuals
Software
About OMEGA
About OMEGA
What's New
OMEGA Worldwide
Contact Us
My Account
My Customer Account
e-Quotes
Forgot Password?
Select Region
Americas
Brazil
Canada
Canada(French)
Mexico
United States
Europe/EMEA
Czech Republic
Denmark
France
Germany
Italy
Netherlands
Spain
United Kingdom
Also serving the
Middle East and Africa
Asia Pacific
Australia
China
India
Japan
Korea
Malaysia
Philippines
Singapore
Brunei, Cambodia, Indonesia,
Laos, Myanmar, Vietnam
Taiwan
Thailand
Related Products
Fiber Optic Temperature Measurement
General Test and Measurement Instruments
Glass Bulb and DialTemp Thermometers
Handheld Instruments for Temperature Measurement
Hybrid Temperature Sensors
Indicating Labels, Crayons, Cements and Lacquers
Infrared Temperature Measurement Instruments
Precision Calibration Equipment and Ice Point References
Recorders
Relative Humidity Measurement Instruments
RTD (PT100) Probes, Elements and Assemblies
Superconductivity and Cryogenics Temperature Measurement
Temperature & Process Meters, Timers and Counters
Temperature and Process Controllers and Power Switching Devices
Temperature Transmitters
Thermistor Elements, Probes and Assemblies
Thermocouple Connectors and Panel Systems
Thermocouples
Thermowells and Head and Well Assemblies
What's New in Temperature
Wire: Thermocouple, RTD, Thermistor and Hook-Up
Product by Category
Temperature
Pressure, Strain and Force
Flow & Level
pH & Conductivity
Heaters
Data Acquisition
Automation
Support
Manuals
Tech Reference
FTP Site
TOP
Technical Learning
Installation Obstacles, Invasive In-Pipe Immersion Sensors
Read more about
Home
»
Temperature
»
Handheld Instruments for Tempe...
»
Digital Stem Thermometers
» TPD41 and TPD42
Digital Stem Thermometers
TPD41 and TPD42
Digital Stem Thermometers
PLACE ORDER
TPD40 Features:
°F/°C Switch
ON/OFF Switch
Clear Button
Plastic Sheath
Pocket Clip
-14 to 392°F (-26 to 200°C)
5" Stainless Steel Probe
Accuracy: ±1.8°F from 14 to 180°F
TPD41/42 features:
Accuracy: ±1°C between -20 and 120°C, otherwise, ±2°C; ±2°F between -4 and 248°F, otherwise, ±4°F
-50 to 150°C (-58 to 302°F)
03.5 x 125 mm ( 3 /16 x 5")
Low Cost
Stainless Steel Probe
Protective Probe Cover
Handheld Instruments for Temperature Measurement - View related products
Order Table
Description
Specs
Print
Top
Description
LOW Cost Digital Stem Thermometers. Applications: Air Conditioning, Food Processing, Heating and Ventilating, Agriculture, Automobile, Brewing, Photography, Food Storage, Refrigeration, Pharmaceutical and Laboratory uses.
Place Order
(Specify Model Number)
Part Number
/ Desc.
Qty
Description
TPD40
Consult Sales
Availability:
Qty
Digital Stem Thermometer
TPD41
Consult Sales
Availability:
Qty
Digital Stem Thermometer
†
All amounts shown in AUD
We noticed you are from
the US
. Visit your local site for regional offers and live support.
Stay here.
Go to the
the US
site >