Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Corrosion Resistant Over-the Side Immersion Heaters

TPR and TPF Series

Corrosion Resistant Over-the Side Immersion Heaters | TPR and TPF Series

Corrosion Resistant Over-the Side Immersion Heaters

AUD3,300.00 TPR-101

  • Fluoropolymer Coated Stainless Steel Elements
  • 20 W/In2
  • 120, 240 and 480 Volt, Single Phase
  • Moisture Resistant Terminal Enclosure TPF--Flat Elements
  • Moisture Resistant Terminal Enclosure
Immersion Heaters - View related products

Description

1. Corrosion Resistant- Thermoplastic fluoropolymer coated stainless steel sheath for long life in almost all types of corrosive solutions for operating temperatures up to 212°F. Pin hole free, durable coating, 100% tested at factory.

2. Overtemperature Shutoff- Standard on all units. A manual reset cutout will deactivate the heater in the event of an overtemperature condition (rated 25 amps up to 277 volts). A visual minimum level indication is also provided on the heater guard.

3. Low Profile - Single and three phrase heaters have flat profiles which permit maximum work area and minimum interference with plating process. Heater projects less than 2" away from the side of the tank.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TPR-101
AUD3,300.00
Availability: 9 weeks
 
signgle phase, 1 kW, 120 Vac, A dim inch (cm) 13(33), B dim inch (cm) 6(15)
TPR-102
AUD2,995.00
Availability: 9 weeks
 
single phase, 1 kW, 240 Vac, A dim inch (cm) 13(33), B dim inch (cm) 6(15)
TPR-202
AUD3,235.00
Availability: 9 weeks
 
single phase, 2 kW, 240 Vac, A dim inch (cm) 21(53), B dim inch (cm) 12(30)
TPR-204
AUD3,235.00
Availability: 9 weeks
 
single phase, 2 kW, 480 Vac, A dim inch (cm) 21(53), B dim inch (cm) 12(30)

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: To reivew heater certifications and listings please click on download under related links below.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) 1 or 3 Phase Models select from:
TPR for 1 Phase
TPF for 3 Phase

(2) Wattage select from:
10 for 1 kW
20 for 2 kW
30 for 3 kW
40 for 4 kW
60 for 6 kW
80 for 8 kW
100 for 10 kW

(3) Voltage select from:
1 for 120 Vac
2 for 240 Vac
4 for 480 Vac
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.