Call Us
Now
Cart
|
Contact
|
Help
|
auinfo@dwyeromega.com
|
1800 106 210
|
Toll-Free in Australia:
1800 106 210
International
+65 6415 5353
search term
Part Number
All OMEGA
Menu
Part Number
All OMEGA
Quick Order
Products
Products by Book
Temperature
Data Acquisition
Pressure
Flow & Level
pH & Conductivity
Automation
Product by Category
Test & Measurement
Lab Equipment
Environmental
Process Control
Power Monitoring
Search Tools
Product Finders
Thermocouples
Handheld Meters
Wireless Sensors
Load Cells
Pressure Transducers
Strain Gauges
Data Acquisition
Data Loggers
More...
Support
Sales
e-Quotes
Shipping
Reference
SDS
Downloads
Product Manuals
Software
About OMEGA
About OMEGA
What's New
OMEGA Worldwide
Contact Us
My Account
My Customer Account
e-Quotes
Forgot Password?
Select Region
Americas
Brazil
Canada
Canada(French)
Mexico
United States
Europe/EMEA
Czech Republic
Denmark
France
Germany
Italy
Netherlands
Spain
United Kingdom
Also serving the
Middle East and Africa
Asia Pacific
Australia
China
India
Japan
Korea
Malaysia
Philippines
Singapore
Brunei, Cambodia, Indonesia,
Laos, Myanmar, Vietnam
Taiwan
Thailand
Related Products
Accessories
Displacement and Proximity Transducers
Dynamic Measurement
Instrumentation for Pressure and Strain Measurements
Load Cells, Force Sensors and Torque Transducers
Pressure Gauges
Pressure Switches
Pressure Transducers
Strain Gages, Accessories and Instrumentation
Valves, Regulators and I/P Converters
What's New in Pressure, Strain, and Force Products!
Product by Category
Temperature
Pressure, Strain and Force
Flow & Level
pH & Conductivity
Heaters
Data Acquisition
Automation
Support
Manuals
Tech Reference
FTP Site
TOP
Technical Learning
5 Ways the Right Expertise Can Simplify the Customization Process
Read more about
Product Customization
Home
»
Pressure, Strain and Force
»
Load Cells, Force Sensors and...
»
Reaction and Rotary Torque Cel...
» TQM301 Series
Reaction Torque Cells, Flange to Flange Mount, Metric, 0 to 45 N-m
TQM301 Series
PLACE ORDER
All Stainless Steel Case for Long Term Reliability in Industrial Environments
High Accuracy
Shielded Cable for Precise Low Noise Measurements
Heavy Duty Mounting for Positive, Non-Slip Connection
Load Cells, Force Sensors and Torque Transducers - View related products
Order Table
Description
Specs
Related
Products
Print
Top
Description
SPECIFICATIONS
Output:
2 mV/V
Excitation:
10 Vdc, 15 V max
Input Resistance:
360 Ohms minimum
Output Resistance:
350 ±5 Ohms
Accuracy:
±0.2% FSO (linearity, hysteresis, and repeatability combined)
Zero Balance:
±2% FSO
Compensated Temp. Range:
16 to 71°C (60 to 160°F)
Operating Temp Range:
-54 to 107°C (-65 to 225°F)
Thermal Effects:
Zero: ±0.009% FSO/°C Span: ±0.009% Rdg/°C
Safe Overload:
150% of Capacity
Ultimate Overload:
300% of Capacity
Construction:
Stainless Steel
Electrical:
1.2 m (4 ft) 4-conductor shielded color coded PVC cable
Place Order
(Specify Model Number)
Part Number
/ Desc.
Qty
Description
TQM301-45N
AUD
1,297.73
Availability: 12 weeks
Qty
Flange mount reaction torque cell with 0 to 45 Newton meter range
†
All amounts shown in AUD
Related Products:
TQ301
SHOP NOW →
Reaction Torque Cells, Flange to Flange Mount
DP25B Series
SHOP NOW →
1/8 DIN Process Meter & Controller
DP41
SHOP NOW →
1/8 DIN High Performance Temperature, Process and Strain Meter
We noticed you are from
the US
. Visit your local site for regional offers and live support.
Stay here.
Go to the
the US
site >