Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Tubular Radiant Heater Assemblies (600 to 3600 Watts) Single Straight Element Double End Termination

TRH1 Series

Tubular Radiant Heater Assemblies (600 to 3600 Watts) Single Straight Element Double End Termination | TRH1 Series

  • Direct Retrofit to Existing Applications
  • Rugged Anodized Extruded Aluminum Housing
  • Polished Aluminum Reflector (Replaceable)
  • Incoloy® Sheath Tubular Heaters (Replaceable)
  • Element Support Brackets (Replaceable)
  • Sliding Mounting Bolts (Replaceable)
  • Dual Internal Wireways for Single End Wiring
  • Ground Terminal Lug
  • Slots for Heat Shield on Side of Housing for Between Units
  • Convenient Field Wiring
  • Made to Order/Custom Products
Radiant Heaters - View related products

Description

Designed for Maximum Efficiency, Ease of Installation and Trouble-Free Service… TRH radiant heaters are a direct retrofit replacement for existing and new applications, utilizing similar products regardless of make. Its unique design offers several quality enhancements without compromising fit and function on existing applications. Delivering Value-Added Performance Universal 2000 heaters are ideal for reliable service, providing great flexibility for many diverse industrial and commercial applications. Manufactured with the proper options, Universal 2000 Radiant Heater Assemblies can be used outdoors or in wet locations. Construction Characteristics TRH radiant heaters stand apart from all other similar products. Its rugged construction, enhanced design features and flexibility in installation allow it to be used in applications requiring a single unit or to be used as modules creating various configurations for process radiant heating systems. TRH radiant heaters are available in a full range of standard construction variations, physical dimensions and electrical ratings. They are also available in custom engineered/ manufactured units up to 3353 mm (132") for series TRH1, 4 and 6. TRH3 and 5 series units are available up to 3048 mm (120") lengths. Special electrical ratings, single end wiring, dual voltage, multiple heat designs, and optional fast response Quartz heater options (TRH1 and 2 NEMA 1 units only), along with pre-wired units using flexible/ rigid conduit or SJO cord/plug can be custom designed to fit your application.

Plug Model No. Reference NEMA P or R Max Amps Volts Receptacle Model No.
EHD-102-103 P3 straight 5-15 15 A 125V EHD-103-102
EHD-102-113 P4 twist lock L5-15 15 A 125V EHD-103-104
EHD-102-122 P6 twist lock L6-20 20 A 250V EHD-103-105
EHD-102-126 P7 twist lock L6-30 30 A 250V EHD-103-125
Ordering Example: EHD-102-103, P3 straight connector, 125 Vac.
Model No. Watts Volts Overall Length m (in) Heated Length m (in) Replacement Element Replacement Guard Replacement Reflectors
Without Guard With Guard Model No. Number Required
TRH10001 TRH10040 600 120 0.5 (18) 0.3 (10) THE09100 GRD-104-104 SMPR-1018 1
TRH10002 TRH10046 600 208 0.5 (18) 0.3 (10) THE09101 GRD-104-104 SMPR-1018 1
TRH10003 TRH10047 600 240 0.5 (18) 0.3 (10) THE09102 GRD-104-104 SMPR-1018 1
TRH10004 TRH10048 600 277 0.5 (18) 0.3 (10) THE09103 GRD-104-104 SMPR-1018 1
TRH10005 TRH10049 800 120 0.6 (24) 0.4 (16) THE09104 GRD-104-105 SMPR-1019 1
TRH10006 TRH10050 800 208 0.6 (24) 0.4 (16) THE09106 GRD-104-105 SMPR-1019 1
TRH10007 TRH10051 800 240 0.6 (24) 0.4 (16) THE09106 GRD-104-105 SMPR-1019 1
TRH10008 TRH10052 800 277 0.6 (24) 0.4 (16) THE09107 GRD-104-105 SMPR-1019 1
TRH10009 TRH10053 1100 120 0.8 (30) 0.6 (22) THE09108 GRD-104-106 SMPR-1020 1
TRH10010 TRH10054 1100 208 0.8 (30) 0.6 (22) THE09109 GRD-104-106 SMPR-1020 1
TRH10011 TRH10055 1100 240 0.8 (30) 0.6 (22) THE09110 GRD-104-106 SMPR-1020 1
TRH10012 TRH10056 1100 277 0.8 (30) 0.6 (22) THE09111 GRD-104-106 SMPR-1020 1
TRH10013 TRH10057 1100 480 0.8 (30) 0.6 (22) THE09112 GRD-104-106 SMPR-1020 1
TRH10014 TRH10058 1300 208 0.9 (36) 0.7 (28) THE09113 GRD-104-107 SMPR-1021 1
TRH10015 TRH10059 1300 240 0.9 (36) 0.7 (28) THE09114 GRD-104-107 SMPR-1021 1
TRH10016 TRH10060 1300 277 0.9 (36) 0.7 (28) THE09115 GRD-104-107 SMPR-1021 1
TRH10017 TRH10061 1300 480 0.9 (36) 0.7 (28) THE09116 GRD-104-107 SMPR-1021 1
TRH10018 TRH10062 1800 208 1.2 (48) 1.0 (40) THE09117 GRD-104-108 SMPR-1022 1
TRH10019 TRH10063 1800 240 1.2 (48) 1.0 (40) THE09118 GRD-104-108 SMPR-1022 1
TRH10020 TRH10064 1800 277 1.2 (48) 1.0 (40) THE09119 GRD-104-108 SMPR-1022 1
TRH10021 TRH10065 1800 480 1.2 (48) 1.0 (40) THE09120 GRD-104-108 SMPR-1022 1
TRH10022 TRH10066 2500 208 1.5 (60) 1.3 (51) THE09121 GRD-104-109 SMPR-1023 2
TRH10023 TRH10067 2500 240 1.5 (60) 1.3 (51) THE09122 GRD-104-109 SMPR-1023 2
TRH10024 TRH10068 2500 277 1.5 (60) 1.3 (51) THE09123 GRD-104-109 SMPR-1023 2
TRH10025 TRH10069 2500 480 1.5 (60) 1.3 (51) THE09124 GRD-104-109 SMPR-1023 2
TRH10026 TRH10070 3000 208 1.8 (72) 1.6 (63) THE09125 GRD-104-110 SMPR-1024 2
TRH10027 TRH10071 3000 240 1.8 (72) 1.6 (63) THE09126 GRD-104-110 SMPR-1024 2
TRH10028 TRH10072 3000 277 1.8 (72) 1.6 (63) THE09127 GRD-104-110 SMPR-1024 2
TRH10029 TRH10073 3000 480 1.8 (72) 1.6 (63) THE09128 GRD-104-110 SMPR-1024 2
TRH10030 TRH10044 3600 208 2.1 (84) 1.9 (75) THE09129 GRD-104-111 SMPR-1025 2
TRH10031 TRH10074 3600 240 2.1 (84) 1.9 (75) THE09130 GRD-104-111 SMPR-1025 2
TRH10032 TRH10075 3600 277 2.1 (84) 1.9 (75) THE09131 GRD-104-111 SMPR-1025 2
TRH10033 TRH10076 3600 480 2.1 (84) 1.9 (75) THE09132 GRD-104-111 SMPR-1025 2
Ordering Examples: TRH10040, 600 watt radiant heater with guard, 120 Vac.
TRH10009, 1100 watt radiant heater, 120 Vac.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Without Guard
TRH10001
AUD485.00
Availability: 9 weeks
 
600 Watts, 120 Volt, Overall Length: 18", Heated Length: 10"
TRH10005
AUD545.00
Availability: 9 weeks
 
800 Watts, 120 Volt, Overall Length: 24", Heated Length: 16"
TRH10018
Consult Sales  
Availability: 
 
 
1800 Watts 208 Volt, Overall Length: 48", Heated Length: 40"
TRH10023
Consult Sales  
Availability: 
 
 
2500 Watts 240 Volt, Overall Length: 60", Heated Length: 51"
TRH10033
Consult Sales  
Availability: 
 
 
3600 Watts, 480 Volt, Overall Length: 84", Heated Length: 75"
With Guard
TRH10040
AUD545.00
Availability: 9 weeks
 
600 Watts, 120 Volt, Overall Length: 18", Heated Length: 10"

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Ordering Example: (1) TRH10001 600 Watts, 120 Volt, Overall Length: 18, AUD485.00
We noticed you are from the US. Visit your local site for regional offers and live support.