Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Tubular Radiant Heater Assemblies (800 to 5000 Watts) Single Hairpin Element Liquid Tight Single End Termination

TRH5 Series

Tubular Radiant Heater Assemblies (800 to 5000 Watts) Single Hairpin Element Liquid Tight Single End Termination | TRH5 Series

  • Direct Retrofit to Existing Applications
  • Rugged Anodized Extruded Aluminum Housing
  • Polished Aluminum Reflector (Replaceable)
  • Incoloy® Sheath Tubular Heaters (Replaceable)
  • Element Support Brackets (Replaceable)
  • Sliding Mounting Bolts (Replaceable)
  • Dual Internal Wireways for Single End Wiring
  • Ground Terminal Lug
  • Slots for Heat Shield on Side of Housing for Between Units
  • Convenient Field Wiring
  • Made to Order/Custom Products
Radiant Heaters - View related products

Description

Designed for Maximum Efficiency, Ease of Installation and Trouble-Free Service…
TRH radiant heaters are a direct retrofit replacement for existing and new applications, utilizing similar products regardless of make. Its unique design offers several quality enhancements without compromising fit and function on existing applications.
Delivering Value-Added Performance Universal 2000 heaters are ideal for reliable service, providing great flexibility for many diverse industrial and commercial applications. Manufactured with the proper options, Universal 2000 Radiant Heater Assemblies can be used outdoors or in wet locations.
Construction Characteristics
TRH radiant heaters stand apart from all other similar products. Its rugged construction, enhanced design features and flexibility in installation allow it to be used in applications requiring a single unit or to be used as modules creating various configurations for process radiant heating systems. TRH radiant heaters are available in a full range of standard construction variations, physical dimensions and electrical ratings. They are also available in custom engineered/ manufactured units up to 3353 mm (132") for series TRH1, 4 and 6. TRH3 and 5 series units are available up to 3048 mm (120") lengths. Special electrical ratings, single end wiring, dual voltage, multiple heat designs, and optional fast response Quartz heater options (TRH1 and 2 NEMA 1 units only), along with pre-wired units using flexible/ rigid conduit or SJO cord/plug can be custom designed to fit your application.

Plug Model No. Reference NEMA P or R Max Amps Volts Receptacle Model No.
EHD-102-103 P3 straight 5-15 15 A 125V EHD-103-102
EHD-102-113 P4 twist lock L5-15 15 A 125V EHD-103-104
EHD-102-122 P6 twist lock L6-20 20 A 250V EHD-103-105
EHD-102-126 P7 twist lock L6-30 30 A 250V EHD-103-125
Ordering Example: EHD-102-103, P3 straight connector, 125 Vac.
Model No.       Watts       Volts   Overall Length m (in)   Heated Length m (in)     Replacement Element     Replacement Guard Replacement Reflectors
Without Guard With Guard   Model No. Number Required
TRH50001 TRH50040 800 120 0.3 (12) 178 mm  (7) THE09177 GRD-104-112 SMPR-1035 1
TRH50002 TRH50041 800 208 0.3 (12) 178 mm  (7) THE09178 GRD-104-112 SMPR-1035 1
TRH50003 TRH50042 800 240 0.3 (12) 178 mm  (7) THE09179 GRD-104-112 SMPR-1035 1
TRH50004 TRH50043 800 277 0.3 (12) 178 mm  (7) THE09180 GRD-104-112 SMPR-1035 1
TRH50005 TRH50044 1200 120 0.5 (18) 0.3 (13) THE09181 GRD-104-113 SMPR-1036 1
TRH50006 TRH50045 1200 208 0.5 (18) 0.3 (13) THE09182 GRD-104-113 SMPR-1036 1
TRH50007 TRH50046 1200 240 0.5 (18) 0.3 (13) THE09183 GRD-104-113 SMPR-1036 1
TRH50008 TRH50047 1200 277 0.5 (18) 0.3 (13) THE09184 GRD-104-113 SMPR-1036 1
TRH50009 TRH50048 1800 208 0.6 (24) 0.5 (19) THE09185 GRD-104-114 SMPR-1037 1
TRH50010 TRH50049 1800 240 0.6 (24) 0.5 (19) THE09186 GRD-104-114 SMPR-1037 1
TRH50011 TRH50050 1800 277 0.6 (24) 0.5 (19) THE09187 GRD-104-114 SMPR-1037 1
TRH50012 TRH50051 1800 480 0.6 (24) 0.5 (19) THE09188 GRD-104-114 SMPR-1037 1
TRH50013 TRH50052 2500 208 0.8 (30) 0.6 (25) THE09189 GRD-104-115 SMPR-1038 1
TRH50014 TRH50053 2500 240 0.8 (30) 0.6 (25) THE09190 GRD-104-115 SMPR-1038 1
TRH50015 TRH50054 2500 277 0.8 (30) 0.6 (25) THE09191 GRD-104-115 SMPR-1038 1
TRH50016 TRH50055 2500 480 0.8 (30) 0.6 (25) THE09192 GRD-104-115 SMPR-1038 1
TRH50017 TRH50056 3000 208 0.9 (36) 0.8 (31) THE09193 GRD-104-116 SMPR-1039 1
TRH50018 TRH50057 3000 240 0.9 (36) 0.8 (31) THE09194 GRD-104-116 SMPR-1039 1
TRH50019 TRH50058 3000 277 0.9 (36) 0.8 (31) THE09195 GRD-104-116 SMPR-1039 1
TRH50020 TRH50038 3000 480 0.9 (36) 0.8 (31) THE09196 GRD-104-116 SMPR-1039 1
TRH50021 TRH50059 3600 208 1.2 (48) 1.1 (43) THE09197 GRD-104-117 SMPR-1040 1
TRH50022 TRH50060 3600 240 1.2 (48) 1.1 (43) THE09198 GRD-104-117 SMPR-1040 1
TRH50023 TRH50061 3600 277 1.2 (48) 1.1 (43) THE09199 GRD-104-117 SMPR-1040 1
TRH50024 TRH50062 3600 480 1.2 (48) 1.1 (43) THE09200 GRD-104-117 SMPR-1040 1
TRH50025 TRH50063 5000 208 1.5 (60) 1.4 (55) THE09201 GRD-104-118 SMPR-1041 2
TRH50026 TRH50064 5000 240 1.5 (60) 1.4 (55) THE09202 GRD-104-118 SMPR-1041 2
TRH50027 TRH50065 5000 277 1.5 (60) 1.4 (55) THE09203 GRD-104-118 SMPR-1041 2
TRH50028 TRH50066 5000 480 1.5 (60) 1.4 (55) THE09204 GRD-104-118 SMPR-1041 2
Ordering Examples: TRH50040, 800 watt radiant heater with guard, 120 Vac.
TRH50026, 5000 watt radiant heater, 240 Vac.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Without Guard
TRH50001
AUD860.00
Availability: 9 weeks
 
800 Watts, 120 Volt, Overall Length: 12", Heated Length: 7"
TRH50017
Consult Sales  
Availability: 
 
 
3000 Watts, 208 Volt, Overall Length: 36", Heated Length: 31"
TRH50028
Consult Sales  
Availability: 
 
 
5000 Watts, 480 Volt, Overall Length: 60", Heated Length: 55"

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Ordering Example: (1) TRH50001  800 Watts, 120 Volt, Overall Length: 12", Heated Length: 7", AUD860.00
We noticed you are from the US. Visit your local site for regional offers and live support.