Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Tubular Radiant Heater Assemblies (6000 to 9000 Watts) Liquid Tight Element Double End Termination

TRH6 Series

Tubular Radiant Heater Assemblies (6000 to 9000 Watts) Liquid Tight Element Double End Termination | TRH6 Series

  • Direct Retrofit to Existing Applications
  • Rugged Anodized Extruded Aluminum Housing
  • Polished Aluminum Reflector (Replaceable)
  • Incoloy® Sheath Tubular Heaters (Replaceable)
  • Element Support Brackets (Replaceable)
  • Sliding Mounting Bolts (Replaceable)
  • Dual Internal Wireways for Single End Wiring
  • Ground Terminal Lug
  • Slots for Heat Shield on Side of Housing for Between Units
  • Convenient Field Wiring
  • Made to Order/Custom Products
Radiant Heaters - View related products

Description

Designed for Maximum Efficiency, Ease of Installation and Trouble-Free Service… TRH radiant heaters are a direct retrofit replacement for existing and new applications, utilizing similar products regardless of make. Its unique design offers several quality enhancements without compromising fit and function on existing applications. Delivering Value-Added Performance Universal 2000 heaters are ideal for reliable service, providing great flexibility for many diverse industrial and commercial applications. Manufactured with the proper options, Universal 2000 Radiant Heater Assemblies can be used outdoors or in wet locations.
Construction Characteristics
TRH radiant heaters stand apart from all other similar products. Its rugged construction, enhanced design features and flexibility in installation allow it to be used in applications requiring a single unit or to be used as modules creating various configurations for process radiant heating systems. TRH radiant heaters are available in a full range of standard construction variations, physical dimensions and electrical ratings. They are also available in custom engineered/ manufactured units up to 3353 mm (132") for series TRH1, 4 and 6. TRH3 and 5 series units are available up to 3048 mm (120") lengths. Special electrical ratings, single end wiring, dual voltage, multiple heat designs, and optional fast response Quartz heater options (TRH1 and 2 NEMA 1 units only), along with pre-wired units using flexible/ rigid conduit or SJO cord/plug can be custom designed to fit your application.

Plug Model No. Reference NEMA P or R Max Amps Volts Receptacle Model No.
EHD-102-103 P3 straight 5-15 15 A 125V EHD-103-102
EHD-102-113 P4 twist lock L5-15 15 A 125V EHD-103-104
EHD-102-122 P6 twist lock L6-20 20 A 250V EHD-103-105
EHD-102-126 P7 twist lock L6-30 30 A 250V EHD-103-125
Ordering Example: EHD-102-103, P3 straight connector, 125 Vac.
Model No. Watts Volts Overall Length m (in) Heated Length m (in) Replacement Element Replacement Guard Replacement Reflectors
Without Guard With Guard Model No. Number Required
TRH60001 TRH60020 6000 208 1.8 (72) 1.6 (64) THE09205 GRD-104-119 SMPR-1047 2
TRH60002 TRH60021 6000 240 1.8 (72) 1.6 (64) THE09206 GRD-104-119 SMPR-1047 2
TRH60003 TRH60022 6000 277 1.8 (72) 1.6 (64) THE09207 GRD-104-119 SMPR-1047 2
TRH60004 TRH60023 6000 480 1.8 (72) 1.6 (64) THE09208 GRD-104-119 SMPR-1047 2
TRH60005 TRH60024 7200 208 2.1 (84) 1.9 (76) THE09209 GRD-104-120 SMPR-1048 2
TRH60006 TRH60025 7200 240 2.1 (84) 1.9 (76) THE09210 GRD-104-120 SMPR-1048 2
TRH60007 TRH60026 7200 277 2.1 (84) 1.9 (76) THE09211 GRD-104-120 SMPR-1048 2
TRH60008 TRH60027 7200 480 2.1 (84) 1.9 (76) THE09212 GRD-104-120 SMPR-1048 2
TRH60009 TRH60028 8000 208 2.4 (96) 2.2 (88) THE09213 GRD-104-121 SMPR-1049 2
TRH60010 TRH60029 8000 240 2.4 (96) 2.2 (88) THE09214 GRD-104-121 SMPR-1049 2
TRH60011 TRH60030 8000 277 2.4 (96) 2.2 (88) THE09215 GRD-104-121 SMPR-1049 2
TRH60012 TRH60031 8000 480 2.4 (96) 2.2 (88) THE09216 GRD-104-121 SMPR-1049 2
TRH60013 TRH60032 9000 208 2.7 (108) 2.5 (100) THE09217 GRD-104-122 SMPR-1050 2
TRH60014 TRH60033 9000 240 2.7 (108) 2.5 (100) THE09218 GRD-104-122 SMPR-1050 2
TRH60015 TRH60034 9000 277 2.7 (108) 2.5 (100) THE09219 GRD-104-122 SMPR-1050 2
TRH60016 TRH60035 9000 480 2.7 (108) 2.5 (100) THE09220 GRD-104-122 SMPR-1050 2
Ordering Examples: TRH60032, 9000 watt radiant heater with guard, 208 Vac.
TRH60001, 6000 watt radiant heater, 208 Vac.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Without Guard
TRH60008
Consult Sales  
Availability: 
 
 
7200 Watts, 480 Volt, Overall Length: 84", Heated Length: 76"
TRH60015
Consult Sales  
Availability: 
 
 
9000 Watts, 277 Volt, Overall Length:108", Heated Length: 100"

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.