Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Velocity and Temperature Measurement System

TVS-1000 Series

Velocity and Temperature Measurement System | TVS-1000 Series

Velocity and Temperature Measurement System

AUD9,261.29 TVS-1004

  • Portable Kit
  • Air Velocity and Temperature Measurements in One Sensor
  • Single or Multi-Point measurements
  • Candlestick Style flexible,base-and-stem design sensors
  • Minimally Intrusive means Minimal Disturbance
  • Fully Automated
  • High Accuracy
  • Research Quality Results
  • Includes Software for data acquisition & analysis
Anemometers & Wind Tunnels - View related products

Description

The TVS-1004 and TVS-1008 automatic temperature and velocity scanners are portable, 4- and 8-channel hot wire anemometer systems. The TVS-1100 series are factory expandable for up to 32 total sensors. Fully automated, these research-quality instruments take accurate single- or multi-point measurements of air temperature, velocity and surface temperature in complex environments, such as PCBs and electronics enclosures. When used as temperature loggers, they can measure both fluid and solid temperatures.

The TVS-1000 series employ patented, fast response, omnidirectional sensors, which measure both temperature and velocity. This patented single-sensor technology eliminates errors introduced as a result of air flow being non-isothermal. Each precisely calibrated sensor is flexible and robust with a low-profile configuration that allows minimally intrusive mounting throughout the peaks and valleys created by the PCB components. These systems require a PC to operate and utilize the provided software for data acquisition and reporting.

The candlestick style sensor, is a flexible, robust, base-and-stem design sensor that measures both temperature and air velocity for characterizing thermal conditions in electronic systems. The candlestick sensor is narrow and low profile to minimize the disturbance of the heat flow in the test domain. It features a flexible, plastic-sleeved stem, which facilitates installation and repositioning during the testing process. Sensors are calibrated for low (natural convection) and high velocity flows. They are capable of temperature measurements ranging from -30 to 150°C ±1°C. Velocity measurements range from 0 to 20 m/s (4,000 ft/min). Higher ranges available, contact Omega for details. The use of a single sensor to measure both temperature and velocity eliminates errors that can occur when airflow is non-isothermal. Multiple candlestick sensors can be easily installed to thoroughly map a system’s thermal and airflow conditions. Their robust nature allows for continuous repositioning and reading.

SPECIFICATIONS
Scanners
Power: 115 to 40 Vac, 1 to 5A, 60-50 Hz
Max No of Channels: 4 for TVS-1004; 8 for TVS-1008
Temperature Range: -30 to 150°C ±1°C (-22 to 302°F) ±34°F
Velocity Range: 0 to 20 m/s (4,000 ft/min) ±2% at velocity
Other ranges available, contact Omega for details.
Sensors: Up to 8 with the TVS-1008; Up to 4 with the TVS-1004; TVS-1100 series are factory expandable for up to 32 channels
Measurement Duration: Depends upon the PC storage limitation in the save file mode, unlimited without saving data PC Software with thermal analysis module
Computer Interface: RS232 Port w/USB adaptor Sensor
Height: 12 mm
Base Diameter: 9.5 mm
Sensor Stem Diameter: 0.5 mm
Sensor Bead Diameter: 1.1 mm
Velocity Measurements: 0 to 20 m/s or custom
Temperature Measurements: -30 to 150°C ±1°C
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TVS-1004
AUD9,261.29
Availability: 11 weeks
 
4 velocity/temperature sensors, scanner and software
TVS-1008
AUD12,395.00
Availability: 11 weeks
 
8 velocity/temperature sensors, scanner and software
TVS-1108
AUD19,040.00
Availability: 11 weeks
 
8 velocity/temperature sensors, scanner and software factory expandable
TVS-1112
AUD23,885.00
Availability: 11 weeks
 
12 velocity/temperature sensors, scanner and software factory expandable
TVS-1120
AUD33,910.00
Availability: 11 weeks
 
20 velocity/temperature sensors, scanner and software factory expandable
TVS-1132
AUD49,045.00
Availability: 11 weeks
 
32 velocity/temperature sensors, scanner and software
Accessories
TVS-1000-PS
AUD500.00
Availability: 11 weeks
 
Replacement power cord and power supply
TVS-1000-RP
AUD755.00
Availability: 11 weeks
 
Replacement velocity/temperature sensor with calibration reference book
All amounts shown in AUD
Note: Comes complete with calibrated sensors, scanner, RS232 cable, double-sided adhesive tape, power supply & cord, plastic carrying case, and thumb drive containing analysis software and operator’s manual.


Product Manuals:

Download TVS-1000 Series - Temperature & Velocity Measurement System
Download TVS-1100 Series - Temperature & Velocity Measurement System
We noticed you are from the US. Visit your local site for regional offers and live support.