Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Universal Smart Transmitter - Discontinued

PRTX69

TEMPERATURE Transmitter | SMART TRANSMITTER | THERMOCOUPLE TRANSMITTER | PRTX69

  • High Accuracy
  • Integral LED display
  • Inputs: T/C, RTD, Ω, and mV
  • Galvanic Isolation
  • Configuration and Calibrations are PC-based Software (It requires the USB cable p/n TX69-CABLE sold separately)

Description

This product has been discontinued. Please refer to PRTXD-12 as replacement item.

Please check out Newest Released Field Mounted Display Transmitter TXUN-FD Model for more advanced features and all the industrial certifications.

The TX69 is a digital, PC programmable, galvanic isolated two-wire smart transmitter, that converts 13 types of thermocouple sensors; 12 types of RTD sensors, configured as 2, 3 and 4 wires; potentiometer, resistor and millivolt inputs, single or differential.into process current loop.

A 3 1/2 digit LED display is integrated forming a transmitter/field monitor unit which is visible in dark installations. A 24 bit A/D converter is the heart of the outstanding performance. The light intensity varies as a function of the current loop, which serves as the light energy source.

The transmitter can be set and wired to perform differential measurement conversions of temperature sensors as well as mV sources.

The output current is temperature linearized and can be set to be 4 to 20/20 to 4 mA.or any range within these limits. The current is limited to 3.6 and 22 mA. The TX69 samples and updates the output current in a rate of 2 to 4 samples per second depending on the sensor type. It is fully configurable in dry-configurationTM mode by which the connection to PC is performed with no voltage needed, and the configuration parameters are stored in a non-volatile memory.

Exceptional digital accuracy of typical ±0.1°C is provided for most sensors regardless of the calibrated span. Extremely accurate coldjunction temperature measurement provides precise compensation throughout the entire ambient range. Detection of sensor breakage or disconnection of input leads, forces the output to a pre-defined up/down scale value. The unit continuously monitors the sensor and automatically returns to normal operation mode when the sensor is recovered.

The TX69 is housed in Aluminum enclosure, and the front panel has a special red filter for optimal view.

SPECIFICATIONS
Input
Input Impedance: >107 Ω:
Maximum Input Voltage: <1V
Output
Output Signal: Proportional dc current 4 to 20 mA or 20 to 4 mA (user configurable)
Under Range: Linear to 3.97 mA
Over Range: Linear to 20.8 mA
Burnout: < 3.6 mA or > 22.1 mA (user configurable)
Isolation: >1500V between input and output
Output Linearity:
    For Temperature Sensors: Linear with temperature
    For Potentiometer: Linear with potentiometer ratio
    For Millivolt Input: Linear with the measured voltage
Long Term Stability: < ±0.1 % of span for 12 months
Maximum Loop Resistance: According to: Rmax(Q) = (Vsupply-8.5)/0.02
Calibration Accuracy: At 24V supply, at room temperature: 0.05% (*)
Damping Factor: 1 to 100 seconds
Analog Step-Response: 200 to 500 mS (depends on the sensor and the mode of operation)
Set-Up Time: 5 seconds after power on
Supply
Supply Voltage: 13 to 36 Vdc
Supply Variation Effect: Negligible (<11.1AN)
Polarity Protection: Yes
CMR: >110 db Environmental Influence
Operating Temperature Range: -40 to 80°C (-40 to 185°F)
Storage Temperature Range: -50 to 90°C (-45 to 185°F)
Temperature Stability: < ±0.004%/1°C (*)
Humidity: 10 to 90 % RH, non condensing
Housing
Material: Aluminum
Screw Connection: ¼, & M20x1.5
Weight: 750 gr Programming
Software Package: CONCAL
Modem Cord: USB cable (1.5 m L) with 3.5 mm stereo plug
Configured Parameters: Tag information, sensor type, input range, selection of connection type, output offset, output curve correction, damping factor, burnout type, output current mode, sensor calibration

Thermocouple and Millivolts
Type Input Range
°C
Input Range
°F
Minimum Span
°C (°F)
Digital Accuracy D/A Accuracy
B 100 to 1820 212 to 3308 200 (360) ±0.5°C ±0.02%
E -200 to 1000 -328 to 1832 50 (90) ±0.1°C
J -200 to 1200 -328 to 2192 50 (90) ±0.1°C
K -200 to 1370 -328 to 2498 50 (90) ±0.1°C
L -190 to 890 -310 to 1634 25 (45) ±0.1°C
N -200 to 1300 -328 to 2372 25 (45) ±0.1°C
R 0 to 1760 32 to 3200 200 (360) ±0.5°C
S 0 to 1760 32 to 3200 200 (360) ±0.5°C
T -200 to 400 -328 to 752 50 (90) ±0.1°C
U -190 to 590 -310 to 1094 25 (45) ±0.1°C
D 0 to 2230 32 to 4046 25 (45) ±0.5°C
G 0 to 2160 32 to 3920 25 (45) ±0.5°C
C 15 to 2320 5 to 4208 25 (45) +0.5°C
Millivolt Input -145 to 145   2 mV ±51 uV
Mode T/C: Single or differential sensor Voltage: Single or differential ended
Cold Junction Internal Pt-100 sensor  
C.J. Accuracy ±0.5°C (±0.9°F)  
Sampling Rate T/C: Single: 4, Differential: 2 (S/sec) Voltage: 4, Differential: 2 (S/sec)
Note: For maximum accuracy for T/C input, all the above error components should be accumulated.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
PRTX69
Consult Sales  
Availability: 
 
 
Industrial Aluminum Head,12 inches long, 1/4 inch diameter,100 Ohm Pt 3-wire configuration, 304 SS sheath with TX69 transmitter
Click to expand/minimize a list of what others bought with theTX69-CABLE
TX69-CABLE
AUD84.36
Availability: 1 week
 
Communication cable for model TX69 and TXDIN101
Click to expand/minimize a list of what others bought with thePSR-24L
PSR-24L
Consult Sales  
Availability: 
 
 
Regulated power supply, 24 Vdc, 400 mA, stripped leads, UL
All amounts shown in AUD
Note: Comes with complete operator’s manual and software.
We noticed you are from the US. Visit your local site for regional offers and live support.