Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless Smartphone Temperature, pH, & humidity Transmitter  - Discontinued

UWBT SERIES

Wireless Bluetooth Thermocouple, RTD & Humidity Meter | UWBT SERIES

Wireless Bluetooth Thermocouple, RTD & Humidity Meter

  • Portable Data Acquisition
    Turns your smart phone or tablet into a portable data acquisition system
  • Easy Wireless Configuration
    Bluetooth® technology that makes it easy to connect and transmit data to mobile devices
  • Powerful Reading and Logging Capabilities
    Log up to 10 samples per second. Download, share, upload and email data right from your smart phone
  • Temperature, RTD, pH & Humidity
    Compatible with thermocouples, RTDs, pH meters or other sensors

Description

The UWBT Series has been discontinued since April 1st 2018. For the last time buy please contact Omega Sales for details.

Download the app
The UWBT Series of OMEGA™ wireless transmitters turn your smart phone or tablet into a data logging and monitoring device. It measures different sensor inputs - such as thermocouples, RTDs, relative humidity and pH - and transmits data via Bluetooth directly to your smart phone or tablet. It is an innovative, powerful and convenient way of empowering your personal device with the capabilities of a robust data acquisition system for temperature, pH and relative humidity measurement.



Your device turned into a DAS System

Using Bluetooth® technology the UWBT transmitter connects your measuring sensor to your tablet, or smart phone, transmitting and storing data directly into a custom designed mobile app available for Android™, iOS™ and Kindle.







Email, share, upload data on the go

Data files can be sent from your smart device to an e-mail address or to the Cloud. UWBT Series transmitters can also be used with computers with USB communications to configure, download logged data, read live sensor data from the transmitter and upgrade the UWBT firmware.





Pair with Multiple Transmitters from the Same App

Allows pairing with and setting-up multiple transmitters. View their data in either digital, gauge or graph format. Real-time data can be logged on your smart phone or tablet from 1 sample per second to 1 sample per minute. To assure data integrity, data can also be logged locally on the UWBT transmitter itself from 10 samples per second to 1 sample per minute and then downloaded to your smart device.

White Paper: Learn about the UWBT Bluetooth Operation Theory



Choose from 6 unique models

UWBT Series available in Thermocouple, RTD, Relative Humidity & Temperature, and pH & Temperature models. RTD and thermocouple transmitters available with M12, or uni-connectors.

UWBT-RTD-TB RTD with terminal block connection
UWBT-RH Relative humidity (includes probe)
UWBT-TC-UST Thermocouple with universal TC connector
UWBT-PH pH transmitter
UWBT-TC-M12 Thermocouple with M12 connection
UWBT-RTD-M12 RTD with M12 connection
















Learn More

Read about the UWBT in different applications:
UWBT pH App Notes
UWBT RH App Notes
UWBT RTD Monitoring Air Duct Temp App Notes
UWBT RTD Prototype Probe Test App Notes
UWBT RTD TC Prod Equipment App Notes
UWBT TC UST Prototype Temp App Notes
UWBT RTD TC UST Chempro App Notes

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
UWBT-TC-UST-SEA
Consult Sales  
Availability: 
 
 
Thermocouple Bluetooth wireless transmitter with uni-connector(accepts SMPW or OSTW male connectors), Ships to Singapore & Australia only
UWBT-TC-M12-SEA
Consult Sales  
Availability: 
 
 
Thermocouple Bluetooth wireless transmitter with M12 connector, Ships to Singapore & Australia only
UWBT-RTD-TB-SEA
Consult Sales  
Availability: 
 
 
RTD Bluetooth wireless transmitter with 3 position terminal block, Ships to Singapore & Australia only
UWBT-RTD-M12-SEA
Consult Sales  
Availability: 
 
 
RTD Bluetooth wireless transmitter with M12 connector, Ships to Singapore & Australia only
UWBT-RH-SEA
Consult Sales  
Availability: 
 
 
Ambient temperature/relative humidity Bluetooth wireless transmitter, Ships to Singapore & Australia only
UWBT-PH-SEA
Consult Sales  
Availability: 
 
 
pH/temperature (RTD) Bluetooth wireless transmitter, Ships to Singapore & Australia only
Replacement Parts
TH-SP
AUD284.31
Availability: 1 week
 
Field replacable ambient temperature/relative humidity probe with M12 connection, 72mm (2.83") long (Please note that this is the only probe compatible with the UWBT-RH)
TB-3
Consult Sales  
Availability: 
 
 
Replacement 3-position pluggable terminal block(for UWBT-RTD-TB model) (5 pack)
UWBT-AC-SEA
Consult Sales  
Availability: 
 
 
AC power adaptor with mini-B to A-male USB cable (includes Singapore, and Australian plug)
All amounts shown in AUD
Note: Comes complete with AC power adaptor with country specific plug, and USB cable.
See PDF Specs for detailed list of recommended compatible sensors to use with each model.

The UWBT series is approved for use in United States, Canada, Mexico, Brazil, China, Korea, Japan, Singapore, and Australia.
Ordering Example: (1) KMQSS-125G-6 Subminiature quick-disconnect probe, type-K, 0.125, AUD84.88 

Product Manuals:

Download Quick Start Guide (English)
Download Handheld Bluetooth® Wireless Transmitter Series User Guide
Download INICIO RÁPIDO - Transmisores de temperatura, humedad y pH con Bluetooth® (Spanish)
We noticed you are from the US. Visit your local site for regional offers and live support.