Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wiring Duct for Routing and Organizing Wire in Control Panels

WD Series Wire Duct

Wire Duct, Cable Management, Wiring Duct, Wire Channel, PVC Wire Raceway | WD Series Wire Duct

AUD91.00 WD-B25X40S

CE
  • Excellent Lid Retention to Combat Vibration
  • Design Aids in Cable Retention During Installation
  • Made of Self Extinguishing PVC-UL 94 V-O Rating
  • Cover Included in Price
  • Meets DIN Standard 43659
NEMA Electrical Enclosures - View related products

Description

Typical applications of wire duct used in electrical control cabinet (above) and to contain power and networking cables in one of Omega’s training centers.
WD Series wiring duct is the premium wire management product for routing and organizing wiring in control panels. Wire duct is one of the cable management products developed specifically for use within cabinets and control panels. These wiring ducts come in a variety of sizes and colors to meet the specific needs of the largest integrated turnkey systems, to the small control panel projects.

SPECIFICATIONS
External Dimensions including lid:
Length: 2 m (6.6')
Width: 25= 29mm (1.14"); 40= 41mm (1.61"); 60= 54mm (2.13")
Height: 40= 41mm (1.61"); 60= 54mm (2.13"); 80= 79mm (3.11")
Service Temperature: -15 to 60°C (-5 to 140°F)
Standard Slot:  Grey, White, Black or Blue
    Width: 8 mm (0.31")
    Pitch: 20 mm (0.79")
Thin Slot:  Grey, White, or Black
    Width: 4 mm (0.16")
    Pitch: 10 mm (0.39")
Colors: Grey, White, Blue or Black is available in single pieces.
For colors please call to place you order.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
WD-B25X40S
AUD91.00
Availability: 1 week
 
One standard slot width wire duct with cover, 2 m (6.6') L, 29 W x 41 mm H
WD-B25X40T
AUD99.46
Availability: 1 week
 
One thin slot width wire duct with cover, 2 m (6.6') L, 29 W x 41 mm H
WD-B25X40T
AUD99.46
Availability: 1 week
 
Thin slot wire ducts with cover, 2 m (6.6') L
WD-B25X60S
AUD92.00
Availability: 1 week
 
One standard slot width wire duct with cover, 2 m (6.6') L, 29 W x 54 mm H
WD-B25X60T
AUD92.00
Availability: 1 week
 
Thin slot width wire duct with cover, 2 m (6.6') L, 29 W x 54 mm H
WD-B40X60S
AUD104.50
Availability: 5 weeks
 
One standard slot width wire duct with cover, 2 m (6.6') L, 41 W x 54 mm H
WD-B60X60S
Consult Sales  
Availability: 
 
 
One standard slot width wire duct with cover, 2 m (6.6') L, 54 W x 54 mm H
WD-B60X60S
Consult Sales  
Availability: 
 
 
Standard slot width wire duct with cover, 2 m (6.6') L, 54 W x 54 mm H
All amounts shown in AUD
Note: Note: S Standard slot width, T Thin slot width.
White, Blue & Black can be ordered, Call 1-888-556-6342 to order colors.
Ordering Example: 

(1) WD-B40X60T Grey wiring duct, 40x60 mm (1.58x2.36), AUD96.00

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Width select from:
25 for 29mm (1.14in) wide
40 for 41mm (1.61in) wide
60 for 54mm (2.13in) wide

(2) Height select from:
40 for 41mm (1.61in) high
60 for 54mm (2.13in) high
80 for 79mm (3.11in) high

(3) Slot select from:
S for Standard slot
T for Thin slot
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.