Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless Meter Scanner & Controller - Discontinued

Wi8 Series

 | Wi8 Series

CE
  • User-Friendly, Simple to Configure
  • Wireless Inputs: Temperature,Thermocouple, and RTD
  • Alarms by Email or Text Message
  • Embedded Ethernet (standard)
  • 2 Alarm Outputs: Solid State Relays (SSRs), DC Pulse, Mechanical Relays, Analog Voltage & Current
  • Free Software

Description

The Wi8 series has been discontinued. Please see the ZW-CM as a possible alternative or contact our Sales Department. You can also check on the availability of any remaining Wi8 stock.

Wireless Sensor System
The new OMEGA™ zSeries wireless monitoring and control system features meters and scanners compatible with a large and growing number of Omega wireless sensors:
UWTC "Universal Wireless Thermocouple", Type J, K, T, E, R, S, B, N, and C.
UWRTD "Universal Wireless RTD".
UWIR "Universal Wireless Infrared Sensor".
UWXL-TC and UWXL-RTD "Long Range Transmitters".
zSeries wireless End Devices with sensors for Temperature.
UWTC
UWTC Universal Wireless Thermocouple
zSeries
zSeries wireless End Devices
UWRTD
UWRTD Universal Wireless RTD
zED-P
zSeries wireless End Devices

The zSeries 1/8 DIN Panel Meter & Controller can monitor up to eight (8) wireless sensors. The compact instrument connects directly to an Ethernet network and the Internet and features Omega’s award-winning embedded Web Server. It is easily configured and monitored with a Web browser over the Ethernet network or the Internet. Alternatively, the wi8 meter-controller can instead be c onnected to the USB port of a single computer with a “USB Ethernet Adapter” that are inexpensive and widely available.

Monitor and Alarm
The wi8 monitor-controller comes standard with a choice of either two Form C relays, or two SSR’s (solid state relays) that can be used for control functions or alarms. The wiDR can monitor alarm conditions for any or all of the wireless sensors. For example, the wiDR can be set up to trip an alarm if any one of the sensors indicated it was above or below a pre-set alarm point.

Monitor & Control Locally and Over the Internet
The new Omega zSeries wireless monitoring and control system provides local monitoring and control, along with remote Web-based monitoring of temperature from thermocouples, RTD’s, and semiconductor sensors.

The wireless sensors can transmit up to 1000 meters (3280’) -- without obstructions or interference, to a zSeries monitor-controller connected directly to an Ethernet network and the Internet.

The wireless system complies with IEEE 802.15.4 operating at 2.4 GHz.The Omega zSeries system let’s you monitor and record temperature, relative humidity, and barometric pressure over an Ethernet network or the Internet without any special software--just your Web Browser.

Wireless Sensors
Omega offers a wide and growing selection of wireless sensors for a variety of applications. Depending on application, the wireless sensors run on either batteries or AC power. The battery version comes with two alkaline "AA" batteries or "C" cell batteries that can last for years. The AC version comes with a universal AC Adaptor that operates on any voltage worldwide from 100 to 240 Vac, and includes a single lithium back-up battery. Wireless sensors are available with external probes appropriate for an almost unlimited variety of industrial and commercial applications.

Ethernet
The wi8 is an independent node on the network sending and receiving data in standard TCP/IP packets. It is easily configured from a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types the IP address (such as 192.168.1.200) or an easy to remember name (such as "Oven 5" or "Chicago TestRoom") and the zSeries monitor serves a Web Page with the current readings.

Alarm and Email
The wi8 monitor-controller can trigger an alarm if variables go above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list. OMEGA Enterprise Gateway software is a free and easy program for this application.The zSeries operate on any AC voltage worldwide from 100 to 240 Vac and 50 to 60 Hz.The monitor-controller connects directly to an Ethernet Network or the Internet. Unlike an RS232 or USB device, it does not require a host computer.

Embedded Webserver
The zSeries wireless sensor system is easy to install, simple to operate, and features Omega’s award-winning iServer technology with an Embedded Web Server that requires no special software.
Rear Connection of the wi8 Rear Connection of the wi8
Charts and Graphs
The wi8 monitor serves Active Web Pages to display real time readings and charts of temperature. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

Omega offers a free and easy to use program for logging data to Excel. The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the Omega zSeries system there is no need to invest time and money learning a proprietary software program to log or chart the data.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature can be charted across the full span (-40 to 125°C) or within any narrow range such as (20 to 30°C). Omega offers an OPC Server software that makes it easy to integrate the zSeries wireless sensor system with many popular Data Acquisition and Automation programs offered by Omega, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.
zSeries Charts Screen Shots from zSeries
zSeries Readings
Programmable Color Display
The zSeries feature Omega’s patented programmable color displays. The display can be programmed to change color at any set point or alarm point. For example, the instrument can be programmed to display the process value in GREEN during warm-up, switching to AMBER to signal the normal operating range, and in RED to signal an alarm condition.

The changes in color are quickly seen from a distance, and machine operators can intuitively react to changing conditions. The colors can be programmed to change back when the value drops back below the alarm point or to "latch" on until being reset by the operator.

The instrument can also be programmed to display only one unchanging color: GREEN, AMBER, or RED. This is a useful way to let an operator identify, at a glance, process values in three separate locations, or to display three different measurements such as Temperature, Pressure, and Flow.
Change Color at any set point iSeries U.S. Patent #6,243,021
Quality and Technology
The innovative OMEGA™ zSeries features an extended one (1) YEAR warranty at no extra charge.
SPECIFICATIONS

Model wi8-U
Input Types: UWTC "Universal Wireless Thermocouple", Type J, K, T, E, R, S, B, N, and C;
UWRTD"Universal Wireless RTD";
UWIR "Universal Wireless Infrared Sensor";
UWXL-TC and UWXL-RTD "Long Range Transmitters"
Model w8-zT
zSeries wireless End Devices with sensors for Temperature
Refer to individual wireless products for their specifications.
Introduction to Thermocouples
THERMOCOUPLE CHART

Input Type
Range
Accuracy
J
Iron-Constantan
-100 to 760°C (-148 to 1400°F)
±0.5% of reading or ±1.0°C (1.8°F),
whichever is greater
K
CHROMEGA™-ALOMEGA™
-100 to 1260°C (-148 to 2300°F)
±0.5% of reading or ± 1.0°C (1.8°F),
whichever is greater
T
Copper-Constantan
-200 to 400°C (-328 to 752°F)
±0.5% of reading or ±2.0°C(3.6°F),
whichever is greater
E
CHROMEGA™-Constantan
-200 to 1000°C (-328 to 1832°F)
±0.5% of reading or ±2.0°C(3.6°F),
whichever is greater
R
Pt/13%Rh-Pt
260 to 1760°C (500 to 3200°F)
±0.5% of full scale
S
Pt/10%Rh-Pt
260 to 1760°C (500 to 3200°F)
±0.5% of full scale
B
30%Rh-Pt/6%Rh-Pt
870 to 1820°C (1598 to 3308°F)
±0.5% of full scale
C
5%Re-W/26%Re-W
0 to 2315°C (32 to 4200°F)
±0.5% of full scale
N
Nicrosil-Nisil
-100 to 1260°C (-148 to 2300°F)
±0.5% of reading or ±2.02°C(3.62°F),
whichever is greater
RTD
Pt, 0.00385, 100(std),
500, 1000 ohm
-200 to 600°C / -328 to 1112°F
±1°C from 0 to 400°C (32 to 752°F),
±2.5°C below 0°C
or above 400°C (752°F)
RTD
Pt, 0.00392, 100(std),
500, 1000 ohm
-100 to 457°C / -148 to 854°F
±1°C from 0 to 400°C (32 to 752°F),
±2.5°C below 0°C
or above 400°C (752°F)

ON/OFF Control Output 1 & 2
Relay: 250 Vac or 30 Vdc @ 3 A (Resistive Load), SPDT
Solid State Relay (SSR): 20 to 265 Vac @ 0.05 to 0.5 A (Resistive Load); continuous
DC Pulse: Non-Isolated; 10 Vdc @ 20 mA Analog Output (Output 1 only): Non-Isolated, 0 to 10 Vdc or 0 to 20 mA, 500 ohm max .
Operation: Direct (cool), reverse (heat); deadband; single sensing input.
Configuration: Output 1 and 2 can be configured as Alarm 1 and 2, respectively. Analog Output for Output 1 can be configured as retransmission.

Alarm 1 & 2 (programmable)
Type: SPDT Relay, SSR and DC Pulse
Operation: High/low, above/below, band, latch/unlatch, normally open/normally closed and process/deviation; front panel configurations; single/multiple sensing input(s)

Analog Retranmission Output (programmable)
Type: Non-Isolated, Retransmission 0 to 10 Vdc or 0 to 20 mA, 500 ohm max (Output 1 only).
Operation: Single sensing input; accuracy is ±1% of FS when following conditions are satisfied:
1) Input is not scaled below 1% of Input FS.
2) Analog Output is not scaled below 3% of Output FS.

Interface Specifications
Ethernet: Standards Compliance IEEE 802.3 10Base-T (RJ45)
Supported Protocols: TCP, UDP, ARP, ICMP, DHCP, DNS, HTTP and Telnet
LED Indicators: Network Activity, Network Link, Diagnostics, Receive & Power
Management: Device configuration and monitoring through embedded WebServer
Embedded WEB Server: Serves WEB pages ( JAVA™ Applets) containing real-time data and live updated charts within definable time intervals.
Software: OMEGA Enterprise Gateway

Wireless Communication
Standard: IEEE 802.15.4
Frequency: 2.4 GHz (2410 MHz), 12 Channels (for wi8xx-U)
Frequency: 2.4 GHz (2400 to 2483.5 MHz), 16 Channels (for wi8xx-zT)
Network Topology: Star Topology
Range:
UWTC-1, UWRTD-1: up to 60 m (200 ft) without obstructions or interference.
UWTC-2, UWRTD-2: up to 120 m (400 ft) without obstructions or interference.
zED-*: up to 91 m (300 ft) without obstructions or interference. zED-*-P, zED-*-LCD, zED-*-TC, zED-*-CCELL: up to 1000 m (3280 ft) without obstructions or interference.

General
Line Voltage/Power: 90 to 240 Vac ±10%, 50-400 Hz*, 110 to 375 Vdc, equivalent voltage; 5W
Low Voltage/Power Option: 20 to 36 Vdc or 24 Vac** ±10%, 4W External power source must meet Safety Agency Approvals.
* No CE compliance above 60 Hz.
** Can be safely powered but no certification for UL/CE are claimed.
Decimal Selection: None (for wi8xx-U); None, 0.1 (for wi8xx-zT)
Digital Filter: Programmable
Display: 4-digit, 9-segment LED,10.2 mm (0.40") and 21 mm (0.83") red, green and amber programmable colors
Connection: Screw terminals
Environmental Conditions: 0 to 50°C (32 to 122°F) 90% RH non-condensing
Protection: NEMA-1/Type1 front bezel
Approvals: FCC: Part 15C; CE: EMC 2004/108/EC, LVD 2006/95/EC, RTT&E 1999/5/EC.
Dimensions:48 H x 96 W x 127 mm D (1.89 x 3.78 x 5")
Panel Cutout: 45 H x 92 mm W (1.772" x 3.622"), 1/8 DIN
Weight: 353 g (0.78 lb) Insulation
Power to Output: 2300 Vac per 1 minute test
For Low Voltage/Power Option: 1500 Vac per 1 minute test
Power to Relay/SSR Outputs: 2300 Vac per 1 minute test
Relay/SSR to Relay/SSR Outputs: 2300 Vac per 1 minute test

REPLACEMENT PROBES & CALIBRATION CERTIFICATES
No need to take your unit out of service to get re-calibrated, order a calibrated probe instead.
Probes NIST Certificate

Get a NIST Traceable Calibration Certificate
with your Calibrated Replacement Probe.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Wireless Receiver used with UWTC Series
  
wi822-U
Consult Sales  
Availability: 
 
 
Wireless Meter/Controller for UWTC units with Two Solid State Relays (SSR's): 0.5 A @ 120/240 Vac continuous, Embedded Ethernet, 90-240 Vac/dc, 50-400 Hz
  
wi823-U
Consult Sales  
Availability: 
 
 
For UWTC units with SSR and Form “C” Relay
  
wi824-U
Consult Sales  
Availability: 
 
 
For UWTC units with SSR and Pulse 10Vdc@ 20 mA (for use with external SSR)
  
wi833-U-DC
Consult Sales  
Availability: 
 
 
For UWTC units with 2 relays: form "C" SPDT 3 A @ 120 Vac, 3 A @ 240 Vac. Low voltage power option: 20 to 36Vdc or 24Vac.
  
wi833-U
Consult Sales  
Availability: 
 
 
For UWTC units with 2 relays: form "C" SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
  
wi844-U
Consult Sales  
Availability: 
 
 
For UWTC units with two pulsed 10 Vdc @ 20 mA (for use with external SSR)
  
wi852-U
Consult Sales  
Availability: 
 
 
For UWTC units with analog output selectable as either control or retransmission of process value; 0 to 10 Vdc or 0 to 20 mA @ 500Ω: max and SSR
  
wi853-U
Consult Sales  
Availability: 
 
 
For UWTC units with analog output 0 to 10 Vdc or 0 to 20 mA @ 500Ω max and form "C" relay
  
wi854-U
Consult Sales  
Availability: 
 
 
For UWTC units with Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Pulsed 10Vdc @ 20 mA (for use with external SSR)
Wireless Receiver used with zSeries (zED-x)
  
wi822-ZT
Consult Sales  
Availability: 
 
 
For zSeries units with two solid state relays (SSRs): 0.5 A @ 120/240 Vac continuous
  
wi823-ZT
Consult Sales  
Availability: 
 
 
For zSeries units with SSR and form "C" relay
  
wi824-ZT
Consult Sales  
Availability: 
 
 
For zSeries units with SSR and pulse 10 Vdc @ 20 mA (for use with external SSR)
  
wi854-ZT
Consult Sales  
Availability: 
 
 
For zSeries units with analog output 0 to 10 Vdc or 0 to 20 mA @ 500Ω: max and pulsed 10 Vdc@20 mA (for use with external SSR) and SSR
Compact Wireless End Devices for -zT Receivers
Click to expand/minimize a list of what others bought with thezED-T
zED-T
Consult Sales  
Availability: 
 
 
Compact End Device with Internal Temperature Sensor
Click to expand/minimize a list of what others bought with thezED-T-TP1
zED-T-TP1
Consult Sales  
Availability: 
 
 
Compact End Device with Internal Temperature Sensor and External Temperature Sensor with Stick Probe
Click to expand/minimize a list of what others bought with thezED-T-TP2
zED-T-TP2
Consult Sales  
Availability: 
 
 
Internal Temperature Sensor and External Temperature Sensor with Lug Mount Probe
High Power, AC Powered Wireless End Device
  
zED-TP1-P
Consult Sales  
Availability: 
 
 
External Temperature sensor with Stick Probe
  
zED-TP2-P
Consult Sales  
Availability: 
 
 
External Temperature sensor with Lug Mount Probe
Click to expand/minimize a list of what others bought with thezED-TC-P
zED-TC-P
Consult Sales  
Availability: 
 
 
High Power End Device: with Dual Thermocouple input, ac powered
High Power, Battery Powered Wireless End Device
  
zED-TP1-CCELL
Consult Sales  
Availability: 
 
 
High Power End Device: External Temperature sensor with Stick Probe, battery powered
  
zED-TP2-CCELL
Consult Sales  
Availability: 
 
 
High Power End Device: External Temperature sensor with Lug Mount Probe, battery powered
Click to expand/minimize a list of what others bought with thezED-TC-CCELL
zED-TC-CCELL
Consult Sales  
Availability: 
 
 
High Power End Device: Dual Thermocouple input, battery powered
High Power, AC Powered Wireless End Device, with LCD Display
  
zED-TP1-LCD-AA
Consult Sales  
Availability: 
 
 
High Power End Device: External Temp. sensor with Stick Probe, LCD display, battery powered
  
zED-TP1-LCD
Consult Sales  
Availability: 
 
 
High Power End Device: External Temp. sensor with Stick Probe, LCD display, ac powered
  
zED-TP2-LCD
Consult Sales  
Availability: 
 
 
High Power End Device: External Temp. sensor with Lug Mount Probe, LCD display, ac powered
  
zED-TC-LCD
Consult Sales  
Availability: 
 
 
High Power End Device: Dual Thermocouple input, LCD display, ac powered
Wireless End Devices for -U Receivers
Click to expand/minimize a list of what others bought with theUWTC-1
UWTC-1
Consult Sales  
Availability: 
 
 
Wireless thermocouple connector (standard distance)
  
UWRTD-1
Consult Sales  
Availability: 
 
 
Wireless RTD connector (standard distance)
Click to expand/minimize a list of what others bought with theUWIR-2-NEMA
UWIR-2-NEMA
Consult Sales  
Availability: 
 
 
Wireless IR Transmitter with NEMA Enclosure
  
UWXL-24-TC
Consult Sales  
Availability: 
 
 
Wireless thermocouple transmitter
  
UWXL-24-RTD
AUD1,200.00
Availability: 1 week
 
Wireless RTD (Pt100) transmitter
Accessories
  
wi-CABLE-1
AUD14.50
Availability: 4 weeks
 
Replacement Antenna Extension Cable 304 mm (12"), for wi8 end devices
  
wi-CABLE-3
Consult Sales  
Availability: 
 
 
Optional Antenna Extension Cable 0.9 m (3'), for wi8 end devices
Replacement Probes
  
zTP1
Consult Sales  
Availability: 
 
 
Replacement External Stick Probe with Temperature Sensor, cable 3m (10 ft), for Compact End Devices
  
zTP2
Consult Sales  
Availability: 
 
 
Replacement External Lug Mount Probe with Temperature Sensor, cable 3m (10 ft), for Compact End Devices
Calibrated Replacement Probes, including Calibration Certificate
  
zTP1-CAL-3-T
Consult Sales  
Availability: 
 
 
Replacement External Stick Probe with Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Temperature Points.
  
zTP2-CAL-3-T
Consult Sales  
Availability: 
 
 
Replacement External Lug Mount Probe with Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Temperature Points.
All amounts shown in AUD
Note:
A complete wireless system requires at least: one (1) End Device (zED-T* or UWTC-*) and one (1) Coordinator/Receiver (wi8xx-zT or wi8xx-U).

Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe.

Ordering Example: For one (1) Wireless Meter/Controller Receiver with 2 Relays wi833-U and two (2) Universal Thermocouple End Devices UWTC-2: $395 + $135 x 2 = $665.

Other outputs options are available, please contact our Sales Department.

Ordering Example: For Low Power Option (20 to 36 Vdc, 24Vac) -DC to end of part number: wi833-U-DC $395 + 25 = $420

Product Manuals:

Download Wi Series - Wireless Meter Scanner & Controller
Download wi8xx-ZT Series - Wireless Meter Scanner & Controller
We noticed you are from the US. Visit your local site for regional offers and live support.