Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Modular Weather Station - Discontinued

WMS-16

 | WMS-16

  • Durable Modular Design
  • Wind Speed and Direction
  • Air Temperature and Relative Humidity
  • Barometric Pressure and Precipitation
  • Datalogging Ability
  • Tripod, Mast & Solar Radiation Shield

Description

The WMS-16 series has been discontinued. Please see the WMS-25 as a possible alternative or contact our Flow Engineering department.

The OMEGA™ WMS-16 Modular Weather Station is a computerbased meteorological system designed as a “user friendly” solution for data storage and real-time monitoring of weather conditions. The standard package includes: wind speed, wind direction, air temperature, relative humidity for temp/humidity, barometric pressure, precipitation, data logging, tripod and mast, solar radiation shield, cables and mounts. Additional sensor options include solar radiation, water or soil temperature, auxiliary air temperature, or rain gauge upgrade.

The unique modular system design provides plug-and-play functionality for adding or replacing sensors. The WMS-16 is supplied with an attractive desktop data acquisition module with a memory capacity of 128KB RAM (approximately 45 days at 15 minute intervals with 6 sensors). The WMS-16D data acquisition module includes selectable averaging intervals, 12-bit analog conversion, 0.1% F.S. accuracy, 2 alarm outputs, and optional modem communications. The standard system includes a 120 Vac power adaptor and RS232 serial port for connection to a personal computer. For outdoor or remote applications, a NEMA 4X enclosure and rechargeable battery option is offered.

The optional software package provides a real-time text display, as well as a real-time graphical display, or an ASCII row and column format may be selected. In addition, the data acquisition module is compatible with Windows HyperTerminal software and other terminal programs.

The WMS-16 complete modular weather station includes the following:
WMS-16D desktop data acquisition module
WMS-16P 115 Vac power supply
WMS-16-2E wind speed/direction sensor with 40 ft cable
WMS-16TH outdoor temperature/RH sensor with 40 ft cable
WMS-16THS solar radiation shield for the WMS-16TH
WMS-16BP barometric pressure sensor with 18 in cable
WMS-16RC rain gauge with mounting arm and 40 ft cable
WMS-16TM 1.5 m (5 ft) tripod and 1.5 m (5 ft) sensor mast

SPECIFICATIONS
Data Acquisition Module
Reporting units: English or metric, all measurements
Operating power: 10 to 16 Vdc
Power consumption: 60 mA max
Serial port: 9-pin d-sub connector, selectable baud rate, flow control
Memory: 128 KB RAM, non-volatile (45 days at 15 minute intervals with 6 sensors)

Operating Temperature
Transducers: -40 to 60°C (-40 to 140°F)
Data acquisition module: -40 to 60°C (-40 to 140°F)
Timekeeping Format: MM/DD and HH:MM
Accuracy: ±30 seconds/month

Barometric Pressure
Range: 28.25 to 30.75 inches Hg
Measurement span: 2.50 inches Hg (85 hpa)
Resolution: ±0.01 inch Hg or ±0.3 hpa
Altitude offset: 0 to 10,000 feet, screwdriver adjustable
Absolute Accuracy: 0.05 inches Hg

Wind Speed
Range: 0 to 125 mph (0-57 m/s)
Resolution: >0.1 mph
Accuracy: ±3% for sustained 2 second average
Starting threshold: 0.8 mph
Time constant: 2 seconds

Wind Direction
Range: 0-360°
Resolution: >1%
Accuracy: ±3%
Starting threshold:
    WMS-16-2E: 1.2 mph
    WMS-16-5E: 0.5 mph

Temperature
Range: -40 to 60°C (-40 to 140°F)
Resolution: >0.1° F
Accuracy: ±1°F

Relative Humidity
Range: 0 to 100% RH
Accuracy: ±3% midscale, ±6% @ 20% & 90% RH
Rain Gauge
Resolution: 0.01"/tip
Accuracy: ±2% up to 3"/hour
Max rate: Unlimited

Solar Radiation (Optional)
Sensor: Photodiode detector
Spectral Response: 0.4 to 1.1 microns
Sensitivity: 100 mV/1000 w/m² approx
Accuracy: ±5%
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
WMS-16EPA
Consult Sales  
Availability: 
 
 
Modular weather station; includes the following: WMS-16D, WMS-16P, WMS-16-5E (high sensitivity wind sensor), WMS-16TH, WMS-16THS, WMS-16BP, WMS-16RC and WMS-16TM
WMS-18
Consult Sales  
Availability: 
 
 
Portable weather station in carrying case; includes wind speed, direction and temperature sensors, 128k RAM data logger, 7 AH battery, 110 Vac charger
OPTIONS
WMS-16SR
Consult Sales  
Availability: 
 
 
solar radiation sensor, with mounting arm and 40 ft cable
WMS-16T
Consult Sales  
Availability: 
 
 
Auxiliary Air Temperature Sensor, 40' cable
WMS-16TM
Consult Sales  
Availability: 
 
 
1.5 m (5') tripod and 1.5 m (5') sensor mast [2.4 m (8') total]
WMS-16T
Consult Sales  
Availability: 
 
 
Auxiliary Air Temperature Sensor, 40' cable *
WMS-16TWS
Consult Sales  
Availability: 
 
 
Water or soil temperature sensor, 40' cable
WMS-16PE
Consult Sales  
Availability: 
 
 
220 Vac power supply
WMS-16MAC
Consult Sales  
Availability: 
 
 
Telephone modem, ac powered
WMS-16MDC
Consult Sales  
Availability: 
 
 
Telephone modem, dc powered
WMS-16STR
Consult Sales  
Availability: 
 
 
Windows graphical software package
WMS-16N-A
Consult Sales  
Availability: 
 
 
Data acquisition module in NEMA 4X enclosure with solar powered charger and 7AH battery
WMS-16N-B
Consult Sales  
Availability: 
 
 
Data acquisition module in NEMA 4X enclosure with 110 - 220 Vac charger and 7AH battery
REPLACEMENT ITEMS
WMS-16D
Consult Sales  
Availability: 
 
 
Data acquisition module, desktop enclosure, with serial cable
WMS-16P
AUD102.00
Availability: 6 weeks
 
115 Vac power supply
WMS-16TH
Consult Sales  
Availability: 
 
 
Outdoor temperature and RH sensor, 40' cable
WMS-16THS
Consult Sales  
Availability: 
 
 
Solar radiation shielf for temperature/RH sensor
WMS-16BP
Consult Sales  
Availability: 
 
 
Barometric pressure sensor with 18" cable
WMS-16RC
Consult Sales  
Availability: 
 
 
Rain gauge, with mounting arm and 40' cable
WMS-16TM
Consult Sales  
Availability: 
 
 
1.5 m (5') tripod and 1.5 m (5') sensor mast
WMS-16-2E
Consult Sales  
Availability: 
 
 
Wind speed/direction sensor, with 40' cable (for WMS-16)
WMS-16-5E
AUD790.00
Availability: 4 weeks
 
High sensitivity wind sensor, with 40' cable (for WMS-16EPA)
All amounts shown in AUD
Note: * Note: Standard length for all cables between base unit and sensors are 40 feet. To order items with longer cable length add a suffix "–Xft" where X is length in feet, and add $1 per cable per foot per sensor.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

Product Manuals:

Download WMS-16 - Complete Weather Station
Download WMS-16STR - Optional Win Graphical Software Display Manual
We noticed you are from the US. Visit your local site for regional offers and live support.