Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Double and Triple Level Terminal Blocks

XBUTT and XB3UK Series

Double and Triple Level Terminal Blocks | XBUTT and XB3UK Series

Double and Triple Level Terminal Blocks

  • 2-Level Feed-through Terminal Blocks
  • 3-Level Feed-through Terminal Blocks
  • 3-Level Sensor Terminal Blocks
  • Feed-through Terminal Blocks Suitable for RTD Connections (2-wire and 3-wire)
Wire Connection - View related products

Description


The XBUTT double-level terminal blocks reduce space requirements by 50% over single-level terminal blocks. These terminal blocks are suitable for 2-wire RTD connections. The XBUTT Series can be bridged on both levels for maximum flexibility. Marking can be provided at each termination point.

The XB3UKA sensor terminal blocks reduce installation time by terminating three-wire devices such as photoelectric and proximity sensors in a single terminal block. The upper level accommodates the markable feed-through terminal for the signal line, while the two lower terminal points are used for the sensor power supply. The lower two terminal points can be bridged, reducing your wiring for sensor power.

The XB3UKF 3-level terminal blocks provide three feed-through signal paths. These terminal blocks are suitable for 3-wire RTD connections.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
XBUTT4
AUD8.40
Availability: 1 week
 
Gray, 6.2 mm (0.24") wide double level TB 26 to 10 AWG
  
XBUTT4PV
AUD15.00
Availability: 8 weeks
 
Gray, 6.2 mm (0.24") wide double level TB 26 to 10 AWG with potential distribution between the levels
  
XBUTT4PE
AUD20.75
Availability: 8 weeks
 
Gray, 6.2 mm (0.24") wide double level grounding TB 26 to 10 AWG
  
XB3UKA25
AUD10.25
Availability: 1 week
 
Gray, 6.2 mm (0.24") wide triple level sensor TB 24 to 12 AWG
  
XB3UKF25
AUD14.50
Availability: 1 week
 
Gray, 6.2 mm (0.24") wide triple level feed-through TB 24 to 12 AWG
Accessories
  
XBACUTT4
AUD1.75
Availability: 1 week
 
Gray end cover for XBUTT4 and XBUTT4PV
  
XBAEB10DIKB
AUD9.50
Availability: 8 weeks
 
Blue 10 position insertion bridge for XB3UKA25 and XB3UKF25
  
XBAEB10DIKR
AUD9.50
Availability: 1 week
 
Red 10 position insertion bridge for XB3UKA25 and XB3UKF25
  
XBAFBS26
AUD1.70
Availability: 1 week
 
Red 2 position plug-in bridge for XBUTT4 and XBUTT4PV
  
XBAFBS36
AUD3.30
Availability: 1 week
 
Red 3 position plug-in bridge for XBUTT4 and XBUTT4PV
  
XBAFBS56
AUD6.40
Availability: 1 week
 
Red 5 position plug-in bridge for XBUTT4 and XBUTT4PV
  
XBAFBS106
AUD13.25
Availability: 1 week
 
Red 10 position plug-in bridge for XBUTT4 and XBUTT4PV
  
XBAFBS506
AUD53.00
Availability: 1 week
 
Red 50 position plug-in bridge for XBUTT4 and XBUTT4PV
  
XBATSPAI4
AUD24.75
Availability: 1 week
 
Test adapter for XBUTT4 and XBUTT4PV
  
XBMZB6
AUD1.45
Availability: 8 weeks
 
White blank marker strip
Click to expand/minimize a list of what others bought with theXBANS3575P
XBANS3575P
AUD29.91
Availability: 1 week
 
DIN rail, 35mm x 7.5mm x 2m, slotted
  
XBANS3575U
Consult Sales  
Availability: 
 
 
DIN rail, 35mm x 7.5mm x 2m, solid
Click to expand/minimize a list of what others bought with theXBANS3515P
XBANS3515P
Consult Sales  
Availability: 
 
 
DIN rail, 35mm x 15mm x 2m, slotted
  
XBANS3515U
AUD50.00
Availability: 1 week
 
DIN rail, 35mm x 15mm x 2m, solid
  
XBANS3575PL
AUD45.00
Availability: 1 week
 
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
  
XBAES35C
AUD3.02
Availability: 5 weeks
 
1-screw mounted end stop
  
XBAES35T
AUD3.00
Availability: 1 week
 
3-screw mounted end stop
  
XBAES35N
AUD1.89
Availability: 1 week
 
Snap-on end stop
All amounts shown in AUD
Ordering Example: (1) XBUTT4 Gray, 6.2 mm (0.24, AUD8.40
We noticed you are from the US. Visit your local site for regional offers and live support.