Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Miniature Length Sensor

ZMD Series Contact Rotary Encoder

Miniature Length Sensor, Rotary encoder | ZMD Series Contact Rotary Encoder

Miniature Length Sensor, Rotary encoder

CE
  • Compact Size
  • Quadrature Output
  • Built-In Spring Tensioning
  • Mounts in Any Position
  • 4.75 to 28 Vdc Input Voltage
  • NPN Open Collector Output
  • Measuring Wheel Sold Separately
Sensors and Transducers - View related products

Description

The ZMD Series miniature length sensor is compact in size and easy-to-use, designed for light to medium duty sensing applications. It features a built-in springloaded torsion arm that provides a simple-to- adjust torsion load, allowing the unit to be mounted in almost any orientation, including upside down. Using a 6" circumference wheel, the ZMD can be used on almost any surface, while operating at speeds up to 3000 feet per minute. The housing is a durable, conductive composite material that will eliminate static build up. Whether you need to measure speed, position, or distances, the ZMD series contact rotary sensor is the ideal solution.

SPECIFICATIONS
ELECTRICAL
Input Voltage: 4.75 to 28 Vdc maximum for temperatures up to 85°C; 4.75 to 24 Vdc for temperatures between 85 to 100°C (185 to 212°F), reverse polarity protected
Input Current: 100 mA max (65 mA typical) with no output load
Outputs: NPN open collector transistor, 20 mA maximum current
Maximum Frequency: 200 KHz standard
Noise Immunity: Tested to BS EN61000- 6-2; BS EN50081-2; BS EN61000-4-2; BS EN61000-4-3; BS EN61000-4-6, BS EN500811 [Tested with 2 m (6.6') cable]
Symmetry: 180° (±18°) electrical
Quad. Phasing: 90° (±22.5°) electrical
Minimum Edge Sep: 67.5° electrical
Accuracy: Within 0.017° mechanical or 1 arc-minute from true position (for PPR>189)
MECHANICAL
Maximum Mechanical Speed:
6000 RPM. Higher speeds may be achievable, contact the factory
Shaft Material: Stainless Steel
Shaft Tolerance: +0.0000/-0.0004" (+0.000/-0.010 mm)
Radial Shaft Load: 5 lb., rated load of 2 to 3 lb for maximum bearing life
Axial Shaft Load: 5 lb., rated load of 2 to 3 lb for maximum bearing life
Starting Torque: 0.05 oz-in IP50; 0.4 oz-in IP65
Electrical Connection: 2 m (6.6') cable, (foil and braid shield, 24 AWG conductors). Drain wire internally connected to case
Mounting: Pivot Shaft can be mounted from either side of the housing and is field reversible
Housing: Stainless steel fibers in a high temperature nylon composite
Weight: 142 g (5 oz) typical
ENVIRONMENTAL
Operating Temperature:
-20 to 85°C (-4 to 185°F)
Storage Temperature: -25 to 85°C (-13 to 185°F)
Humidity: 98% RH non-condensing
Vibration: 10 g @ 58 to 500 Hz
Shock: 80 g @ 11 msec duration
Sealing: IP50
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
AU-ZMD0250B
Consult Sales  
Availability: 
 
 
Miniature length sensor with quadrature output, 250 ppr. Measuring wheel sold sepatarely.
Click to expand/minimize a list of what others bought with theAU-ZMD1000B
AU-ZMD1000B
Consult Sales  
Availability: 
 
 
Miniature length sensor with quadrature output, 1000 ppr. Measuring wheel sold sepatarely.
Click to expand/minimize a list of what others bought with theAU-W100060F
AU-W100060F
Consult Sales  
Availability: 
 
 
6" (152 mm) circumference urethane measuring wheel
  
AU-W100060K
Consult Sales  
Availability: 
 
 
6" (152 mm) circumference knurled measuring wheel
  
AU-RPGMB002
AUD81.00
Availability: 1 week
 
Mounting bracket
All amounts shown in AUD
Ordering Example: 

(1) AU-W100060F 6, AUD123.00   
We noticed you are from the US. Visit your local site for regional offers and live support.