Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Shaft Servo Mount Rotary Pulse Generator

ZSD Series High Precision Shaft Encoder

Encoder, Shaft Mount Rotary Pulse Generator | ZSD Series High Precision Shaft Encoder

Encoder, Shaft Mount Rotary Pulse Generator

CE
  • High Precision Accuracy
  • NPN Open Collector Output
  • 0.25" (6.33 mm) Shaft Diameter
  • Quadrature Outputs with Indexing
Sensors and Transducers - View related products

Description

The ZSD Series encoder is ideal for applications requiring a miniature, high precision, low cost encoder, designed with all metal construction for years of troublefree operation. The outputs are standard quadrature with index, available in 100 or 1000 pulses per shaft revolution.

Open Collector Output Wiring
The ZSD sensors have open collector outputs. An open collector output brings the uncommitted collector of the encoder switching device to the external world. Because the collector element is not associated with the sensor supply voltage, the sensor output collector may be “pulled up” to external voltages (30 Vdc maximum) different than the encoder supply voltage. NPN open collector outputs are current sinking devices. An output signal will not be generated unless a pull-up resistor is connected from the open-collector to the positive side of an external supply. The same supply can be used for powering the unit and for the pull-up resistor.

SPECIFICATIONS
Electrical
Supply Voltage: 4.75 to 28 Vdc, 100 mA maximum
Outputs: NPN open collector outputs, 20 mA maximum
Maximum Frequency: 200 KHz
Symmetry: 180° (±18°) electrical
Quad Phasing: 90° (±22.5°) electrical
Minimum Edge Separation: 67.5° electrical
Accuracy: Within 0.017° mechanical
Mechanical
Maximum Speed: 8000 RPM
Shaft Size: 6.33 mm (0.25")
Radial Shaft Load: 2.25 kg (5 lbs)
Axial Shaft Load: 2.25 kg (5 lbs)
Starting Torque: 2.82 N-mm (0.4 oz-in)
Moment of Inertia: 4.8 gm-cm2 (6.7 x 10-5 oz-in-sce2)
Electrical Connection: 914.4 mm (36") long 24 AWG shielded, braided cable
Weight: 85 g (3 oz)
EnvironmentaL
Operating Temperature: -20 to 85°C (-4 to 121°F)
Humidity: 98% RH non-condensing
Vibration: 10 g @ 58 to 500 Hz
Shock: 80 g @ 11 msec duration
Sealing: IP64
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
AU-ZSD0100A
Consult Sales  
Availability: 
 
 
100 ppr servo mount rotary encoder
AU-ZSD1000A
Consult Sales  
Availability: 
 
 
1000 ppr servo mount rotary encoder
AU-RPGFC001
Consult Sales  
Availability: 
 
 
Flexible shaft coupling, 25 mm (1") long, 0.250 to 0.250"
AU-RPGFC002
Consult Sales  
Availability: 
 
 
Flexible shaft coupling, 25 mm (1") long, 0.250 to 0.375"
AU-RPGFC005
Consult Sales  
Availability: 
 
 
Flexible shaft coupling, 25 mm (1") long, 0.250 - 6 mm
All amounts shown in AUD
 
We noticed you are from the US. Visit your local site for regional offers and live support.