Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Analog Output Cards and Boards


Generate analog output signals in the ranges of 0 to 10V, +-5V or 4 to 20 mA. These signals are typically used for controlling other devices such as valves, dampers and speed controllers.

CIO-DAC16, CIO-DAC16-I and CIO-DAC16-16
CIO-DAC16, CIO-DAC16-I and CIO-DAC16-16
16-Channel Current or Voltage Analog Output Boards
SHOP NOW »
Data Acquisition System Product Finder
Data Acquisition System Product Finder
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
SHOP NOW »
OM5
OM5
Compact, Low Cost, Modular Analog I/O Card/Signal Conditioners
SHOP NOW »
iNET-100
iNET-100
instruNet Series Direct Sensor to Data Acquisition
SHOP NOW »
OMB-DAQBOARD-2004
OMB-DAQBOARD-2004
High Performance PCI-Based 16 Bit Analog Output Board
SHOP NOW »
OME-PIO-DA16-DA8-DA4
OME-PIO-DA16-DA8-DA4
PCI Bus 14-Bit 16/8/4 Channel Analog Output Boards
SHOP NOW »