Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Isolation Rugged Transmitters


Two-wire Operation Power is obtained directly from the 4 to 20 mA loop, with no need for separate power input. This simplifies field wiring and eliminates the possibility of noise pickup from power lines.

TXUN-FD
TXUN-FD
Field Mounted Hart Protocol Enabled Temperature Transmitter
SHOP NOW »
DRF Series
DRF Series
DIN Rail Mount Configurable Signal Conditioners
SHOP NOW »
TX31
TX31
Isolated Miniature Transmitters
SHOP NOW »
TX86
TX86
Temperature Transmitter for Thermocouples, RTD's, Millivolt input and Resistance
SHOP NOW »